ADMTV316: Mobile TV Dual-Channel One-chip Receiver for T-DMB/DAB/FM |
ADMTV316 is a highly integrated SoC (System-on-Chip) TDMB/DAB receiver, which supports dual bands (Band III and FM). This device is composed of high performance RF front-end tuner and OFDM (Orthogonal Frequency Division Multiplex) demodulator in a small-size single package. The zero-IF down-conversion RF front-end includes LNA, RF PGA, mixer, high-resolution fractional-N PLL, on-chip low phase ...続きを見る
ADMTV316 is a highly integrated SoC (System-on-Chip) TDMB/DAB receiver, which supports dual bands (Band III and FM). This device is composed of high performance RF front-end tuner and OFDM (Orthogonal Frequency Division Multiplex) demodulator in a small-size single package. The zero-IF down-conversion RF front-end includes LNA, RF PGA, mixer, high-resolution fractional-N PLL, on-chip low phase noise VCO, BB PGA, and automatic cutoff frequency-tuning LPF. The baseband of ADMTV316 includes 10-bit ADC, OFDM demodulator and FEC/audio/data decoders. This device supports various serial interfaces such as I2C, I2S, and SPI to make interface with external devices more flexible. With good sensitivity and wide dynamic range, ADMTV316 is the best solution for T-DMB/DAB application. It is designed to comply with TTAS.KO-07.0024 specification of the data services for VHF Digital Multimedia Broadcasting (T-DMB) and ETSI EN 300 401 (European DAB).
The additional features of ADMTV316 are as follows:
The ADMTV316 is not recommended for new designs. We suggest the ADMTV315.
Complete documentation including detailed hardware and software guides are available upon completion of a Non-Disclosure Agreement (NDA) (pdf, 27,604 bytes) and Customer Opportunity form (doc, 45,568 bytes). Send your completed forms by e-mail to Mobile_TV_support@analog.com. Additional support is available from your Analog Devices local sales.Please contact the RF Tuner Group for sample availability. Additional product choices for Mobile TV applications are available on the MobileTV® site.
| Part# | Mobile TV Standard | Product Description | Power Consumption (mW) | Size (mm²) |
|---|---|---|---|---|
| ADMTV102 | CMMB/DTMB, DVB-H/DVB-T | VHF/UHF RF Tuner | 200 | 5 x 5 |
| ADMTV201 | ISDB-T | Low Power Mobile TV Tuner for ISDB-T | 76 | 2.1 x 2.1 |
| ADMTV202 | ISDB-T | 1seg RF Tuner | 75 | 2.1 x 2.1 |
| ADMTV300 | T-DMB/DAB | Band-III/L-band/FM Triple-band RF Tuner | 70/78 (Band III/L-Band) | 5 x 5 |
| ADMTV315 | T-DMB/DAB | Band-III/L-band/FM Triple-band One-chip Receiver (SoC) | 90/100 (Band III/L-Band) | 7 x 7 |
| ADMTV316 | T-DMB/DAB | Band-III/FM Dual-channel One-chip Receiver (SoC) | 180 (Dual Channel) | 9 x 9 |
| ADMTV340 | CMMB | S-Band RF Tuner | 150 | 5 x 5 |
| ADMTV803 | CMMB, CMMB/DTMB, DVB-H/DVB-T, ISDB-T, T-DMB/DAB | VHF/UHF Tuner Multi-Standard DIgital TV | 92/94 (VHF/UHF) | 4 x 4 |
| ADMTV804 | CMMB/DTMB, DVB-H/DVB-T, ISDB-T, T-DMB/DAB | VHF/UHF Multi-Standard Digital TV Tuner with LDO | 92/94 (VHF/UHF) | 2.1 x 2.1 , 4 x 4 |
| ITD2010 | ISDB-T | 1&3seg Dual Band RF Tuner | 100 | 6 x 6 |
| ITD3010 | T-DMB/DAB | Band-III/FM RF Tuner | 100 | 6 x 6 |
| ITD3020 | T-DMB/DAB | Band-III/L-band/FM Triple-band RF Tuner | 100/160 (Band III/L-Band) | 6 x 6 |
| MTV211 | ISDB-T | 1seg One-chip Receiver (SiP) | 140 | 9 x 9 |
| MTV320 | S-DMB | Diversity S-DMB RF Tuner | 140 | 5 x 5 |
| MTV330 | S/T-DMB | T-DMB/S-DMB One-chip Tuner | 100/140 (T-DMB/S-DMB) | 6 x 6 |
| モデル | 製品状況 | パッケージ | ピン数 | 動作 温度範囲 |
価格* (100-499) |
価格* (1000 pcs.) |
Production** Availability |
RoHS互換 | PCN | サンプル・カート | 購入カート |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ADMTV316ABCZRL | 製造中止 | CHIP SCALE BGA | 192 | 工業用 | $ | $ | - | Y 成分表 | - | お問い合わせ | お問い合わせ |
*価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。
**製品購入よりもサンプル注文の方が早く届く場合があります。入手性については、カートの中の「Availability」の欄をご覧ください。