content here.
content here.

ADMTV102:  RF Tuner IC for DVB-H, DVB-T, and DMB-TH

The ADMTV102 is a highly integrated CMOS, single-chip, zero-IF conversion tuner IC for mobile TV standards, such as DVB-H, DVB-T, DTMB, and CMMB. The part includes an RF input band, UHF. The building blocks of the ADMTV102 include LNAs, RF PGAs, I/Q downconversion mixers, bandwidth-adjustable low-pass filters, baseband VGAs, a VCO, and a fractional-N PLL. The on-chip low phase noise VCO, along ...続きを見る

ADMTV102:  RF Tuner IC for DVB-H, DVB-T, and DMB-TH

製品概要

The ADMTV102 is a highly integrated CMOS, single-chip, zero-IF conversion tuner IC for mobile TV standards, such as DVB-H, DVB-T, DTMB, and CMMB. The part includes an RF input band, UHF. The building blocks of the ADMTV102 include LNAs, RF PGAs, I/Q downconversion mixers, bandwidth-adjustable low-pass filters, baseband VGAs, a VCO, and a fractional-N PLL. The on-chip low phase noise VCO, along with the high resolution fractional-N frequency synthesizer, makes in-band phase noise low enough for mobile TV applications.

The ADMTV102 supports dual-band mobile TV standards with low power consumption, such as 200 mW for DVB-H. Using a small, Pb-free, 5 mm × 5 mm 32-lead LFCSP, the ADMTV102 is an ideal solution for highly integrated dual-band mobile and portable applications where low power consumption is critical. The part has an I2C® serial bus interface. Applications for the ADMTV102 include DVB-H, DVB-T, DTMB, and CMMB.

Applications

  • DVB-H/DVB-T/DMB-TH mobile and portable TV receivers
  • VHF/UHF mobile and portable TV receivers
  • Data Sheet, Rev. Sp0, 10/08

    • Single-chip synthesized tuner for dual-band mobile TV applications
    • Zero-IF single-conversion architecture eliminates need for SAW filters
    • Covers entire UHF Band IV/Band V (470 MHz to 862 MHz)
    • Typical AGC dynamic range: −102 dBm to 0 dBm
    • Low power consumption: 200 mW (UHF)
    • On-chip features include
      Fast switching fractional-N PLL
      Low phase noise and wide frequency range VCO
      Bandwidth-adjustable low-pass filter
    • Integrated baseband VGA for direct connection to digital demodulators
    • See Data Sheet for Additional Information

    Functional Block Diagram for ADMTV102

    Of Note ...

    A short-form datasheet for this product is available for download from this web page. Complete documentation including detailed hardware and software guides are available upon completion of a Non-Disclosure Agreement (NDA) (pdf, 27,604 bytes) and Customer Opportunity form (doc, 45,568 bytes). Send your completed forms by e-mail to Mobile_TV_support@analog.com. Additional support is available from your Analog Devices local sales.

    Please contact the RF Tuner Group for sample availability. Additional product choices for Mobile TV applications are available on the MobileTV® site.

    Part# Mobile TV Standard Product Description Power Consumption (mW) Size (mm²)
    ADMTV102 CMMB/DTMB, DVB-H/DVB-T VHF/UHF RF Tuner 200 5 x 5
    ADMTV201 ISDB-T Low Power Mobile TV Tuner for ISDB-T 76 2.1 x 2.1
    ADMTV202 ISDB-T 1seg RF Tuner 75 2.1 x 2.1
    ADMTV300 T-DMB/DAB Band-III/L-band/FM Triple-band RF Tuner 70/78 (Band III/L-Band) 5 x 5
    ADMTV315 T-DMB/DAB Band-III/L-band/FM Triple-band One-chip Receiver (SoC) 90/100 (Band III/L-Band) 7 x 7
    ADMTV316 T-DMB/DAB Band-III/FM Dual-channel One-chip Receiver (SoC) 180 (Dual Channel) 9 x 9
    ADMTV340 CMMB S-Band RF Tuner 150 5 x 5
    ADMTV803 CMMB, CMMB/DTMB, DVB-H/DVB-T, ISDB-T, T-DMB/DAB VHF/UHF Tuner Multi-Standard DIgital TV 92/94 (VHF/UHF) 4 x 4
    ADMTV804 CMMB/DTMB, DVB-H/DVB-T, ISDB-T, T-DMB/DAB VHF/UHF Multi-Standard Digital TV Tuner with LDO 92/94 (VHF/UHF) 2.1 x 2.1 , 4 x 4
    ITD2010 ISDB-T 1&3seg Dual Band RF Tuner 100 6 x 6
    ITD3010 T-DMB/DAB Band-III/FM RF Tuner 100 6 x 6
    ITD3020 T-DMB/DAB Band-III/L-band/FM Triple-band RF Tuner 100/160 (Band III/L-Band) 6 x 6
    MTV211 ISDB-T 1seg One-chip Receiver (SiP) 140 9 x 9
    MTV320 S-DMB Diversity S-DMB RF Tuner 140 5 x 5
    MTV330 S/T-DMB T-DMB/S-DMB One-chip Tuner 100/140 (T-DMB/S-DMB) 6 x 6

    価格、パッケージ&製品状況

    Help

    モデル名
    モデル名はある製品の特定のバージョンを表し、購入やサンプルの入手が可能です。

    製品状況
    製品状況は製品サイクルにおける現在の状況を示し、以下の4つの段階があります。
    • 発売前:このモデルはまだ全面的な製造には至っていませんが、サンプルは入手できます。
    • 製造:現在、このモデルは製造しておりますので、製品の購入とサンプルの入手が可能です。
    • 最終販売:このモデルは製造中止が予定されておりますが、まだしばらくの間は販売しております。
    • 製造中止製品:この製品はすでに製造中止となっており、販売しておりません。
    パッケージ情報
    本製品のパッケージ(DIP、SOIC、BGAなど)。評価用ボードはモデルの性能を示すために設計されたボードで、デバイスはこのボード上に収納されています。

    パッケージの詳細図および化学組成については、パッケージのサイトをご覧ください

    ピン数
    ピン数はデバイス上のピンやボール、パッドの数です。ピン配置図および機能についてはデータシートをご覧ください。

    動作温度範囲
    アナログ・デバイセズの製品モデルは、許容できる動作温度範囲が以下のように規定されています。
    モデル名によりそれぞれ動作温度範囲が異なる場合がありますので、詳細についてはデータシートでご確認ください。
    • 商用温度範囲:0~70℃
    • 軍用温度範囲:-55~+125℃
    • 拡張工業用温度範囲(1):-40~+85℃
      拡張工業用温度範囲(2):-40~+105℃
      拡張工業用温度範囲(3):-40~+125℃
    価格
    価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS準拠
    環境問題に対応した鉛フリー版も提供しております。詳細については、 鉛フリー情報をご覧ください.

    View PCN
    これは、この製品の製品変更通知書(PCN)の一覧です。この製品のPCNの詳細は、「PCNを見る」をクリックしてください。また、アナログ・デバイセズのPCNについて詳しくは、 「PCNポリシーについて」をご覧ください。

    *価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。
    **製品購入よりもサンプル注文の方が早く届く場合があります。入手性については、カートの中の「Availability」の欄をご覧ください。