AD7740:  VF(電圧/周波数)コンバータ、3V/5V低電圧電源動作、同期型

AD7740は、世界で最も小型で低価格の12ビット精度VFCです。

同期型のコンバータであるため、固定されたマスター・クロック周波数に出力周波数が関連付けられ、非同期式のVFCよりも温度安定性を大幅に改善します。1MHzの入力クロック周波数時に、FS出力周波数は900kHzです。必要に応じて、電圧リファレンス入力を電源に接続できます。

従来、VFCの主要なアプ ...続きを見る

アナログ・デバイセズの電圧/周波数コンバータ製品ファミリーの詳細については、V/Fコンバータを参照してください。

AD7740:  VF(電圧/周波数)コンバータ、3V/5V低電圧電源動作、同期型

製品概要

AD7740は、世界で最も小型で低価格の12ビット精度VFCです。

同期型のコンバータであるため、固定されたマスター・クロック周波数に出力周波数が関連付けられ、非同期式のVFCよりも温度安定性を大幅に改善します。1MHzの入力クロック周波数時に、FS出力周波数は900kHzです。必要に応じて、電圧リファレンス入力を電源に接続できます。

従来、VFCの主要なアプリケーションは、低コストのA/D変換動作の実行か、シンプルな絶縁を行うことでした。

AD7740には、8ピンのµSOICパッケージと8ピンのSOT-23パッケージがあります。SOTパッケージはテープ&リールの形態でのみ提供しています。0~+85℃と-40~+105℃の2つの動作温度範囲に対応するモデルがあります。

特長

  • 同期式動作
  • 外部システム・クロックによるフルスケール周波数の設定
  • 8ピンSOT23パッケージと8ピンマイクロSOICパッケージ
  • 電源電圧動作:3V、5V
  • 低消費電力:3mW(typ)
  • 通常時の入力範囲:0~VREF
  • チャージ・ポンプなしで-150mVの入力に対応
  • VREF範囲:2.5V~VDD
  • 内蔵リファレンス:2.5V
  • 最大クロック入力周波数:1MHz
  • 選択可能な高インピーダンス・バッファ入力
  • 最小限の外部必要部品

Diagrams

AD7740 Diagram
Functional Block Diagram for AD7740

仕様

Architecture Synchronous
# Channels 1-Single Ended
Input Voltage Range (V) +2.5V
Full Scale Fout (kHz) 500kHz
Reference Voltage (V) 2.5V
Accuracy (%/kHz) 1
Input Clk Frequency (MHz) 1MHz
Voltage Supply (V) 3 to 5.25
Supply Current (max) 1.5mA
Package 8-Lead MSOP,8-Lead SOT-23

その他の製品を探す

Part# Architecture # Channels Input Voltage Range (V) Full Scale Fout (kHz) Reference Voltage (V) Accuracy (%/kHz) Input Clk Frequency (MHz) Voltage Supply (V) Supply Current (max) Package Price* (1000-4999)
AD537 Non-Synchronous 1-Single Ended ±11 150 1 0.25 - +/- 5 to +/- 18 2.5 14-Lead CerDIP $9.65
AD650 Non-Synchronous 1-Single Ended +11 1000 - 0.1 - +/- 9 to +/- 18 8 14-Lead CerDIP, 14-Lead PDIP, 20-Lead PLCC $8.02
AD652 Synchronous 1-Single Ended ±10 2500 5 2 5 +/- 6 to +/- 15 15 20-Lead PLCC $9.92
AD654 Non-Synchronous 1-Single Ended ±14 500 - 0.4 - +/- 5 to +/- 18 2.5 8-Lead PDIP, 8-Lead SOIC $3.76
AD7740 Synchronous 1-Single Ended +2.5 500 2.5 1 1 3 to 5.25 1.5 8-Lead MSOP, 8-Lead SOT-23 $0.91
AD7741 Synchronous 1-Single Ended +2.5 3072 2.5 2 6.144 4.75 to 5.25 8 8-Lead PDIP, 8-Lead SOIC $1.76
AD7742 Synchronous 2-Differential, 3-Pseudo Differential +3.5 3072 2.5 2 6.144 4.75 to 5.25 8 16-Lead PDIP, 16-Lead SOIC -
ADVFC32 Non-Synchronous 1-Single Ended +10 500 - 0.2 - +/- 9 to +/- 18 8 14-Lead PDIP $6.14

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

価格、パッケージ&製品状況