|
Part#
Results: 12
| Product Description | Resolution (Bits) | Throughput Rate | # Chan | Full Power BW | Supply V | Power Dissipation | Widest Temp Range | Price* (1000 pcs.) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Sort | |||||||||||
|
Filter By Value
|
|
|
|
|
|
|
| ||||
| AD7910 | ✓
| 250 kSPS, Serial-Output, 10-Bit ADC in 6-Lead SC70 | 10 | 250kSPS | 1 | 13.5MHz | Single(+2.5); Single(+3); Single(+3.3); Single(+5) | 15mW | -40 to +85 |
$ |
|
| AD7911 | 2.35 V to 5.25 V, 250 kSPS, 2-Channel, Serial-Output, 10-Bit ADC | 10 | 250kSPS | 2 | 8.5MHz | Single(+2.5); Single(+3); Single(+3.3); Single(+5) | 20mW | -40 to +85 |
$ |
||
| AD7810 | 2.7 V to 5.5 V, 2.3 µs, 10-Bit ADC in 8-Lead microSOIC/DIP | 10 | 350kSPS | 1 | - | Single(+3); Single(+3.3); Single(+5) | 17.5mW | -40 to +105 |
$ |
||
| AD7811 | ✓
| +2.7 V to +5.5 V, 350 kSPS, 4-Channel, 10-Bit Sampling ADC | 10 | 350kSPS | 4 | - | Single(+3); Single(+3.3); Single(+5) | 10.5mW | -40 to +105 |
$ |
|
| AD7812 | ✓
| +2.7 V to +5.5 V, 350 kSPS, 8-Channel, 10-Bit Sampling ADC | 10 | 350kSPS | 8 | - | Single(+3); Single(+3.3); Single(+5) | 10.5mW | -40 to +105 |
$ |
|
| AD7813 | +2.7 V to +5.5 V, 400 kSPS, 8-/10-Bit Sampling ADC | 10 | 400kSPS | 1 | - | Single(+3); Single(+3.3); Single(+5) | 17.5mW | -40 to +105 |
$ |
||
| AD7658 | ✓
| 250 kSPS, 6-Channel,Simultaneous-Sampling, Bipolar 12-Bit ADC | 12 | 250kSPS | 6 | 12MHz | Multi(±12, +5); Multi(±15, +5) | 143mW | -40 to +85 |
$ |
|
| AD7658-1 | ✓
| 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 12-Bit ADC | 12 | 250kSPS | 6 | 4.5MHz | (±15, +5An, +5Dig, +3Drv); (±15, +5An, +5Dig, +5Drv); (±5, +5An, +5Dig, +3Drv); (±5, +5An, +5Dig, +5Drv) | 140mW | -40 to +125 |
$ |
|
| AD7862 | ✓
| Dual, 250 kSPS, Simultaneous Sampling 12-Bit ADCs w/ 2 Input-Channels per ADC | 12 | 250kSPS | 4 | 3MHz | Single(+5) | 75mW | -40 to +85 |
$ |
|
| AD7920 | ✓
| 250 kSPS, Serial-Output, 12-Bit ADC in 6-Lead SC70 | 12 | 250kSPS | 1 | 13.5MHz | Single(+2.5); Single(+3); Single(+3.3); Single(+5) | 15mW | -40 to +85 |
$ |
|
| AD7921 | 2.35 V to 5.25 V, 2-Channel, Serial-Output, 250 kSPS, 12-Bit ADC | 12 | 250kSPS | 2 | 13.5MHz | Single(+2.5); Single(+3); Single(+3.3); Single(+5) | 20mW | -40 to +85 |
$ |
||
| AD7492-4 | 400 kSPS, 4mW, Internal Ref & Clk, 12-Bit Parallel ADC | 12 | 400kSPS | 1 | 10MHz | Single(+5) | 15mW | -40 to +85 |
$ |
||