|
Part#
Results: 9
| Product Description | Resolution (Bits) | Throughput Rate | # Chan | Full Power BW | Supply V | Power Dissipation | Widest Temp Range | Price* (1000 pcs.) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Sort | |||||||||||
|
Filter By Value
|
|
|
|
|
|
|
| ||||
| AD9287 | Quad, 8-Bit, 100 MSPS Serial LVDS 1.8 V A/D Converter | 8 | 100MSPS | 4 | 295MHz | Multi(+1.8Anlg, +1.8Dig); Single(+1.8) | 562mW | -40 to +85 |
$ |
||
| AD9283-100 | ✓
| 8-Bit, 100 MSPS 3 V A/D Converter | 8 | 100MSPS | 1 | 475MHz | Single(+3) | 120mW | -25 to +85 |
$ |
|
| AD9288-100 | 8-Bit, 100 MSPS Dual A/D Converter | 8 | 100MSPS | 2 | 475MHz | Single(+3); Single(+3.3) | 180mW | -40 to +85 |
$ |
||
| AD9054A-135 | 8-Bit, 135 MSPS A/D Converter | 8 | 135MSPS | 1 | 350MHz | Single(+5) | 700mW | -40 to +85 |
$ |
||
| AD9054AS | Aerospace 8-Bit, 200 MSPS MSPS A/D Converter | 8 | 200MSPS | 1 | - | Single(+5) | 781mW | -55 to +125 | ** | ||
| AD9054A-200 | 8-Bit, 200 MSPS A/D Converter | 8 | 200MSPS | 1 | 350MHz | Single(+5) | 781mW | -40 to +85 |
$ |
||
| AD9284 | 8-Bit, 250 MSPS, 1.8 V, Dual Analog-to-Digital Converter | 8 | 250MSPS | 2 | 700MHz | Single(+1.8) | 314mW | -40 to +85 |
$ |
||
| AD9481 | 8-Bit, 250 MSPS, 3.3 V A/D Converter | 8 | 250MSPS | 1 | 750MHz | Single(+3.3) | 618.8mW | -40 to +85 |
$ |
||
| AD9480 | 8-Bit, 250 MSPS, 3.3V A/D Converter | 8 | 250MSPS | 1 | 750MHz | Single(+3.3) | 698mW | -40 to +85 |
$ |
||