|
Part#
Results: 11
| Product Description | Resolution (Bits) | Throughput Rate | # Chan | Full Power BW | Supply V | Power Dissipation | Widest Temp Range | Price* (1000 pcs.) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Sort | |||||||||||
|
Filter By Value
|
|
|
|
|
|
|
| ||||
| AD9650-65 | 16-bit, 65 MSPSA/D Converter | 16 | 65MSPS | 2 | 500MHz | Multi(+1.8Anlg, +1.8Dig) | 520mW | -40 to +85 |
$ |
||
| AD9266-65 | Single 16-Bit, 65 MSPS, 1.8 V ADC w/ Min Pin Count-Byte Out Interface | 16 | 65MSPS | 1 | 700MHz | Single(+1.8) | 129mW | -40 to +85 |
$ |
||
| AD9269-65 | 16-Bit, 65 MSPS, 1.8 V, Dual Analog-to-Digital Converter | 16 | 65MSPS | 2 | 700MHz | Single(+1.8) | 235.6mW | -40 to +85 |
$ |
||
| AD9650-80 | 16-bit, 80 MSPSA/D Converter | 16 | 80MSPS | 2 | 500MHz | Multi(+1.8Anlg, +1.8Dig) | 642mW | -40 to +85 |
$ |
||
| AD9265-80 | ✓
| Single 16-Bit, 80 MSPS, 1.8 V, LVDS/CMOS Parallel Out ADC | 16 | 80MSPS | 1 | 650MHz | Single(+1.8) | 308mW | -40 to +85 |
$ |
|
| AD9266-80 | Single 16-Bit, 80 MSPS, 1.8V ADC w/ Min Pin Count-Byte Out Data Interface | 16 | 80MSPS | 1 | 700MHz | Single(+1.8) | 151mW | -40 to +85 |
$ |
||
| AD9268-80 | Dual 16-Bit, 80 MSPS, 1.8 V Parallel Out ADC | 16 | 80MSPS | 2 | 650MHz | Multi(+1.8Anlg, +1.8Dig); Multi(+1.8Anlg, +3.3Dig) ; Single(+1.8) | 582mW | -40 to +85 |
$ |
||
| AD9269-80 | 16-Bit, 80 MSPS, 1.8 V, Dual Analog-to-Digital Converter | 16 | 80MSPS | 2 | 700MHz | Single(+1.8) | 235.6mW | -40 to +85 |
$ |
||
| AD9446-80 | ✓
| 16-Bit, 80 MSPS A/D Converter | 16 | 80MSPS | 1 | 325MHz | Multi(+3.3, +5) | 2.6W | -40 to +85 |
$ |
|
| AD9460-80 | ✓
| 16-Bit, 80 MSPS A/D Converter | 16 | 80MSPS | 1 | 615MHz | Multi(+3.3, +5) | 1.8W | -40 to +85 |
$ |
|
| AD9446-100 | ✓
| 16-Bit, 100 MSPS A/D Converter | 16 | 100MSPS | 1 | 540MHz | Multi(+3.3, +5) | 2.8W | -40 to +85 |
$ |
|