|
Part#
Results: 12
| Product Description | Resolution (Bits) | Throughput Rate | # Chan | Full Power BW | Supply V | Power Dissipation | Widest Temp Range | Price* (1000 pcs.) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Sort | |||||||||||
|
Filter By Value
|
|
|
|
|
|
|
| ||||
| AD9204-20 | 10-Bit, 20 MSPS, 1.8 V Dual Analog-to-Digital Converter | 10 | 20MSPS | 2 | 700MHz | Multi(+1.8Anlg, +1.8Dig); Multi(+1.8Anlg, +3.3Dig) ; Single(+1.8) | 76.7mW | -40 to +85 |
$ |
||
| AD9609-20 | 10-Bit, 20 MSPS, 1.8 V, Parallel Out Analog-to-Digital Converter | 10 | 20MSPS | 1 | 700MHz | Multi(+1.8Anlg, +1.8Dig); Multi(+1.8Anlg, +3.3Dig) ; Single(+1.8) | 53.1mW | -40 to +85 |
$ |
||
| AD876 | 10-Bit, 20 MSPS, 160 mW CMOS A/D Converter | 10 | 20MSPS | 1 | 150MHz | Single(+5) | 190mW | -40 to +85 |
$ |
||
| AD9200 | ✓
| Complete 10-Bit, 20 MSPS, 80mW CMOS A/D Converter | 10 | 20MSPS | 1 | 300MHz | Single(+3); Single(+3.3); Single(+5) | 100mW | -40 to +85 |
$ |
|
| AD9201 | ✓
| Dual-Channel, Simultaneous Sampling, 20 MHz 10-Bit CMOS ADC | 10 | 20MSPS | 2 | 245MHz | Single(+3); Single(+3.3); Single(+5) | 245mW | -40 to +85 |
$ |
|
| AD9204-40 | 10-Bit, 40 MSPS, 1.8 V Dual Analog-to-Digital Converter | 10 | 40MSPS | 2 | 700MHz | Multi(+1.8Anlg, +1.8Dig); Multi(+1.8Anlg, +3.3Dig) ; Single(+1.8) | 111mW | -40 to +85 |
$ |
||
| AD9212-40 | Octal 10-bit, 40 MSPS Serial LVDS 1.8 V A/D Converter | 10 | 40MSPS | 8 | 325MHz | Multi(+1.8Anlg, +1.8Dig); Single(+1.8) | 542mW | -40 to +85 |
$ |
||
| AD9219-40 | Quad 10-bit, 40 MSPS Serial LVDS 1.8 V A/D Converter | 10 | 40MSPS | 4 | 315MHz | Multi(+1.8Anlg, +1.8Dig); Single(+1.8) | 295mW | -40 to +85 |
$ |
||
| AD9609-40 | 10-Bit, 40 MSPS, 1.8 V, Parallel Out Analog-to-Digital Converter | 10 | 40MSPS | 1 | 700MHz | Multi(+1.8Anlg, +1.8Dig); Multi(+1.8Anlg, +3.3Dig) ; Single(+1.8) | 67mW | -40 to +85 |
$ |
||
| AD9203 | ✓
| 10-Bit, 40 MSPS, 3 V, 74 mW A/D Converter | 10 | 40MSPS | 1 | 350MHz | Single(+3); Single(+3.3) | 108mW | -40 to +85 |
$ |
|
| AD9218-40 | ✓
| 10Bit, 40 MSPS 3 V Dual A/D Converter | 10 | 40MSPS | 2 | 300MHz | Single(+3); Single(+3.3) | 340mW | -40 to +85 |
$ |
|
| AD6600 | 11-Bit, 1-Channel 20MSPS, or 2-Channel 10 MSPS Gain-Ranging ADC with RSSI | 11 | 20MSPS | 2 | 450MHz | Multi(+3.3, +5); Single(+5) | 976mW | -40 to +85 |
$ |
||