|
Part#
Results: 5
| Product Description | Resolution (Bits) | Throughput Rate | # Chan | Full Power BW | Supply V | Power Dissipation | Widest Temp Range | Price* (1000 pcs.) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Sort | |||||||||||
|
Filter By Value
|
|
|
|
|
|
|
| ||||
| AD9281 | Dual, 8-Bit, 28 MSPS, Simultaneous-Sampling CMOS ADC | 8 | 28MSPS | 2 | 245MHz | Single(+3); Single(+3.3); Single(+5) | 260mW | -40 to +85 |
$ |
||
| AD9280 | ✓
| Complete 8-bit, 32 MSPS, 95 mW CMOS A/D Converter | 8 | 32MSPS | 1 | 300MHz | Single(+3); Single(+3.3); Single(+5) | 110mW | -40 to +85 |
$ |
|
| AD9057-40 | 8-Bit, 40 MSPS A/D Converter | 8 | 40MSPS | 1 | 120MHz | Single(+5) | 192mW | -40 to +85 |
$ |
||
| AD9288-40 | 8-Bit, 40 MSPS Dual A/D Converter | 8 | 40MSPS | 2 | 475MHz | Single(+3); Single(+3.3) | 156mW | -40 to +85 |
$ |
||
| AD9283-50 | ✓
| 8-Bit, 50 MSPS 3 V A/D Converter | 8 | 50MSPS | 1 | 475MHz | Single(+3); Single(+3.3) | 80mW | -25 to +85 |
$ |
|