Analog Devices has a wide range of low bandwidth, high resolution, Σ-Δ ADCs. Along with the ADC, these devices contain current sources, a multiplexer, a PGA and analog input buffers on board. This Selection Guide identifies some of the applications in which the ADCs are used as well as identifying the most suitable ADCs for each application.
(Please see the notes below the Selection Table.)
New Parts:
AD7190: 4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA
AD7780: 24-Bit Pin Programmable Low Power Σ-Δ ADC
| Generic Part # | No. of Bits | p-p res. @ Max. Range(Bits) | @ Data Rate(Hz) | AIN Chan. | Onchip PGA | Onchip AIN Buffer |
Onchip Curr Source |
AVDD/ DVDD (V) |
Power Supply Current (mA) |
Price $/1K |
Comments |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD7190 | 24 | 20.5 | 50 | 4 | Yes | Yes | AVDD:5 DVDD:3/5 |
6 | 5.9 | ||
| AD7701 | 16 | 16 | 4000 | 1 | 5 | 5 | 15.70 | 10Hz Bandwidth | |||
| AD7703 | 20 | 17 | 4000 | 1 | 5 | 5 | 13.26 | 10Hz Bandwidth | |||
| AD7705 | 16 | 16 | 60 | 2 | Yes | Yes | 3/5 | 0.3 | 4.12 | ||
| AD7706 | 16 | 16 | 60 | 3 | Yes | Yes | 3/5 | 0.3 | 4.12 | ||
| AD7707 | 16 | 16 | 60 | 3 | Yes | Yes | 3/5 | 0.28 | 4.46 | ||
| AD7708 | 16 | 16 | 20 | 10 | Yes | Yes | 3/5 | 1.28 | 3.98 | ||
| AD7709 | 16 | 16 | 20 | 4 | Yes | Yes | Yes | 3/5 | 1.25 | 3.89 | |
| AD7710 | 24 | 17.5 | 60 | 2 | Yes | 5 | 5 | 14.45 | |||
| AD7711 | 24 | 17.5 | 60 | 2 | Yes | Yes | 5 | 5 | 15.30 | Two Current. Sources |
|
| AD7711A | 24 | 17.5 | 60 | 2 | Yes | Yes | 5 | 5 | 15.30 | One Current. Source |
|
| AD7712 | 24 | 17.5 | 60 | 2 | Yes | 5 | 5 | 13.20 | |||
| AD7713 | 24 | 16 | 20 | 3 | Yes | Yes | 5 | 0.7 | 16.15 | ||
| AD7714 | 24 | 17.5 | 60 | 5 | Yes | Yes | 3/5 | 0.35 | 8.28 | ||
| AD7715 | 16 | 16 | 60 | 1 | Yes | Yes | 3/5 | 0.35 | 5.65 | ||
| AD7718 | 24 | 18.5 | 20 | 10 | Yes | Yes | 3/5 | 1.28 | 5.24 | ||
| AD7719 | 24 | 18.5 | 20 | 5 | Yes | Yes | Yes | 3/5 | 1.5 | 8.76 | Dual ADC |
| AD7730 | 24 | 17 | 200 | 2 | Yes | Yes | AVDD:5 DVDD: 3/5 |
13 | 9.86 | Weighscale | |
| AD7730L | 24 | 17 | 200 | 2 | Yes | Yes | AVDD:5 DVDD: 3/5 |
13 | 8.12 | Weighscale | |
| AD7731 | 24 | 17 | 800 | 5 | Yes | Yes | AVDD:5 DVDD: 3/5 |
13.5 | 9.86 | ||
| AD7732 | 24 | 16 | 2000 | 2 | Yes | Yes | AVDD:5 DVDD: 3/5 |
18 | 8.50 | Fast Channel Switching | |
| AD7734 | 24 | 16 | 2000 | 4 | Yes | Yes | AVDD:5 DVDD: 3/5 |
18 | 8.50 | Fast Channel Switching | |
| AD7738 | 24 | 16 | 8500 | 8 | Yes | Yes | AVDD:5 DVDD: 3/5 |
18 | 7.77 | Fast Channel Switching | |
| AD7739 | 24 | 16 | 4000 | 8 | Yes | Yes | AVDD:5 DVDD: 3/5 |
14 | 7.65 | Fast Channel Switching | |
| AD7780 | 24 | 20 | 16.7 | 1 | Yes | Yes | 3/5 | 0.38 | 2.7 | Pin-Programmable | |
| AD7782 | 24 | 18.5 | 20 | 2 | Yes | Yes | 3/5 | 1.3 | 4.25 | Read-Only | |
| AD7783 | 24 | 18.5 | 20 | 1 | Yes | Yes | 3/5 | 1.3 | 4.25 | Read-Only | |
| AD7785 | 20 | 19 | 16.6 | 3 | Yes | Yes | Yes | 3/5 | 0.40 | 4.20 | On-Chip Reference |
| AD7787 | 24 | 19 | 16.6 | 2 | Yes | 3/5 | 0.13 | 3.80 | Low Power | ||
| AD7788 | 16 | 16 | 16.6 | 3/5 | 0.065 | 1.99 | Low Power | ||||
| AD7789 | 24 | 19 | 16.6 | 1 | 3/5 | 0.065 | 2.95 | Low Power | |||
| AD7790 | 16 | 16 | 16.6 | 1 | Yes | 3/5 | 0.13 | 2.96 | Low Power | ||
| AD7791 | 24 | 19 | 16.6 | 1 | Yes | 3/5 | 0.13 | 3.83 | Low Power | ||
| AD7792 | 16 | 16 | 16.6 | 3 | Yes | Yes | Yes | 3/5 | 0.40 | 3.99 | On-Chip Reference |
| AD7793 | 24 | 19 | 16.6 | 3 | Yes | Yes | Yes | 3/5 | 0.40 | 5.10 | On-Chip Reference |
| AD7794 | 24 | 19 | 16.6 | 6 | Yes | Yes | Yes | 3/5 | 0.40 | 5.80 | High Channel Count |
| AD7795 | 16 | 16 | 16.6 | 6 | Yes | Yes | Yes | 3/5 | 0.40 | 4.40 | High Channel Count |
| AD7796 | 16 | 15.5 | 16.6 | 1 | Yes | Yes | 3/5 | 0.25 | 2.75 | Weight/Pressure | |
| AD7797 | 24 | 15.5 | 16.6 | 1 | Yes | Yes | 3/5 | 0.25 | 3.35 | Weight/Pressure | |
| AD7798 | 16 | 16 | 16.6 | 3 | Yes | Yes | 3/5 | 0.30 | 3.80 | Weight/Pressure | |
| AD7799 | 24 | 19 | 16.6 | 3 | Yes | Yes | 3/5 | 0.40 | 4.35 | Weight/Pressure |
Summary of Low Bandwidth Sigma Delta ADC Information
| 1. Number of Bits | ||
| 16-Bit: | AD7705, AD7706, AD7707, AD7708, AD7709, AD7715, AD7785, AD7788, AD7790, AD7792, AD7795, AD7796, AD7798 | |
| 20-Bit: | AD7785 | |
| 24-Bit: | AD7710, AD7711, AD7711A, AD7712, AD7713, AD7714, AD7718, AD7719, AD7730, AD7730L, AD7731, AD7732, AD7734, AD7738, AD7739, AD7782, AD7783, AD7787, AD7789, AD7791, AD7793, AD7794, AD7797, AD7799 | |
| 2. Multi-Channel Applications | ||
| High Throughput: | AD7731, AD7734, AD7738, AD7739 | |
| Low Throughput: | AD7708, AD7718, AD7714, AD7794, AD7795 | |
| 3. Temperature Measurements | ||
| For thermal diode and RTD applications, current sources are required. | ||
| Thermocouple: | AD7714, AD7719, AD7785, AD7792, AD7793, AD7794, AD7795 | |
| Thermal Diode: | AD7709 | |
| RTD: | AD7711, AD7719, AD7783, AD7785, AD7792, AD7793, AD7794 | |
| 4. Pressure | ||
| Requirements: Low level differential analog inputs with a high level differential reference input for ratiometric operation. Optional features include an auxiliary ADC, which can be used for temperature compensation. | ||
| 5. Weighscale | ||
| Requirements: Low level, differential analog inputs with a high level differential reference input for ratiometric operation. Optional features include an auxiliary ADC which can be used for temperature compensation, fast-step, AC excitation, a reference detect circuit and increased filter rejection in the out-of-band region.
AD7730, AD7730L, AD7719, AD7714, AD7796, AD7797, AD7798, AD7799 |
||
| 6. Low Power | ||
| AD7787, AD7788, AD7789, AD7790, AD7791, AD7705, AD7706, AD7714, AD7715, AD7719, AD7785, AD7792, AD7793, AD7794, AD7795, AD7796, AD7797, AD7798, AD7799 | ||
| 7. High Analog Input Voltages (+10 V) | ||
| AD7732, AD7734, AD7712, AD7707 | ||
| 8. Rail-to-Rail On-Chip Buffers | ||
| AD7719, AD7708, AD7718, AD7782, AD7783, AD7709, AD7787, AD7790, AD7791 | ||
| 9. Bipolar Inputs (+2.5 V) | ||
| AD7710, AD7711, AD7712 | ||
| 10. Pin Configurable | ||
| AD7782, AD7783 | ||