ADA4862-3: オペアンプ、トリプル、高速、G=+2、低価格
ADA4862-3は、内部でG=+2に固定された、低価格、高速、電流フィードバック型のトリプル・オペアンプで、ハイビジョンやRGBビデオ・アプリケーションに関して優れた性能を提供します。G=+2で3dB帯域幅は300MHz、750V/μsスルーレートとなっており、その他の多くの高速アプリケーションに最適です。また、ADA4862-3はG=+1あるいはG=-1のゲインに構成することも可能とな ...続きを見る
ADA4862-3: オペアンプ、トリプル、高速、G=+2、低価格
製品概要
ADA4862-3は、内部でG=+2に固定された、低価格、高速、電流フィードバック型のトリプル・オペアンプで、ハイビジョンやRGBビデオ・アプリケーションに関して優れた性能を提供します。G=+2で3dB帯域幅は300MHz、750V/μsスルーレートとなっており、その他の多くの高速アプリケーションに最適です。また、ADA4862-3はG=+1あるいはG=-1のゲインに構成することも可能となっています。
低価格と、優れた微分ゲイン(0.02%)、微分位相(0.03°)それに0.1dB平坦特性(65MHz)の組み合わせで、コンスーマ用、プロ用のいずれのビデオ・アプリケーションのどちらにも理想的といえます。
ADA4862-3は14ピンのSOICパッケージを採用しており、拡張工業用温度範囲(2)の-40~+105℃で動作します。
特長
- RGB/HD/SDビデオに最適
1080i/720分解能をサポート - 高速
-3dB帯域幅:300MHz(G=2)
スルーレート:750V/μs - セトリング時間:9ns(0.5%)
- 0.1dBの平坦性:65MHz
- 微分ゲイン:0.02%
- 微分位相:0.03°
- 広い電源範囲:5~12V
- 低消費電力:5.3mA/アンプ
- 低電圧オフセット(RTO):3.5mV(typ)
- 高出力電流:25mA
- ゲイン+1、-1の構成も可能
- パワーダウン機能
Diagrams
- 拡大
- シンボル&フットプリント
Functional Block Diagram
オペアンプ、トリプル、高速、G=+2、低価格
Functional Block Diagram for ADA4862-3
ADA4420-6 - Low Cost 6-Channel HD/SD Video Filter
ADA4856-3 - Single-Supply, High Speed, Fixed G = +2, Rail-to-Rail Output Video Amplifier
ADA4859-3 - Single-Supply, Fixed G = 2, High Speed, Video Amplifier with Charge Pump
| Part# | -3dB Bandwidth | Slew Rate | Min Stable Acl | Rail-Rail Out | THD (-dB) | Input Noise (nV/rtHz) | Vcc-Vee | Supply Current (max) | Features | Packages | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD8051 | 110MHz | 170V/µs | 1V/V | Yes | 68 | 16nV/rtHz | 3V to 12V | 5.5 | Rail-to-Rail, Single Supply | SOIC, SOT | $0.86 |
| AD8052 | 110MHz | 170V/µs | 1V/V | Yes | 68 | 16nV/rtHz | 3V to 12V | 11 | Rail-to-Rail, Single Supply | SOIC, SOP | $1.62 |
| AD8091 | 110MHz | 170V/µs | 1V/V | Yes | 71 | 16nV/rtHz | 3V to 12V | 5.5 | Rail-to-Rail, Single Supply | SOIC, SOT | $0.70 |
| AD8092 | 110MHz | 170V/µs | 1V/V | Yes | 71 | 16nV/rtHz | 3V to 12V | 11 | Rail-to-Rail, Single Supply | SOIC, SOP | $0.90 |
| AD829 | 120MHz | 230V/µs | 1V/V | No | n/a | 1.7nV/rtHz | 9V to 36V | 6.5 | Comp Pin, Null | DIP, LCC, SOIC | $2.52 |
| ADA4851-4 | 130MHz | 375V/µs | 1V/V | Yes | 83 | 10nV/rtHz | 2.7V to 12V | 12.8 | Rail-to-Rail, Single Supply | SOP | $1.10 |
| ADA4851-2 | 130MHz | 375V/µs | 1V/V | Yes | 83 | 10nV/rtHz | 2.7V to 12V | 6.4 | Rail-to-Rail, Single Supply | SOP | $0.70 |
| AD8054 | 150MHz | 145V/µs | 1V/V | Yes | 68 | 16nV/rtHz | 3V to 12V | 13.6 | Single Supply | SOIC, SOP | $2.88 |
| AD8044 | 160MHz | 190V/µs | 1V/V | Yes | 75 | 16nV/rtHz | 3V to 12V | 13.6 | Rail-to-Rail, Single Supply | DIP, SOIC | $4.00 |
| AD8041 | 170MHz | 170V/µs | 1V/V | Yes | 72 | 16nV/rtHz | 3V to 12V | 6.5 | Disable, Power Down, Rail-to-Rail, Single Supply | DIP, SOIC | $1.95 |
| AD8042 | 170MHz | 225V/µs | 1V/V | Yes | 73 | 15nV/rtHz | 3V to 12V | 14 | Rail-to-Rail, Single Supply | DIP, SOIC | $2.05 |
| ADA4850-1 | 175MHz | 220V/µs | 1V/V | Yes | 81 | 10nV/rtHz |