ADA4861-3:  オペアンプ、トリプル、高速、低価格

ADA4861-3は、トータル性能に優れた低価格、高速のトリプル電流帰還型オペアンプです。730MHz(-3dB)の帯域幅と625V/μsのスルーレートを提供するこのアンプは、多くの高速アプリケーションに最適です。低価格、優れた微分ゲイン(0.01%)と微分位相(0.02°)、0.1dBの平坦性(100MHzまで)など、民生用ビデオ、業務用ビデオのいずれにも理想的な特性を備えています。

...続きを見る

ADA4861-3:  オペアンプ、トリプル、高速、低価格

製品概要

ADA4861-3は、トータル性能に優れた低価格、高速のトリプル電流帰還型オペアンプです。730MHz(-3dB)の帯域幅と625V/μsのスルーレートを提供するこのアンプは、多くの高速アプリケーションに最適です。低価格、優れた微分ゲイン(0.01%)と微分位相(0.02°)、0.1dBの平坦性(100MHzまで)など、民生用ビデオ、業務用ビデオのいずれにも理想的な特性を備えています。

+5V~±5Vの電源電圧で動作し、使用する電源電流はアンプ当たりわずか6mAです。消費電力をさらに低減するために、各アンプはパワーダウン機能を備えており、使用していないときの電源電流は0.3mA/アンプにまで下がります。

14ピンSOICパッケージを採用し、-40~+105℃の拡張工業用温度範囲(2)で動作します。

特長

  • 高速
    730MHzの-3dB帯域幅
    スルーレート:625V/μs
    セトリング時間:13ns(~0.5%)
  • 広い電源範囲:5~12V
  • 低消費電力:6mA/アンプ
  • 0.1dB平坦性:100MHz
  • 微分ゲイン:0.01%
  • 微分位相:0.02°
  • 低電圧オフセット:100μV(typ)
  • 高出力電流:25mA
  • パワーダウン

Diagrams

ADA4861-3 Diagram
Functional Block Diagram for ADA4861-3

仕様

V or I Feedback Current
Min Stable Acl 1V/V
Packages SOIC
Rail-Rail Out No
Slew Rate 680V/µs
-3dB Bandwidth 730MHz
Supply Current (max) 20.5mA
THD (-dB) 85dB
Type Current Feedback,Video
Vcc-Vee 5V to 12V
Input Noise (nV/rtHz) 3.2nV/rtHz

その他の製品を探す

ADA4420-6 - Low Cost 6-Channel HD/SD Video Filter

ADA4859-3 - Single-Supply, Fixed G = 2, High Speed, Video Amplifier with Charge Pump

ADA4856-3 - Single-Supply, High Speed, Fixed G = +2, Rail-to-Rail Output Video Amplifier

新製品情報のRSSフィードを取得
Part# -3dB Bandwidth Slew Rate Min Stable Acl Rail-Rail Out THD (-dB) Input Noise (nV/rtHz) Vcc-Vee Supply Current (max) Features Packages Price* (1000-4999)
AD8051 110MHz 170V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.86
AD8052 110MHz 170V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $1.62
AD8091 110MHz 170V/µs 1V/V Yes 71 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.70
AD8092 110MHz 170V/µs 1V/V Yes 71 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $0.90
AD829 120MHz 230V/µs 1V/V No n/a 1.7nV/rtHz 9V to 36V 6.5 Comp Pin, Null DIP, LCC, SOIC $2.52
ADA4851-4 130MHz 375V/µs 1V/V Yes 83 10nV/rtHz 2.7V to 12V 12.8 Rail-to-Rail, Single Supply SOP $1.10
ADA4851-2 130MHz 375V/µs 1V/V Yes 83 10nV/rtHz 2.7V to 12V 6.4 Rail-to-Rail, Single Supply SOP $0.70
AD8054 150MHz 145V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 13.6 Single Supply SOIC, SOP $2.88
AD8044 160MHz 190V/µs 1V/V Yes 75 16nV/rtHz 3V to 12V 13.6 Rail-to-Rail, Single Supply DIP, SOIC $4.00
AD8041 170MHz 170V/µs 1V/V Yes 72 16nV/rtHz 3V to 12V 6.5 Disable, Power Down, Rail-to-Rail, Single Supply DIP, SOIC $1.95
AD8042 170MHz 225V/µs 1V/V Yes 73 15nV/rtHz 3V to 12V 14 Rail-to-Rail, Single Supply DIP, SOIC $2.05
ADA4850-1 175MHz 220V/µs 1V/V Yes 81 10nV/rtHz