ADA4860-1:  High Speed, Low Cost, Op Amp

The ADA4860-1 is a low cost, high speed, current feedback op amp that provides excellent overall performance. The 800 MHz, -3 dB bandwidth, and 790 V/µs slew rate make this amplifier well suited for ...続きを見る

ADA4860-1:  High Speed, Low Cost, Op Amp

製品概要

The ADA4860-1 is a low cost, high speed, current feedback op amp that provides excellent overall performance. The 800 MHz, -3 dB bandwidth, and 790 V/µs slew rate make this amplifier well suited for many high speed applications. With its combination of low price, excellent differential gain (0.02%), differential phase (0.02°), and 0.1 dB flatness out to 125 MHz, this amplifier is ideal for both consumer and professional video applications.

The ADA4860-1 is designed to operate on supply voltages as low as +5 V and up to ±5 V using 6 mA of supply current. To further reduce power consumption, the amplifier is equipped with a power-down feature, that lowers the supply current to 0.25 mA.

The ADA4860-1 is available in the 6-lead SOT-23 package and is designed to work over the extended temperature range of -40°C to +105°C.

Features

  • High speed
    800 MHz, -3 dB bandwidth
    790 V/µs slew rate
    8 ns settling time to 0.5%
  • Wide supply range: 5 V to 12 V
  • Low power: 6 mA
  • 0.1 dB flatness: 125 MHz
  • Differential gain: 0.02%
  • Differential phase: 0.02°
  • Low voltage offset: 3.5 mV (typ)
  • High output current: 25 mA
  • Power down

Diagrams

ADA4860-1 Diagram
Pin Configuration Diagram for ADA4860-1

仕様

V or I Feedback Current
Min Stable Acl 1V/V
Packages SOT
Rail-Rail Out No
Slew Rate 790V/µs
-3dB Bandwidth 520MHz
Supply Current (max) 8mA
THD (-dB) 90dB
Type Hi Spd Compl. Bipolar,Video
Vcc-Vee 5V to 12V
Input Noise (nV/rtHz) 4nV/rtHz

その他の製品を探す

ADA4859-3 - Single-Supply, Fixed G = 2, High Speed, Video Amplifier with Charge Pump

ADA4856-3 - Single-Supply, High Speed, Fixed G = +2, Rail-to-Rail Output Video Amplifier

ADA4420-6 - Low Cost 6-Channel HD/SD Video Filter

新製品情報のRSSフィードを取得
Part# -3dB Bandwidth Slew Rate Min Stable Acl Rail-Rail Out THD (-dB) Input Noise (nV/rtHz) Vcc-Vee Supply Current (max) Features Packages Price* (1000-4999)
AD8051 110MHz 170V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.86
AD8052 110MHz 170V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $1.62
AD8091 110MHz 170V/µs 1V/V Yes 71 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.70
AD8092 110MHz 170V/µs 1V/V Yes 71 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $0.90
AD829 120MHz 230V/µs 1V/V No n/a 1.7nV/rtHz 9V to 36V 6.5 Comp Pin, Null DIP, LCC, SOIC $2.52
ADA4851-4 130MHz 375V/µs 1V/V Yes 83 10nV/rtHz 2.7V to 12V 12.8 Rail-to-Rail, Single Supply SOP $1.10
ADA4851-2 130MHz 375V/µs 1V/V Yes 83 10nV/rtHz 2.7V to 12V 6.4 Rail-to-Rail, Single Supply SOP $0.70
AD8054 150MHz 145V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 13.6 Single Supply SOIC, SOP $2.88
AD8044 160MHz 190V/µs 1V/V Yes 75 16nV/rtHz 3V to 12V 13.6 Rail-to-Rail, Single Supply DIP, SOIC $4.00
AD8041 170MHz 170V/µs 1V/V Yes 72 16nV/rtHz 3V to 12V 6.5 Disable, Power Down, Rail-to-Rail, Single Supply DIP, SOIC $1.95
AD8042 170MHz 225V/µs 1V/V Yes 73 15nV/rtHz 3V to 12V 14 Rail-to-Rail, Single Supply DIP, SOIC $2.05
ADA4850-1 175MHz 220V/µs 1V/V Yes 81 10nV/rtHz 2.7V to 6V 2.9