AD9631: オペアンプ、ゲイン1で安定、超低歪み、高速
AD9631は広帯域幅の超高速アンプで、AD9621とAD9622の性能を向上させた代替品です。AD9631はユニティ・ゲインで安定しています。AD9631に備わる電圧帰還型アーキテクチャを利用した優れたセトリング・タイム、帯域幅、低歪みにより、これまで電流帰還型アンプに頼ってきた多くのアプリケーションの要求を満たします。この伝統的なオペアンプの構造により、多くの設計で、これまでよりはるかに ...続きを見る
AD9631: オペアンプ、ゲイン1で安定、超低歪み、高速
製品概要
AD9631は広帯域幅の超高速アンプで、AD9621とAD9622の性能を向上させた代替品です。AD9631はユニティ・ゲインで安定しています。AD9631に備わる電圧帰還型アーキテクチャを利用した優れたセトリング・タイム、帯域幅、低歪みにより、これまで電流帰還型アンプに頼ってきた多くのアプリケーションの要求を満たします。この伝統的なオペアンプの構造により、多くの設計で、これまでよりはるかに予想どおりの動作が実現します。
独自の設計アーキテクチャにより、電流帰還型と電圧帰還型の両方のアンプに備わる多くの優れた特性を兼ね備えたアンプが生まれました。AD9631は、これまでにない高速で高精度なパルス応答(16ns/0.01%)や、小信号/大信号でのきわめて広い帯域幅と超低歪みを実現しています。AD9631は、20MHzと320MHzでの小信号帯域幅と175MHzでの大信号帯域幅で、-72dBcを達成しています。
これらの特性により、AD9631はフラッシュADCおよび高分解能ADCの駆動に最適です。また、電圧帰還型アーキテクチャは、両入力のインピーダンスがハイ・インピーダンスでほぼ同等の値となっているため、アクティブ・フィルタの設計時に最大限の柔軟性が得られます。
AD9631は工業用温度範囲(-40~+85℃)と軍用温度範囲(-55~+125℃)に対応しています。工業タイプはプラスチックDIPとSOICで、軍用タイプはサーディップで提供されます。
この製品には評価用ボードが用意されています。製品番号AD9631-EBでご注文ください。この評価用ボードの回路図とレイアウトは、データシートに掲載されています。
- 英語データシート Rev C, 07/2003 (pdf 692kB)
- (データシート利用上の注意)
ADA4856-3 - Single-Supply, High Speed, Fixed G = +2, Rail-to-Rail Output Video Amplifier
ADA4859-3 - Single-Supply, Fixed G = 2, High Speed, Video Amplifier with Charge Pump
ADA4420-6 - Low Cost 6-Channel HD/SD Video Filter
| Part# | -3dB Bandwidth | Slew Rate | Min Stable Acl | Rail-Rail Out | THD (-dB) | Input Noise (nV/rtHz) | Vcc-Vee | Supply Current (max) | Features | Packages | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD8051 | 110MHz | 170V/µs | 1V/V | Yes | 68 | 16nV/rtHz | 3V to 12V | 5.5 | Rail-to-Rail, Single Supply | SOIC, SOT | $0.86 |
| AD8052 | 110MHz | 170V/µs | 1V/V | Yes | 68 | 16nV/rtHz | 3V to 12V | 11 | Rail-to-Rail, Single Supply | SOIC, SOP | $1.62 |
| AD8091 | 110MHz | 170V/µs | 1V/V | Yes | 71 | 16nV/rtHz | 3V to 12V | 5.5 | Rail-to-Rail, Single Supply | SOIC, SOT | $0.70 |
| AD8092 | 110MHz | 170V/µs | 1V/V | Yes | 71 | 16nV/rtHz | 3V to 12V | 11 | Rail-to-Rail, Single Supply | SOIC, SOP | $0.90 |
| AD829 | 120MHz | 230V/µs | 1V/V | No | n/a | 1.7nV/rtHz | 9V to 36V | 6.5 | Comp Pin, Null | DIP, LCC, SOIC | $2.52 |
| ADA4851-4 | 130MHz | 375V/µs | 1V/V | Yes | 83 | 10nV/rtHz | 2.7V to 12V | 12.8 | Rail-to-Rail, Single Supply | SOP | $1.10 |
| ADA4851-2 | 130MHz | 375V/µs | 1V/V | Yes | 83 | 10nV/rtHz | 2.7V to 12V | 6.4 | Rail-to-Rail, Single Supply | SOP | $0.70 |
| AD8054 | 150MHz | 145V/µs | 1V/V | Yes | 68 | 16nV/rtHz | 3V to 12V | 13.6 | Single Supply | SOIC, SOP | $2.88 |
| AD8044 | 160MHz | 190V/µs | 1V/V | Yes | 75 | 16nV/rtHz | 3V to 12V | 13.6 | Rail-to-Rail, Single Supply | DIP, SOIC | $4.00 |
| AD8041 | 170MHz | 170V/µs | 1V/V | Yes | 72 | 16nV/rtHz | 3V to 12V | 6.5 | Disable, Power Down, Rail-to-Rail, Single Supply | DIP, SOIC | $1.95 |
| AD8042 | 170MHz | 225V/µs | 1V/V | Yes | 73 | 15nV/rtHz | 3V to 12V | 14 | Rail-to-Rail, Single Supply | DIP, SOIC | $2.05 |
| ADA4850-1 | 175MHz | 220V/µs | 1V/V | Yes |