AD829:  オペアンプ、高速、低ノイズ、ビデオ用

AD829は、カスタム補償機能付きの低ノイズ(1.7nV/√Hz)高速オペアンプで、50MHzを超える帯域幅を維持しながら±1~±20のゲインを提供します。3.58MHzおよび4.43MHzで0.04°の差動位相と0.02%の差動ゲイン性能を提供し、50Ωまたは75Ωの逆終端ケーブルを駆動するAD829は、プロ用ビデオ・アプリケーションに最適です。必要な電源電流がわずか5mAで、230V/μ ...続きを見る

AD829:  オペアンプ、高速、低ノイズ、ビデオ用

製品概要

AD829は、カスタム補償機能付きの低ノイズ(1.7nV/√Hz)高速オペアンプで、50MHzを超える帯域幅を維持しながら±1~±20のゲインを提供します。3.58MHzおよび4.43MHzで0.04°の差動位相と0.02%の差動ゲイン性能を提供し、50Ωまたは75Ωの逆終端ケーブルを駆動するAD829は、プロ用ビデオ・アプリケーションに最適です。必要な電源電流がわずか5mAで、230V/μsの非補償スルーレートおよび750MHzのゲイン帯域幅積を達成します。

AD829は、外部補償ピンによってきわめて多彩な機能を提供します。例えば、補償機能を選択することで、特定の負荷および電源電圧に対して帯域幅を最適化することができます。ゲイン2のライン・ドライバとして、ピークの1dBを犠牲にすれば、-3dB帯域幅を95MHzに増大できます。また、AD829の出力を外部補償ピンにクランプすることもできます。

AD829は優れたDC性能を備えています。500Ωの負荷に対する30V/mVの最小オープンループ・ゲイン、1.7nV/√Hzの低入力電圧ノイズ、それに最大1mVの低入力オフセット電圧を提供します。同相ノイズ除去比と電源除去比はともに120dBです。

AD829は、高速(0.1%まで90ns)セトリング・タイムが重視されるマルチチャンネル高速データ変換にも役立ちます。この種のアプリケーションでは、AD829は8~10ビットA/Dコンバータ用の入力バッファとして、また高速D/Aコンバータ用の出力I/Vコンバータとして使用できます。

AD829は、トランスインピーダンス・アンプが提供するのと同じ数多くの利点を提供し、従来の電圧帰還型アンプと同じように動作します。外部の補償コンデンサを変更することで、50MHz以上の帯域幅を特定のゲイン範囲で維持できます。AD829もトランインピーダンス・アンプもユニティ・ゲインが安定しており、類似の電圧ノイズ性能(1.7nV/√Hz)が得られます。ただし、AD829の電流ノイズ(1.5pA/√Hz)はトランスインピーダンス・アンプのノイズの10%未満になり、またAD829の入力は対称となります。

特長

  • 高速
    120MHz帯域、ゲイン=-1
    230V/μsスルーレート
    90nsセトリング時間~0.1%
  • ビデオ信号に最適
    0.02%微分ゲイン誤差
    0.04°微分位相誤差
  • 低ノイズ
    1.7nV/√Hz入力電圧ノイズ
    1.5pA/√Hz入力電流ノイズ
  • 優れたDC精度
    1mV(max)入力オフセット電圧(全温度範囲)
    0.3mV/℃入力オフセット・ドリフト
  • 柔軟な動作
    ±5V~±15V動作
    150Ω負荷で±3V出力スイング
    ゲイン1~20での外部保証
    5mA供給電流
  • EIA-481A規格に基ずくテープ&リールでの供給可能

ブロック図

AD829ピン配置
AD829ピン配置

仕様

V or I Feedback Voltage
Min Stable Acl 1V/V
Packages DIP,LCC,SOIC
Rail-Rail Out No
Slew Rate 230V/µs
-3dB Bandwidth 120MHz
Supply Current (max) 6.5mA
THD (-dB) n/a
Type BiPolar,Video
Vcc-Vee 9V to 36V
Input Noise (nV/rtHz) 1.7nV/rtHz

その他の製品を探す

ADA4856-3 - Single-Supply, High Speed, Fixed G = +2, Rail-to-Rail Output Video Amplifier

ADA4420-6 - Low Cost 6-Channel HD/SD Video Filter

ADA4859-3 - Single-Supply, Fixed G = 2, High Speed, Video Amplifier with Charge Pump

新製品情報のRSSフィードを取得
Part# -3dB Bandwidth Slew Rate Min Stable Acl Rail-Rail Out THD (-dB) Input Noise (nV/rtHz) Vcc-Vee Supply Current (max) Features Packages Price* (1000-4999)
AD8051 110MHz 170V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.86
AD8052 110MHz 170V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $1.62
AD8091 110MHz 170V/µs 1V/V Yes 71 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.70
AD8092 110MHz 170V/µs 1V/V Yes 71 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $0.90
AD829 120MHz 230V/µs 1V/V No n/a 1.7nV/rtHz 9V to 36V 6.5 Comp Pin, Null DIP, LCC, SOIC $2.52
ADA4851-4 130MHz 375V/µs 1V/V Yes 83 10nV/rtHz 2.7V to 12V 12.8 Rail-to-Rail, Single Supply SOP $1.10
ADA4851-2 130MHz 375V/µs 1V/V Yes 83 10nV/rtHz 2.7V to 12V 6.4 Rail-to-Rail, Single Supply SOP $0.70
AD8054 150MHz 145V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 13.6 Single Supply SOIC, SOP $2.88
AD8044 160MHz 190V/µs 1V/V Yes 75 16nV/rtHz 3V to 12V 13.6 Rail-to-Rail, Single Supply DIP, SOIC $4.00
AD8041 170MHz 170V/µs 1V/V Yes 72 16nV/rtHz 3V to 12V 6.5 Disable, Power Down, Rail-to-Rail, Single Supply DIP, SOIC $1.95
AD8042 170MHz 225V/µs 1V/V Yes 73 15nV/rtHz