AD8091:  Low Cost, High Speed Rail-to-Rail Amplifier (Single)

The AD8091 (single) and AD8092 (dual) are low cost, voltage feedback, high speed amplifiers designed to operate on +3 V, +5 V, or ±5 V supplies. The AD8091/AD8092 have true single-supply capability, ...続きを見る

AD8091:  Low Cost, High Speed Rail-to-Rail Amplifier (Single)

製品概要

The AD8091 (single) and AD8092 (dual) are low cost, voltage feedback, high speed amplifiers designed to operate on +3 V, +5 V, or ±5 V supplies. The AD8091/AD8092 have true single-supply capability, with an input voltage range extending 200 mV below the negative rail and within 1 V of the positive rail.

Despite their low cost, the AD8091/AD8092 provide excellent overall performance and versatility. The output voltage swing extends to within 25 mV of each rail, providing the maximum output dynamic range with excellent overdrive recovery. This makes the AD8091/AD8092 useful for video electronics, such as cameras, video switchers, or any high speed portable equipment. Low distortion and fast settling make them ideal for active filter applications. The AD8091/AD8092 offer a low power supply current and can operate on a single 3 V power supply. These features are ideally suited for portable and battery-powered applications where size and power are critical.

The wide bandwidth and fast slew rate make these amplifiers useful in many general-purpose, high speed applications where dual power supplies of up to ±6 V and single supplies from +3 V to +12 V are needed.

This low cost performance is offered in an 8-lead SOIC (AD8091/AD8092), a tiny SOT23-5 (AD8091), and an MSOP (AD8092).

Applications

  • Coaxial cable drivers
  • Active filters
  • Video switchers
  • Professional cameras
  • CCD imaging systems
  • CDs/DVDs
  • Clock buffers
  • Data Sheet, Rev. C, 9/07

    Features

    • Low cost single (AD8091) and dual (AD8092) amplifiers
    • Fully specified at +3 V, +5 V, and ±5 V supplies
    • Single-supply operation
      Output swings to within 25 mV of either rail
    • High speed and fast settling on 5 V
      110 MHz, −3 dB bandwidth (G = +1)
      145 V/μs slew rate
      50 ns settling time to 0.1%
    • Low power of 4.4 mA per amplifier
    • Good video specifications (G = +2)
      Gain flatness of 0.1 dB to 20 MHz; RL = 150 Ω
      0.03% differential gain error; RL = 1 kΩ
      0.03%differential phase error; RL = 1 kΩ
    • Low distortion
      −80 dBc total harmonic @ 1 MHz; RL = 100 Ω
    • Outstanding load drive capability
      Drives 45 mA, 0.5 V from supply rails
      Drives 50 pF capacitive load (G = +1)

    Diagrams

    AD8091 Diagram
    Pin Out Diagram for AD8091

    仕様

    V or I Feedback Voltage
    Min Stable Acl 1V/V
    Packages SOIC,SOT
    Rail-Rail Out Yes
    Slew Rate 170V/µs
    -3dB Bandwidth 110MHz
    Supply Current (max) 5.5mA
    THD (-dB) 71dB
    Type BiPolar,Video
    Vcc-Vee 3V to 12V
    Input Noise (nV/rtHz) 16nV/rtHz

    その他の製品を探す

    ADA4856-3 - Single-Supply, High Speed, Fixed G = +2, Rail-to-Rail Output Video Amplifier

    ADA4859-3 - Single-Supply, Fixed G = 2, High Speed, Video Amplifier with Charge Pump

    ADA4420-6 - Low Cost 6-Channel HD/SD Video Filter

    新製品情報のRSSフィードを取得
    Part# -3dB Bandwidth Slew Rate Min Stable Acl Rail-Rail Out THD (-dB) Input Noise (nV/rtHz) Vcc-Vee Supply Current (max) Features Packages Price* (1000-4999)
    AD8051 110MHz 170V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.86
    AD8052 110MHz 170V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $1.62
    AD8091 110MHz 170V/µs 1V/V Yes 71 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.70
    AD8092 110MHz 170V/µs 1V/V Yes 71 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $0.90
    AD829 120MHz 230V/µs 1V/V No n/a 1.7nV/rtHz 9V to 36V 6.5 Comp Pin, Null DIP, LCC, SOIC $2.52
    ADA4851-4 130MHz 375V/µs 1V/V Yes 83 10nV/rtHz 2.7V to 12V 12.8 Rail-to-Rail, Single Supply SOP $1.10
    ADA4851-2 130MHz 375V/µs 1V/V Yes 83 10nV/rtHz 2.7V to 12V 6.4 Rail-to-Rail, Single Supply SOP $0.70
    AD8054 150MHz 145V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 13.6 Single Supply SOIC, SOP $2.88
    AD8044 160MHz 190V/µs 1V/V Yes 75 16nV/rtHz 3V to 12V 13.6 Rail-to-Rail, Single Supply DIP, SOIC $4.00
    AD8041 170MHz 170V/µs 1V/V Yes 72 16nV/rtHz 3V to 12V 6.5 Disable, Power Down, Rail-to-Rail, Single Supply DIP, SOIC $1.95
    AD8042 170MHz 225V/µs 1V/V Yes 73 15nV/rtHz 3V to 12V 14