AD8079: オペアンプ、デュアル、ゲイン=+2および+2.2、260MHz、バッファ用
AD8079は、±5V電源で動作するように設計された低消費電力の高速デュアル・バッファです。新しいピン配列により、従来のデュアル・アンプのピン配置と比べて、優れた入出力アイソレーションを実現しています。入力と出力を分離する2つのACグラウンド・ピンにより、5MHzで-70dB未満の極めて低いクロストークを達成しています。
さらに、工場出荷時にG=+2(Aグレード)またはG=+ ...続きを見る
AD8079: オペアンプ、デュアル、ゲイン=+2および+2.2、260MHz、バッファ用
製品概要
AD8079は、±5V電源で動作するように設計された低消費電力の高速デュアル・バッファです。新しいピン配列により、従来のデュアル・アンプのピン配置と比べて、優れた入出力アイソレーションを実現しています。入力と出力を分離する2つのACグラウンド・ピンにより、5MHzで-70dB未満の極めて低いクロストークを達成しています。
さらに、工場出荷時にG=+2(Aグレード)またはG=+2.2(Bグレード)に設定したゲイン設定抵抗を搭載しており、最小限の外付け部品で回路を設定できます。+2.2のBグレードのゲインは、シングルポイント・トリムを設けることで、システム全体のゲインの損失を補償します。アクティブなレーザ・トリミングを抵抗に使用することで、ゲインの厳密な制御とチャンネル間のゲイン・マッチングを保証します。この性能と形態は、差動ケーブルとトランスの駆動に最適です。また、低歪みと高速セトリングによって、高速デュアルまたは差動のA/Dコンバータのバッファリングにも理想的です。
独自のトランスインピーダンス・リニアライゼーション回路を備えており、アンプ当たりわずか50mWの電力で、0.01%の微分ゲイン誤差と0.02°の微分位相誤差という優れた性能でビデオ・ロードを駆動できます。50MHzまでで0.1dBのゲイン平坦度を特長としており、カメラやビデオ・スイッチャなどのプロ用ビデオ・エレクトロニクスに理想的です。
電流消費は、アンプ1個当たり5mA(VS=±5V)と低く、また70mAを超えるロード電流を供給しながら+12Vの単電源で動作可能です。このような性能をすべて小型8ピンのSOICパッケージで提供しています。このような特長により、このアンプはサイズと消費電力が重要となるバッテリ駆動のポータブル製品に理想的です。
優れた260MHzの帯域幅と800V/μsのスルーレートにより、±3~±6Vの両電源が必要な多くの汎用高速アプリケーションに最適です。
-40~+85℃の工業用温度範囲で利用できます。
特長
- 出荷時にゲイン設定
システムでのゲインロスを最小化し、外部部品を最小限で回路構成を実現するためにゲイン設定抵抗を内蔵:
AD8079A/G=+2、AD8079B=+2.2(ゲイン・ミスマッチ:0.1%) - PCBレイアウトの容易さとクロストーク特性を最適化させる(-70dB@5MHz)デュアルのピン配置
- 優れたビデオ性能(RL=50Ω)
0.1dBゲイン平坦性:~50MHz
微分ゲイン誤差:0.01%
微分位相誤差:0.02°
- 低消費電力:50mW/1アンプ(5mA)
- 高帯域&高速セトリング
-3dB帯域幅:260MHz
スルーレート:750V/μs@2Vステップ、
800V/μs@4Vステップ
セトリング時間:40ns(~0.1%@2Vステップ) - 低歪み
THD:65dB@fC=5MHz - 高い出力駆動能力:70mA以上
Diagrams
- 拡大
- シンボル&フットプリント
Functional Block Diagram
オペアンプ、デュアル、ゲイン=+2および+2.2、260MHz、バッファ用
Functional Block Diagram for AD8079
ADA4859-3 - Single-Supply, Fixed G = 2, High Speed, Video Amplifier with Charge Pump
ADA4856-3 - Single-Supply, High Speed, Fixed G = +2, Rail-to-Rail Output Video Amplifier
ADA4420-6 - Low Cost 6-Channel HD/SD Video Filter
| Part# | -3dB Bandwidth | Slew Rate | Min Stable Acl | Rail-Rail Out | THD (-dB) | Input Noise (nV/rtHz) | Vcc-Vee | Supply Current (max) | Features | Packages | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD8051 | 110MHz | 170V/µs | 1V/V | Yes | 68 | 16nV/rtHz | 3V to 12V | 5.5 | Rail-to-Rail, Single Supply | SOIC, SOT | $0.86 |
| AD8052 | 110MHz | 170V/µs | 1V/V | Yes | 68 | 16nV/rtHz | 3V to 12V | 11 | Rail-to-Rail, Single Supply | SOIC, SOP | $1.62 |
| AD8091 | 110MHz | 170V/µs | 1V/V | Yes | 71 | 16nV/rtHz | 3V to 12V | 5.5 | Rail-to-Rail, Single Supply | SOIC, SOT | $0.70 |
| AD8092 | 110MHz | 170V/µs | 1V/V | Yes | 71 | 16nV/rtHz | 3V to 12V | 11 | Rail-to-Rail, Single Supply | SOIC, SOP | $0.90 |
| AD829 | 120MHz | 230V/µs | 1V/V | No | n/a | 1.7nV/rtHz | 9V to 36V | 6.5 | Comp Pin, Null | DIP, LCC, SOIC | $2.52 |
| ADA4851-4 | 130MHz | 375V/µs | 1V/V | Yes | 83 | 10nV/rtHz | 2.7V to 12V | 12.8 | Rail-to-Rail, Single Supply | SOP | $1.10 |
| ADA4851-2 | 130MHz | 375V/µs | 1V/V | Yes | 83 | 10nV/rtHz | 2.7V to 12V | 6.4 | Rail-to-Rail, Single Supply | SOP | $0.70 |
| AD8054 | 150MHz | 145V/µs | 1V/V | Yes | 68 | 16nV/rtHz | 3V to 12V | 13.6 | Single Supply | SOIC, SOP | $2.88 |
| AD8044 | 160MHz | 190V/µs | 1V/V | Yes | 75 | 16nV/rtHz | 3V to 12V | 13.6 | Rail-to-Rail, Single Supply | DIP, SOIC | $4.00 |
| AD8041 | 170MHz | 170V/µs | 1V/V | Yes | 72 | 16nV/rtHz | 3V to 12V | 6.5 | Disable, Power Down, Rail-to-Rail, Single Supply | DIP, SOIC | $1.95 |
| AD8042 | 170MHz | 225V/µs | 1V/V | Yes | 73 | 15nV/rtHz | 3V to 12V | 14 | Rail-to-Rail, Single Supply | DIP, SOIC | $2.05 |
| ADA4850-1 | 175MHz |