AD8074:  オペアンプ、トリプル、ディスエーブル機能付、G=+1および+2、500MHz、ビデオ・バッファ用

AD8074/AD8075は、それぞれG=+1および+2の高速トリプル・ビデオ・バッファです。±5Vで動作し、500MHzを超える-3dBの全信号帯域幅と、1350V/μsを超えるスルーレートを備えています。すべてのチャンネル間で-80dB以上のクロストーク特性と90dB以上のアイソレーションにより、多くの高速アプリケーションに最適です。微分ゲイン誤差は0.01%、微分位相誤差は0.01°で ...続きを見る

AD8074:  オペアンプ、トリプル、ディスエーブル機能付、G=+1および+2、500MHz、ビデオ・バッファ用

製品概要

AD8074/AD8075は、それぞれG=+1および+2の高速トリプル・ビデオ・バッファです。±5Vで動作し、500MHzを超える-3dBの全信号帯域幅と、1350V/μsを超えるスルーレートを備えています。すべてのチャンネル間で-80dB以上のクロストーク特性と90dB以上のアイソレーションにより、多くの高速アプリケーションに最適です。微分ゲイン誤差は0.01%、微分位相誤差は0.01°です。70MHzまで0.1dBのゲイン平坦度を保つため、RGBのバッファリングや駆動に理想的です。±5Vの電源電圧で電流消費は30mA未満です。

どちらのデバイスも高速ディスエーブル機能を備えており、出力をハイ・インピーダンス状態にできます。これにより、より大きな入力アレイを構築できる一方、「オフ」チャンネルの出力負荷を最小限にできます。16ピンTSSOPパッケージで提供されています。

特長

  • 両電源動作:±5V
  • 高速、完全入出力バッファ
    -3dB帯域幅:600MHz@200mVp-p
    -3dB帯域幅:500MHz@2Vp-p
    スルーレート:1600V/μs、G=+1
    スルーレート:1350V/μs、G=+2
  • 高速セトリング時間:4ns
  • 低消費電流:<30mA
  • 高いオフ・アイソレーション:90dB@10MHz
  • 高速出力ディスエーブル機能
  • 優れたビデオ仕様(RL=150Ω)
  • 0.1dBゲイン平坦性:~50MHz
  • 微分ゲイン誤差:0.01%
  • 微分位相誤差:0.01°
  • 全てのチャンネル間でのクロストーク特性
    -80dB@10MHz
    -50dB@100MHz
  • 低価格

Diagrams

AD8074 Diagram
Functional Block Diagram for AD8074

仕様

V or I Feedback Voltage
Min Stable Acl 1V/V
Packages SOP
Rail-Rail Out No
Slew Rate 1.6kV/µs
-3dB Bandwidth 600MHz
Supply Current (max) 30mA
THD (-dB) 80dB
Type Buffer/Fixed Gain,Video
Vcc-Vee 9V to 11V
Input Noise (nV/rtHz) 19.5nV/rtHz

その他の製品を探す

ADA4859-3 - Single-Supply, Fixed G = 2, High Speed, Video Amplifier with Charge Pump

ADA4420-6 - Low Cost 6-Channel HD/SD Video Filter

ADA4856-3 - Single-Supply, High Speed, Fixed G = +2, Rail-to-Rail Output Video Amplifier

新製品情報のRSSフィードを取得
Part# -3dB Bandwidth Slew Rate Min Stable Acl Rail-Rail Out THD (-dB) Input Noise (nV/rtHz) Vcc-Vee Supply Current (max) Features Packages Price* (1000-4999)
AD8051 110MHz 170V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.86
AD8052 110MHz 170V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $1.62
AD8091 110MHz 170V/µs 1V/V Yes 71 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.70
AD8092 110MHz 170V/µs 1V/V Yes 71 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $0.90
AD829 120MHz 230V/µs 1V/V No n/a 1.7nV/rtHz 9V to 36V 6.5 Comp Pin, Null DIP, LCC, SOIC $2.52
ADA4851-4 130MHz 375V/µs 1V/V Yes 83 10nV/rtHz 2.7V to 12V 12.8 Rail-to-Rail, Single Supply SOP $1.10
ADA4851-2 130MHz 375V/µs 1V/V Yes 83 10nV/rtHz 2.7V to 12V 6.4 Rail-to-Rail, Single Supply SOP $0.70
AD8054 150MHz 145V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 13.6 Single Supply SOIC, SOP $2.88
AD8044 160MHz 190V/µs 1V/V Yes 75 16nV/rtHz 3V to 12V 13.6 Rail-to-Rail, Single Supply DIP, SOIC $4.00
AD8041 170MHz 170V/µs 1V/V Yes 72 16nV/rtHz 3V to 12V 6.5 Disable, Power Down, Rail-to-Rail, Single Supply DIP, SOIC $1.95
AD8042 170MHz 225V/µs 1V/V Yes 73 15nV/rtHz 3V to 12V 14 Rail-to-Rail, Single Supply DIP, SOIC $2.05
ADA4850-1 175MHz 220V/µs 1V/V Yes 81 10nV/rtHz 2.7V to 6V 2.9 Power Down, Rail-to-Rail, Single Supply