AD8063:  Low Cost, 300 MHz Rail-to-Rail Amplifier (Single with Disable)

The AD8061/AD8062/AD8063 are rail-to-rail output voltage feedback amplifiers offering ease of use and low cost. They have a bandwidth and slew rate typically found in current feedback amplifiers. All ...続きを見る

AD8063:  Low Cost, 300 MHz Rail-to-Rail Amplifier (Single with Disable)

製品概要

The AD8061/AD8062/AD8063 are rail-to-rail output voltage feedback amplifiers offering ease of use and low cost. They have a bandwidth and slew rate typically found in current feedback amplifiers. All have a wide input common-mode voltage range and output voltage swing, making them easy to use on single supplies as low as 2.7 V.

Despite being low cost, the AD8061/AD8062/AD8063 provide excellent overall performance. For video applications, their differential gain and phase errors are 0.01% and 0.04° into a 150 Ω load, along with 0.1 dB flatness out to 30 MHz. Additionally, they offer wide bandwidth to 300 MHz along with 650 V/μs slew rate.

The AD8061/AD8062/AD8063 offer a typical low power of 6.8 mA/amplifier, while being capable of delivering up to 50 mA of load current. The AD8063 has a power-down disable feature that reduces the supply current to 400 μA. These features make the AD8063 ideal for portable and battery-powered applications where size and power are critical.

Applications

  • Imaging
  • Photodiode preamps
  • Professional video and cameras
  • Handsets
  • DVDs/CDs
  • Base stations
  • Filters
  • ADC drivers
  • Clock buffers
  • Data Sheet, Rev. E, 10/07

    Features

    • Low cost
    • Single (AD8061), dual (AD8062)
    • Single with disable (AD8063)
    • High speed
      300 MHz, −3 dB bandwidth (G = 1)
      650 V/μs slew rate
      8.5 nV/√Hz at 5 V
      35 ns settling time to 0.1% with 1 V step
    • Operates on 2.7 V to 8 V supplies
      Input voltage range = −0.2 V to +3.2 V with VS = 5 V
    • Rail-to-rail output swing
    • Low offset voltage: 6 mV
    • Excellent video specifications (RL = 150 Ω, G = 2)
      Gain flatness: 0.1 dB to 30 MHz
      0.01% differential gain error
      0.04° differential phase error
    • 35 ns overload recovery
    • Low power
      6.8 mA/amplifier typical supply current
      AD8063 400 μA when disabled

    Diagrams

    AD8063 Diagram
    Pin Out Diagram for AD8063

    仕様

    V or I Feedback Voltage
    Min Stable Acl 1V/V
    Packages SOIC,SOT
    Rail-Rail Out Yes
    Slew Rate 650V/µs
    -3dB Bandwidth 320MHz
    Supply Current (max) 9.5mA
    THD (-dB) 77dB
    Type Hi Spd Compl. Bipolar,Video
    Vcc-Vee 2.7V to 8V
    Input Noise (nV/rtHz) 8.5nV/rtHz

    その他の製品を探す

    ADA4420-6 - Low Cost 6-Channel HD/SD Video Filter

    ADA4856-3 - Single-Supply, High Speed, Fixed G = +2, Rail-to-Rail Output Video Amplifier

    ADA4859-3 - Single-Supply, Fixed G = 2, High Speed, Video Amplifier with Charge Pump

    新製品情報のRSSフィードを取得
    Part# -3dB Bandwidth Slew Rate Min Stable Acl Rail-Rail Out THD (-dB) Input Noise (nV/rtHz) Vcc-Vee Supply Current (max) Features Packages Price* (1000-4999)
    AD8051 110MHz 170V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.86
    AD8052 110MHz 170V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $1.62
    AD8091 110MHz 170V/µs 1V/V Yes 71 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.70
    AD8092 110MHz 170V/µs 1V/V Yes 71 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $0.90
    AD829 120MHz 230V/µs 1V/V No n/a 1.7nV/rtHz 9V to 36V 6.5 Comp Pin, Null DIP, LCC, SOIC $2.52
    ADA4851-4 130MHz 375V/µs 1V/V Yes 83 10nV/rtHz 2.7V to 12V 12.8 Rail-to-Rail, Single Supply SOP $1.10
    ADA4851-2 130MHz 375V/µs 1V/V Yes 83 10nV/rtHz 2.7V to 12V 6.4 Rail-to-Rail, Single Supply SOP $0.70
    AD8054 150MHz 145V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 13.6 Single Supply SOIC, SOP $2.88
    AD8044 160MHz 190V/µs 1V/V Yes 75 16nV/rtHz 3V to 12V 13.6 Rail-to-Rail, Single Supply DIP, SOIC $4.00
    AD8041 170MHz 170V/µs 1V/V Yes 72 16nV/rtHz 3V to 12V 6.5 Disable, Power Down, Rail-to-Rail, Single Supply DIP, SOIC $1.95
    AD8042 170MHz 225V/µs 1V/V Yes 73 15nV/rtHz 3V to 12V 14 Rail-to-Rail, Single Supply DIP, SOIC $2.05
    ADA4850-1 175MHz 220V/µs 1V/V Yes