AD8058:  Low Cost, Dual, High Performance Voltage Feedback, 325 MHz Amplifier

The AD8057 (single) and AD8058 (dual) are very high performance amplifiers with a very low cost. The balance between cost and performance make them ideal for many applications. The AD8057 and AD8058 ...続きを見る

AD8058:  Low Cost, Dual, High Performance Voltage Feedback, 325 MHz Amplifier

製品概要

The AD8057 (single) and AD8058 (dual) are very high performance amplifiers with a very low cost. The balance between cost and performance make them ideal for many applications. The AD8057 and AD8058 will reduce the need to qualify a variety of specialty amplifiers.

The AD8057 and AD8058 are voltage feedback amplifiers with the bandwidth and slew rate normally found in current feedback amplifiers. The AD8057 and AD8058 are low power amplifiers having low quiescent current and a wide supply range from 3 V to 12 V. They have noise and distortion performance required for high end video systems as well as dc performance parameters rarely found in high speed amplifiers.

The AD8057 and AD8058 are available in standard SOIC packaging as well as tiny SOT-23-5 (AD8057) and MSOP (AD8058) packages. These amplifiers are available in the industrial temperature range of -40°C to +85°C.

AD8057 (Single) SOIC-8 and SOT-23-5

AD8058 (Dual) SOIC-8 and MSOP-8

Features

  • Low Cost
  • High Speed
    325 MHz -3 dB Bandwidth (G = +1)
    1000 V/µs Slew Rate
    Gain Flatness 0.1 dB to 28 MHz
  • Low Power
    5.4 mA/Amplifier Typical Supply Current @ 5V
  • Low Noise
    7 nV√Hz
  • Low Distortion
    -85 dBc @ 5 MHz, RL = 1 kΩ
  • Wide Supply Range from 3 V to 12 V
  • Small Packaging: SOIC-8 and MSOP

Diagrams

AD8058 Diagram
Pin Configuration Diagram for AD8058

仕様

V or I Feedback Voltage
Min Stable Acl 1V/V
Packages SOIC,SOP
Rail-Rail Out No
Slew Rate 1.15kV/µs
-3dB Bandwidth 325MHz
Supply Current (max) 15mA
THD (-dB) 85dB
Type BiPolar,Video
Vcc-Vee 3V to 12V
Input Noise (nV/rtHz) 7nV/rtHz

その他の製品を探す

ADA4420-6 - Low Cost 6-Channel HD/SD Video Filter

ADA4859-3 - Single-Supply, Fixed G = 2, High Speed, Video Amplifier with Charge Pump

ADA4856-3 - Single-Supply, High Speed, Fixed G = +2, Rail-to-Rail Output Video Amplifier

新製品情報のRSSフィードを取得
Part# -3dB Bandwidth Slew Rate Min Stable Acl Rail-Rail Out THD (-dB) Input Noise (nV/rtHz) Vcc-Vee Supply Current (max) Features Packages Price* (1000-4999)
AD8051 110MHz 170V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.86
AD8052 110MHz 170V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $1.62
AD8091 110MHz 170V/µs 1V/V Yes 71 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.70
AD8092 110MHz 170V/µs 1V/V Yes 71 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $0.90
AD829 120MHz 230V/µs 1V/V No n/a 1.7nV/rtHz 9V to 36V 6.5 Comp Pin, Null DIP, LCC, SOIC $2.52
ADA4851-4 130MHz 375V/µs 1V/V Yes 83 10nV/rtHz 2.7V to 12V 12.8 Rail-to-Rail, Single Supply SOP $1.10
ADA4851-2 130MHz 375V/µs 1V/V Yes 83 10nV/rtHz 2.7V to 12V 6.4 Rail-to-Rail, Single Supply SOP $0.70
AD8054 150MHz 145V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 13.6 Single Supply SOIC, SOP $2.88
AD8044 160MHz 190V/µs 1V/V Yes 75 16nV/rtHz 3V to 12V 13.6 Rail-to-Rail, Single Supply DIP, SOIC $4.00
AD8041 170MHz 170V/µs 1V/V Yes 72 16nV/rtHz 3V to 12V 6.5 Disable, Power Down, Rail-to-Rail, Single Supply DIP, SOIC $1.95
AD8042 170MHz 225V/µs 1V/V Yes 73 15nV/rtHz 3V to 12V 14 Rail-to-Rail, Single Supply DIP, SOIC $2.05
ADA4850-1 175MHz 220V/µs 1V/V Yes 81 10nV/rtHz