AD8057:  オペアンプ、シングル、325MHz、電圧帰還型、高性能、低価格

AD8057 (シングル)とAD8058 (デュアル)は、非常に低価格の高性能アンプです。価格と性能がバランスしているため、多くのアプリケーションに適しています。AD8057とAD8058を使用すると、特殊アンプの多様性を評価する煩雑さをなくすことができます。

AD8057とAD8058は、通常は電流帰還アンプでしか得られない帯域幅とスルーレートを持っている電圧帰還アンプです。 ...続きを見る

AD8057:  オペアンプ、シングル、325MHz、電圧帰還型、高性能、低価格

製品概要

AD8057 (シングル)とAD8058 (デュアル)は、非常に低価格の高性能アンプです。価格と性能がバランスしているため、多くのアプリケーションに適しています。AD8057とAD8058を使用すると、特殊アンプの多様性を評価する煩雑さをなくすことができます。

AD8057とAD8058は、通常は電流帰還アンプでしか得られない帯域幅とスルーレートを持っている電圧帰還アンプです。AD8057とAD8058は、低静止電流と3 V~12 Vと広い電源電圧範囲を持つ低消費電力アンプであり、ハイエンド・ビデオ・システムで要求されるノイズ性能と歪み性能、および高速アンプでは得ることが難しいDC性能パラメータを持っています。

AD8057とAD8058は、標準のSOIC、ナロー幅のSOT-23-5 (AD8057)、μSOIC (AD8058)の各パッケージで供給しています。これらのアンプは、工業用温度範囲-40℃~+85℃で仕様が保証されています。

特長

  • 低価格
  • 高速
     325MHzの-3dB帯域幅(G=+1)
     1000V/μsスルーレート
     28MHzまでのゲイン平坦性:0.1dB
  • 低消費電力
     +5Vでの電源電流5.4mA(Typ値)/アンプ
  • 低ノイズ
     7nV/√Hz
  • 低歪み
     -85dBc@5MHz、RL=1kΩ
  • 3V~12Vの広い電源電圧範囲
  • 小型パッケージ:SOIC-8およびSOT-23-5

Diagrams

AD8057 Diagram
Functional Block Diagram for AD8057

仕様

V or I Feedback Voltage
Min Stable Acl 1V/V
Packages SOIC,SOT
Rail-Rail Out No
Slew Rate 1.15kV/µs
-3dB Bandwidth 325MHz
Supply Current (max) 7.5mA
THD (-dB) 85dB
Type BiPolar,Video
Vcc-Vee 3V to 12V
Input Noise (nV/rtHz) 7nV/rtHz

その他の製品を探す

ADA4420-6 - Low Cost 6-Channel HD/SD Video Filter

ADA4856-3 - Single-Supply, High Speed, Fixed G = +2, Rail-to-Rail Output Video Amplifier

ADA4859-3 - Single-Supply, Fixed G = 2, High Speed, Video Amplifier with Charge Pump

新製品情報のRSSフィードを取得
Part# -3dB Bandwidth Slew Rate Min Stable Acl Rail-Rail Out THD (-dB) Input Noise (nV/rtHz) Vcc-Vee Supply Current (max) Features Packages Price* (1000-4999)
AD8051 110MHz 170V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.86
AD8052 110MHz 170V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $1.62
AD8091 110MHz 170V/µs 1V/V Yes 71 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.70
AD8092 110MHz 170V/µs 1V/V Yes 71 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $0.90
AD829 120MHz 230V/µs 1V/V No n/a 1.7nV/rtHz 9V to 36V 6.5 Comp Pin, Null DIP, LCC, SOIC $2.52
ADA4851-4 130MHz 375V/µs 1V/V Yes 83 10nV/rtHz 2.7V to 12V 12.8 Rail-to-Rail, Single Supply SOP $1.10
ADA4851-2 130MHz 375V/µs 1V/V Yes 83 10nV/rtHz 2.7V to 12V 6.4 Rail-to-Rail, Single Supply SOP $0.70
AD8054 150MHz 145V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 13.6 Single Supply SOIC, SOP $2.88
AD8044 160MHz 190V/µs 1V/V Yes 75 16nV/rtHz 3V to 12V 13.6 Rail-to-Rail, Single Supply DIP, SOIC $4.00
AD8041 170MHz 170V/µs 1V/V Yes 72 16nV/rtHz 3V to 12V 6.5 Disable, Power Down, Rail-to-Rail, Single Supply DIP, SOIC $1.95
AD8042 170MHz 225V/µs 1V/V Yes 73 15nV/rtHz 3V to 12V 14 Rail-to-Rail, Single Supply DIP, SOIC $2.05
ADA4850-1 175MHz 220V/µs 1V/V Yes 81 10nV/rtHz