AD8056: オペアンプ、デュアル、300MHz、電圧帰還型、低価格
AD8055(シングル)、AD8056(デュアル)電圧帰還型アンプは、電流帰還型アンプに一般的な帯域幅とスルーレートを実現しており、使いやすく低価格です。
低価格にもかかわらず、AD8055とAD8056は全般的に優れた性能を提供します。ビデオ・アプリケーションでは、150W以内の負荷で微分ゲイン誤差0.01%、微分位相誤差0.02°、4つのビデオ負荷(37.5W)で微分ゲイ ...続きを見る
AD8056: オペアンプ、デュアル、300MHz、電圧帰還型、低価格
製品概要
AD8055(シングル)、AD8056(デュアル)電圧帰還型アンプは、電流帰還型アンプに一般的な帯域幅とスルーレートを実現しており、使いやすく低価格です。
低価格にもかかわらず、AD8055とAD8056は全般的に優れた性能を提供します。ビデオ・アプリケーションでは、150W以内の負荷で微分ゲイン誤差0.01%、微分位相誤差0.02°、4つのビデオ負荷(37.5W)で微分ゲイン誤差0.02%、微分位相誤差0.1°で駆動できます。また、1400V/msのスルーレートと20nsのセトリング・タイムで、0.1dBのゲイン平坦度は40MHz、帯域幅は300MHzに達しているため、あらゆる高速アプリケーションに利用できます。
AD8055とAD8056は、電源電流として5mA(アンプ1個当たりの標準値)を必要とするのみで、±5Vの2電源または+12Vの単電源で作動し、しかも60mA以上の負荷電流を出力できます。パッケージは小型8ピンのDIP、8ピンのSOIC、5ピンのSOT-23-5(AD8055)、8ピンのマイクロSOIC(AD8056)を用意しています。このような特長から、サイズと消費電力が重要なポータブル機器やバッテリ駆動のアプリケーションにとって最適です。これらのアンプは、-40~+85℃の工業用温度範囲で利用できます。
- 日本語データシート Rev 0, 01/1999 (pdf 125kB)
- 英語データシート Rev J, 02/2006 (pdf 296kB)
- (データシート利用上の注意)
特長
- 低価格デュアル
- 使いやすい電圧帰還型
- 高速
- 300MHzの-3dB帯域幅(G=+1)
- 1400V/μsスルーレート
20nsのセトリング・タイム(~0.1%)
低歪み:-72dBc@10MHz
低ノイズ:6nV/√Hz
ローDCエラー:5mV(最大)Vos、1.2μA(最大)IB - 小型パッケージ
- 高出力ドライブ電流:60mA以上
- 優れたビデオ信号処理特性(RL=150Ω、G=+2)
ゲイン平坦特性:0.1dB(~40MHz)
微分ゲイン・エラー:0.01%
微分位相エラー:0.02°
4つのビデオ・ロード(37.5Ω)を、微分ゲイン0.02%
微分位相0.1°の誤差でドライブ - ローパワー、±5V電源
電源電流:5mAtyp/アンプ
Diagrams
- 拡大
- シンボル&フットプリント
Functional Block Diagram
オペアンプ、デュアル、300MHz、電圧帰還型、低価格
Functional Block Diagram for AD8056
ADA4859-3 - Single-Supply, Fixed G = 2, High Speed, Video Amplifier with Charge Pump
ADA4420-6 - Low Cost 6-Channel HD/SD Video Filter
ADA4856-3 - Single-Supply, High Speed, Fixed G = +2, Rail-to-Rail Output Video Amplifier
| Part# | -3dB Bandwidth | Slew Rate | Min Stable Acl | Rail-Rail Out | THD (-dB) | Input Noise (nV/rtHz) | Vcc-Vee | Supply Current (max) | Features | Packages | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD8051 | 110MHz | 170V/µs | 1V/V | Yes | 68 | 16nV/rtHz | 3V to 12V | 5.5 | Rail-to-Rail, Single Supply | SOIC, SOT | $0.86 |
| AD8052 | 110MHz | 170V/µs | 1V/V | Yes | 68 | 16nV/rtHz | 3V to 12V | 11 | Rail-to-Rail, Single Supply | SOIC, SOP | $1.62 |
| AD8091 | 110MHz | 170V/µs | 1V/V | Yes | 71 | 16nV/rtHz | 3V to 12V | 5.5 | Rail-to-Rail, Single Supply | SOIC, SOT | $0.70 |
| AD8092 | 110MHz | 170V/µs | 1V/V | Yes | 71 | 16nV/rtHz | 3V to 12V | 11 | Rail-to-Rail, Single Supply | SOIC, SOP | $0.90 |
| AD829 | 120MHz | 230V/µs | 1V/V | No | n/a | 1.7nV/rtHz | 9V to 36V | 6.5 | Comp Pin, Null | DIP, LCC, SOIC | $2.52 |
| ADA4851-4 | 130MHz | 375V/µs | 1V/V | Yes | 83 | 10nV/rtHz | 2.7V to 12V | 12.8 | Rail-to-Rail, Single Supply | SOP | $1.10 |
| ADA4851-2 | 130MHz | 375V/µs | 1V/V | Yes | 83 | 10nV/rtHz | 2.7V to 12V | 6.4 | Rail-to-Rail, Single Supply | SOP | $0.70 |
| AD8054 | 150MHz | 145V/µs | 1V/V | Yes | 68 | 16nV/rtHz | 3V to 12V | 13.6 | Single Supply | SOIC, SOP | $2.88 |
| AD8044 | 160MHz | 190V/µs | 1V/V | Yes | 75 | 16nV/rtHz | 3V to 12V | 13.6 | Rail-to-Rail, Single Supply | DIP, SOIC | $4.00 |
| AD8041 | 170MHz | 170V/µs | 1V/V | Yes | 72 | 16nV/rtHz | 3V to 12V | 6.5 | Disable, Power Down, Rail-to-Rail, Single Supply | DIP, SOIC | $1.95 |
| AD8042 | 170MHz | 225V/µs | 1V/V | Yes | 73 | 15nV/rtHz | 3V to 12V | 14 | Rail-to-Rail, Single Supply | DIP, SOIC | $2.05 |