AD8055:  オペアンプ、300MHz、電圧帰還型、シングル、低価格

AD8055(シングル)、AD8056(デュアル)電圧帰還型アンプは、電流帰還型アンプに一般的な帯域幅とスルーレートを実現しており、使いやすく低価格です。

低価格にもかかわらず、AD8055とAD8056は全般的に優れた性能を提供します。ビデオ・アプリケーションでは、150W以内の負荷で微分ゲイン誤差0.01%、微分位相誤差0.02°、4つのビデオ負荷(37.5W)で微分ゲイ ...続きを見る

AD8055:  オペアンプ、300MHz、電圧帰還型、シングル、低価格

製品概要

AD8055(シングル)、AD8056(デュアル)電圧帰還型アンプは、電流帰還型アンプに一般的な帯域幅とスルーレートを実現しており、使いやすく低価格です。

低価格にもかかわらず、AD8055とAD8056は全般的に優れた性能を提供します。ビデオ・アプリケーションでは、150W以内の負荷で微分ゲイン誤差0.01%、微分位相誤差0.02°、4つのビデオ負荷(37.5W)で微分ゲイン誤差0.02%、微分位相誤差0.1で駆動できます。また、1400V/msのスルーレートと20nsのセトリング・タイムで、0.1dBのゲイン平坦性は40MHz、帯域幅は300MHzに達しているため、あらゆる高速アプリケーションに利用できます。

AD8055とAD8056は、電源電流として5mA(アンプ1個当たりの標準値)を必要とするのみで、±5Vの2電源または+12Vの単電源で動作し、しかも60mA以上の負荷電流を出力できます。パッケージは小型8ピンのDIP、8ピンのSOIC、5ピンのSOT-23-5(AD8055)、8ピンのマイクロSOIC(AD8056)を用意しています。このような特長から、サイズと消費電力が重要なポータブル機器やバッテリ駆動のアプリケーションにとって最適です。これらのアンプは、-40~+125℃の工業用温度範囲で利用できます。

特長

  • 低価格シングル
  • 使いやすい電圧帰還型
  • 高速
  • 300MHzの-3dB帯域幅(G=+1)
  • 1400V/μsスルーレート
     20nsのセトリング・タイム(~0.1%)
     低歪み:-72dBc@10MHz
     低ノイズ:6nV/√Hz
     低DC誤差:5mV(最大)オフセット電圧、
    1.2μA(最大)バイアス電流
  • 小型パッケージ
  • 高出力ドライブ電流:60mA以上
  • 優れたビデオ信号処理特性(RL=150Ω、G=+2)
     ゲイン平坦特性:0.1dB(~40MHz)
     微分ゲイン・エラー:0.01%
     微分位相エラー:0.02°
     4つのビデオ・負荷(37.5Ω)を、微分ゲイン0.02%、
    微分位相0.1°の誤差でドライブ
  • ローパワー、±5V電源
     電源電流:5mAtyp/アンプ

Diagrams

AD8055 Diagram
Functional Block Diagram for AD8055

仕様

V or I Feedback Voltage
Min Stable Acl 1V/V
Packages DIP,SOIC,SOT
Rail-Rail Out No
Slew Rate 1.4kV/µs
-3dB Bandwidth 300MHz
Supply Current (max) 6.5mA
THD (-dB) 72dB
Type BiPolar,Video
Vcc-Vee 8V to 12V
Input Noise (nV/rtHz) 6nV/rtHz

その他の製品を探す

ADA4856-3 - Single-Supply, High Speed, Fixed G = +2, Rail-to-Rail Output Video Amplifier

ADA4420-6 - Low Cost 6-Channel HD/SD Video Filter

ADA4859-3 - Single-Supply, Fixed G = 2, High Speed, Video Amplifier with Charge Pump

新製品情報のRSSフィードを取得
Part# -3dB Bandwidth Slew Rate Min Stable Acl Rail-Rail Out THD (-dB) Input Noise (nV/rtHz) Vcc-Vee Supply Current (max) Features Packages Price* (1000-4999)
AD8051 110MHz 170V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.86
AD8052 110MHz 170V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $1.62
AD8091 110MHz 170V/µs 1V/V Yes 71 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.70
AD8092 110MHz 170V/µs 1V/V Yes 71 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $0.90
AD829 120MHz 230V/µs 1V/V No n/a 1.7nV/rtHz 9V to 36V 6.5 Comp Pin, Null DIP, LCC, SOIC $2.52
ADA4851-4 130MHz 375V/µs 1V/V Yes 83 10nV/rtHz 2.7V to 12V 12.8 Rail-to-Rail, Single Supply SOP $1.10
ADA4851-2 130MHz 375V/µs 1V/V Yes 83 10nV/rtHz 2.7V to 12V 6.4 Rail-to-Rail, Single Supply SOP $0.70
AD8054 150MHz 145V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 13.6 Single Supply SOIC, SOP $2.88
AD8044 160MHz 190V/µs 1V/V Yes 75 16nV/rtHz 3V to 12V 13.6 Rail-to-Rail, Single Supply DIP, SOIC $4.00
AD8041 170MHz 170V/µs 1V/V Yes 72 16nV/rtHz 3V to 12V 6.5 Disable, Power Down, Rail-to-Rail, Single Supply DIP, SOIC $1.95
AD8042 170MHz 225V/µs 1V/V Yes 73 15nV/rtHz 3V to 12V 14 Rail-to-Rail, Single Supply DIP, SOIC $2.05