AD8051:  オペアンプ、高速、低価格、レールtoレール、シングル

AD8051(シングル)、AD8052(デュアル)、AD8054(クワッド)は、+3V、+5V、±5V電源で動作する低価格の電圧帰還型高速アンプです。真の意味の単電源で動作し、入力電圧範囲は負のレールの200mV下から、正のレールの1V以内まで拡張されています。

低価格にもかかわらず、AD8051/AD8052/AD8054は全般的に優れた性能と汎用性を提供します。出力電圧振 ...続きを見る

AD8051:  オペアンプ、高速、低価格、レールtoレール、シングル

製品概要

AD8051(シングル)、AD8052(デュアル)、AD8054(クワッド)は、+3V、+5V、±5V電源で動作する低価格の電圧帰還型高速アンプです。真の意味の単電源で動作し、入力電圧範囲は負のレールの200mV下から、正のレールの1V以内まで拡張されています。

低価格にもかかわらず、AD8051/AD8052/AD8054は全般的に優れた性能と汎用性を提供します。出力電圧振幅はそれぞれのレールの25mV以内で、優れたオーバードライブ・リカバリとともに最大の出力ダイナミック・レンジをもたらします。このため、カメラやビデオ・スイッチャなどあらゆる高速ポータブル機器のビデオ・エレクトロニクスに利用できます。また、低歪みと高速セトリングが得られるため、アクティブ・フィルタのアプリケーションにも最適です。

AD8051/AD8052/AD8054は消費電流が低く、+3Vの単電源で動作します。これらの特長から、サイズと消費電力が重要なバッテリ駆動のポータブル機器に最適です。

+5Vの単電源で広い帯域幅と高速スルーレートが得られるため、±6Vまでの両電源と、+3~+12Vの単電源を必要とする汎用、高速アプリケーションのほとんどに利用できます。

これらすべての性能は低価格で得られ、8ピンのSOICに加えて超小型のSOT-23-5パッケージ(AD8051)、マイクロSOICパッケージ(AD8052)、TSSOP-14(AD8054)で提供されます。

特長

  • +3V、+5Vおよび±5Vの電源で完全に仕様どおりの性能を提供
  • 単電源動作
     出力スイング:いずれのレールに対しても25mV以内まで
     入力電圧範囲:-0.2Vから+4V@Vs=+5V
  • 良好なビデオ仕様(G=+2)
     ゲイン平坦率:20MHzに対して0.1dB;RL=150Ω
     微分ゲイン・エラー:0.03%;RL=1kΩ
     微分位相・エラー:0.03度;RL=1kΩ
  • 低歪み
     1MHz、RL=100Ωでの総合高調波ひずみ:-80dBc
  • +5Vで高速かつ迅速なセトリング:
     -3dB帯域幅:110MHz(G=+1)
     スルーレート:145V/μs
     0.1%以内のセトリング時間:50ns
  • 優れた負荷ドライブ性能
     45mA、電源レールから0.5Vの電圧でドライブ
     50pFの容量性負荷をドライブ(G=+1)
  • 低消費電力:アンプ1基当たり4.4mA

仕様

V or I Feedback Voltage
Min Stable Acl 1V/V
Packages SOIC,SOT
Rail-Rail Out Yes
Slew Rate 170V/µs
-3dB Bandwidth 110MHz
Supply Current (max) 5.5mA
THD (-dB) 68dB
Type BiPolar,Video
Vcc-Vee 3V to 12V
Input Noise (nV/rtHz) 16nV/rtHz

その他の製品を探す

ADA4859-3 - Single-Supply, Fixed G = 2, High Speed, Video Amplifier with Charge Pump

ADA4856-3 - Single-Supply, High Speed, Fixed G = +2, Rail-to-Rail Output Video Amplifier

ADA4420-6 - Low Cost 6-Channel HD/SD Video Filter

新製品情報のRSSフィードを取得
Part# -3dB Bandwidth Slew Rate Min Stable Acl Rail-Rail Out THD (-dB) Input Noise (nV/rtHz) Vcc-Vee Supply Current (max) Features Packages Price* (1000-4999)
AD8051 110MHz 170V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.86
AD8052 110MHz 170V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $1.62
AD8091 110MHz 170V/µs 1V/V Yes 71 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.70
AD8092 110MHz 170V/µs 1V/V Yes 71 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $0.90
AD829 120MHz 230V/µs 1V/V No n/a 1.7nV/rtHz 9V to 36V 6.5 Comp Pin, Null DIP, LCC, SOIC $2.52
ADA4851-4 130MHz 375V/µs 1V/V Yes 83 10nV/rtHz 2.7V to 12V 12.8 Rail-to-Rail, Single Supply SOP $1.10
ADA4851-2 130MHz 375V/µs 1V/V Yes 83 10nV/rtHz 2.7V to 12V 6.4 Rail-to-Rail, Single Supply SOP $0.70
AD8054 150MHz 145V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 13.6 Single Supply SOIC, SOP $2.88
AD8044 160MHz 190V/µs 1V/V Yes 75 16nV/rtHz 3V to 12V 13.6 Rail-to-Rail, Single Supply DIP, SOIC $4.00
AD8041 170MHz 170V/µs 1V/V Yes 72 16nV/rtHz 3V to 12V 6.5 Disable, Power Down, Rail-to-Rail, Single Supply DIP, SOIC $1.95
AD8042 170MHz 225V/µs 1V/V Yes 73 15nV/rtHz 3V to 12V 14 Rail-to-Rail, Single Supply DIP, SOIC $2.05
ADA4850-1 175MHz 220V/µs 1V/V Yes 81 10nV/rtHz 2.7V to 6V