AD8047:  オペアンプ、ゲイン1で安定、電圧帰還型、250MHz

AD8047は、きわめて高速な広帯域幅のアンプです。AD8047はユニティ・ゲインで安定しています。AD8047は、電圧帰還型アーキテクチャを採用しており、これまで電流帰還型アンプに依存してきた多くのアプリケーションの要求を満たすものです。

独自の回路により、電流帰還型と電圧帰還型の両方のアンプに備わる多くの優れた特性を兼ね備えたアンプが生まれました。最大で6.6mAの電流に ...続きを見る

AD8047:  オペアンプ、ゲイン1で安定、電圧帰還型、250MHz

製品概要

AD8047は、きわめて高速な広帯域幅のアンプです。AD8047はユニティ・ゲインで安定しています。AD8047は、電圧帰還型アーキテクチャを採用しており、これまで電流帰還型アンプに依存してきた多くのアプリケーションの要求を満たすものです。

独自の回路により、電流帰還型と電圧帰還型の両方のアンプに備わる多くの優れた特性を兼ね備えたアンプが生まれました。最大で6.6mAの電流に対して、AD8047は、高速で高精度なパルス応答(30ns/0.01%)や、小信号/大信号でのきわめて広い帯域幅と超低歪みを実現しています。AD8047は、20MHzと250MHzでの小信号帯域幅と130MHzでの大信号帯域幅で、-54dBcの歪みを達成しています。

低歪みと容量性負荷駆動を備えたAD8047は、高速A/Dコンバータ(ADC)のバッファに理想的で、12ビット/10MSPSまたは8ビット/60MSPSのADCに適しています。また、両入力のインピーダンスがハイ・インピーダンスでほぼ同等の値となっているため、アクティブ・フィルタの設計時に最大限の柔軟性が得られます。

AD8047は、工業用温度範囲(-40~+85℃)に対応し、8ピンのプラスチックDIPとSOICのパッケージで提供されます。

特長

  • 広帯域幅、G=+1
  • 小信号:250MHz
  • 大信号(2Vp-p):130MHz
  • 低歪み(SFDR)、低ノイズ
    -66dBc Typ@5MHz
    -54dBc Typ@20MHz
  • 標準供給電流:5.8mA
  • ノイズ:5.2nV/vHz
  • 50pFの容量性負荷の駆動能力
  • 高速
    スルーレート:750V/µs
    セトリング時間:30ns(~0.01%)@2VStep
    電源電圧:±3V~±6V

Diagrams

AD8047 Diagram
Functional Block Diagram for AD8047

仕様

V or I Feedback Voltage
Min Stable Acl 1V/V
Packages DIP,SOIC
Rail-Rail Out No
Slew Rate 750V/µs
-3dB Bandwidth 250MHz
Supply Current (max) 6.6mA
THD (-dB) 61dB
Type BiPolar,Video
Vcc-Vee 6V to 12V
Input Noise (nV/rtHz) 5.2nV/rtHz

その他の製品を探す

ADA4420-6 - Low Cost 6-Channel HD/SD Video Filter

ADA4856-3 - Single-Supply, High Speed, Fixed G = +2, Rail-to-Rail Output Video Amplifier

ADA4859-3 - Single-Supply, Fixed G = 2, High Speed, Video Amplifier with Charge Pump

新製品情報のRSSフィードを取得
Part# -3dB Bandwidth Slew Rate Min Stable Acl Rail-Rail Out THD (-dB) Input Noise (nV/rtHz) Vcc-Vee Supply Current (max) Features Packages Price* (1000-4999)
AD8051 110MHz 170V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.86
AD8052 110MHz 170V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $1.62
AD8091 110MHz 170V/µs 1V/V Yes 71 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.70
AD8092 110MHz 170V/µs 1V/V Yes 71 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $0.90
AD829 120MHz 230V/µs 1V/V No n/a 1.7nV/rtHz 9V to 36V 6.5 Comp Pin, Null DIP, LCC, SOIC $2.52
ADA4851-4 130MHz 375V/µs 1V/V Yes 83 10nV/rtHz 2.7V to 12V 12.8 Rail-to-Rail, Single Supply SOP $1.10
ADA4851-2 130MHz 375V/µs 1V/V Yes 83 10nV/rtHz 2.7V to 12V 6.4 Rail-to-Rail, Single Supply SOP $0.70
AD8054 150MHz 145V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 13.6 Single Supply SOIC, SOP $2.88
AD8044 160MHz 190V/µs 1V/V Yes 75 16nV/rtHz 3V to 12V 13.6 Rail-to-Rail, Single Supply DIP, SOIC $4.00
AD8041 170MHz 170V/µs 1V/V Yes 72 16nV/rtHz 3V to 12V 6.5 Disable, Power Down, Rail-to-Rail, Single Supply DIP, SOIC $1.95
AD8042 170MHz 225V/µs 1V/V Yes 73 15nV/rtHz 3V to 12V 14 Rail-to-Rail, Single Supply DIP, SOIC $2.05
ADA4850-1 175MHz 220V/µs 1V/V Yes 81