AD8041: オペアンプ、ディスエーブル付き、レールtoレール、160MHz
AD8041は、+3V、+5V、±5V電源で動作する低消費電力で電圧帰還型の高速アンプです。真の意味の単電源で動作し、入力電圧範囲は負のレールの200mV下から、正のレールの1V以内まで拡張されています。
出力電圧のスイングは各レールの50mV以内まで拡張され、最大出力ダイナミックレンジが得られます。さらに30MHzまでで0.1dBのゲイン平坦性を備え、+5V単電源で0.03 ...続きを見る
AD8041: オペアンプ、ディスエーブル付き、レールtoレール、160MHz
製品概要
AD8041は、+3V、+5V、±5V電源で動作する低消費電力で電圧帰還型の高速アンプです。真の意味の単電源で動作し、入力電圧範囲は負のレールの200mV下から、正のレールの1V以内まで拡張されています。
出力電圧のスイングは各レールの50mV以内まで拡張され、最大出力ダイナミックレンジが得られます。さらに30MHzまでで0.1dBのゲイン平坦性を備え、+5V単電源で0.03%と0.03°の差動ゲイン誤差と位相誤差も備えています。このため、カメラやビデオ・スイッチャをはじめとするあらゆる高速ポータブル装置のプロ用ビデオ・エレクトロニクスに理想的です。また低歪みと高速セトリングは、高速A/Dコンバータのバッファリングに最適です。
マルチプレクサ処理あるいは消費電力を抑える(1.5mA)ための、高速ディスエーブル機能を備えています。ディスエーブル・ロジック・インタフェースは、CMOSまたはオープン・コレクタ回路と互換性があります。最大5.8mAの低消費電流を実現し、また+3V単電源で動作できます。これらの特長は、サイズと消費電力が重要となるバッテリ駆動のポータブル製品になくてはならないものです。
さらに、+5V単電源で160MHzの広帯域幅と160V/msのスルーレートを備えており、最大±6Vの両電源と+3~+12Vの単電源を使用する多くの汎用高速アプリケーションに最適です。8ピンのプラスティックDIPとSOICのパッケージで提供され、温度範囲は-40~+85℃(工業温度範囲)です。
この製品は評価ボードがあります。製品番号AD8041-EBでご注文ください。この評価ボードの回路図とレイアウトは、製品のデータシートに掲載されています。
特長
- +3V、+5V、±5V動作で完全仕様規定
- レールtoレール出力振幅
- 入力電圧レンジはグランドの200mV以下まで拡張
- 入力電圧が電源の1Vを超えても位相反転無し
- ディセーブル/パワー・ダウン機能
- 低消費:5.2mA(26mW@5V)
- 高速(+5V動作時)
-3dB帯域幅:160MHz(G=+2)
スルーレート:160V/μs - セトリング時間:30ns(~0.1%)
- 優れたビデオ性能(RL=150Ω、G=+2)
ゲイン平坦性:0.1dB(~30MHz)
微分ゲイン誤差:0.03%
微分位相誤差:0.03° - 低歪み
最悪歪み:-69dBc@10MHz - 優れた負荷駆動能力
電源電圧から0.5Vまで50mAを駆動可能 - 45pFまでの容量負荷の駆動
ADA4859-3 - Single-Supply, Fixed G = 2, High Speed, Video Amplifier with Charge Pump
ADA4856-3 - Single-Supply, High Speed, Fixed G = +2, Rail-to-Rail Output Video Amplifier
ADA4420-6 - Low Cost 6-Channel HD/SD Video Filter
| Part# | -3dB Bandwidth | Slew Rate | Min Stable Acl | Rail-Rail Out | THD (-dB) | Input Noise (nV/rtHz) | Vcc-Vee | Supply Current (max) | Features | Packages | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD8051 | 110MHz | 170V/µs | 1V/V | Yes | 68 | 16nV/rtHz | 3V to 12V | 5.5 | Rail-to-Rail, Single Supply | SOIC, SOT | $0.86 |
| AD8052 | 110MHz | 170V/µs | 1V/V | Yes | 68 | 16nV/rtHz | 3V to 12V | 11 | Rail-to-Rail, Single Supply | SOIC, SOP | $1.62 |
| AD8091 | 110MHz | 170V/µs | 1V/V | Yes | 71 | 16nV/rtHz | 3V to 12V | 5.5 | Rail-to-Rail, Single Supply | SOIC, SOT | $0.70 |
| AD8092 | 110MHz | 170V/µs | 1V/V | Yes | 71 | 16nV/rtHz | 3V to 12V | 11 | Rail-to-Rail, Single Supply | SOIC, SOP | $0.90 |
| AD829 | 120MHz | 230V/µs | 1V/V | No | n/a | 1.7nV/rtHz | 9V to 36V | 6.5 | Comp Pin, Null | DIP, LCC, SOIC | $2.52 |
| ADA4851-4 | 130MHz | 375V/µs | 1V/V | Yes | 83 | 10nV/rtHz | 2.7V to 12V | 12.8 | Rail-to-Rail, Single Supply | SOP | $1.10 |
| ADA4851-2 | 130MHz | 375V/µs | 1V/V | Yes | 83 | 10nV/rtHz | 2.7V to 12V | 6.4 | Rail-to-Rail, Single Supply | SOP | $0.70 |
| AD8054 | 150MHz | 145V/µs | 1V/V | Yes | 68 | 16nV/rtHz | 3V to 12V | 13.6 | Single Supply | SOIC, SOP | $2.88 |
| AD8044 | 160MHz | 190V/µs | 1V/V | Yes | 75 | 16nV/rtHz | 3V to 12V | 13.6 | Rail-to-Rail, Single Supply | DIP, SOIC | $4.00 |
| AD8041 | 170MHz | 170V/µs | 1V/V | Yes | 72 | 16nV/rtHz | 3V to 12V | 6.5 | Disable, Power Down, Rail-to-Rail, Single Supply | DIP, SOIC | $1.95 |
| AD8042 | 170MHz | 225V/µs | 1V/V | Yes | 73 | 15nV/rtHz | 3V to 12V | 14 | Rail-to-Rail, Single Supply | DIP, SOIC |