AD8039: オペアンプ、デュアル、低消費電力、350MHz、電圧帰還型
AD8039アンプは、高速(350MHz)な電圧帰還型デュアル・アンプで、アンプ1個当たり1.0mA(typ)という驚異的な低静止電流を備えています(max:1.5mA)。低消費電力、低価格にもかかわらず、全般的に優れた性能を提供します。さらに、425V/μsという高スルーレートと最大3mVの低入力オフセット電圧を提供します。
アナログ・デバイセズ独自のXFCBプロセスにより ...続きを見る
AD8039: オペアンプ、デュアル、低消費電力、350MHz、電圧帰還型
製品概要
AD8039アンプは、高速(350MHz)な電圧帰還型デュアル・アンプで、アンプ1個当たり1.0mA(typ)という驚異的な低静止電流を備えています(max:1.5mA)。低消費電力、低価格にもかかわらず、全般的に優れた性能を提供します。さらに、425V/μsという高スルーレートと最大3mVの低入力オフセット電圧を提供します。
アナログ・デバイセズ独自のXFCBプロセスにより、非常に低い静止電流でローノイズの動作が可能です(8nV/√Hzと600fA/√Hz)。広範囲の電源電圧(3~12V)、広い帯域幅、小型パッケージのAD8039アンプは、消費電力とスペースが限られたさまざまなアプリケーションで動作します。
一方のレールから1Vという比較的広い入力コモン・モード電圧範囲を備え、出力での振幅は各レールの1V以内となっています。最大15pFの容量性負荷を駆動できるよう最適化されています。これ以上の容量性負荷を駆動する場合は、過剰なピーキングやオーバーシュートを防止するため、小さな直列抵抗が必要となります。
AD8039アンプは、超小型のSOT23-8パッケージで提供される唯一の低消費電力の高速デュアル・アンプです。シングルのAD8038はSC70で提供される予定です。アンプの定格は、-40~+85℃の工業用温度範囲で動作するよう規定されています。
ADA4859-3 - Single-Supply, Fixed G = 2, High Speed, Video Amplifier with Charge Pump
ADA4856-3 - Single-Supply, High Speed, Fixed G = +2, Rail-to-Rail Output Video Amplifier
ADA4420-6 - Low Cost 6-Channel HD/SD Video Filter
| Part# | -3dB Bandwidth | Slew Rate | Min Stable Acl | Rail-Rail Out | THD (-dB) | Input Noise (nV/rtHz) | Vcc-Vee | Supply Current (max) | Features | Packages | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD8051 | 110MHz | 170V/µs | 1V/V | Yes | 68 | 16nV/rtHz | 3V to 12V | 5.5 | Rail-to-Rail, Single Supply | SOIC, SOT | $0.86 |
| AD8052 | 110MHz | 170V/µs | 1V/V | Yes | 68 | 16nV/rtHz | 3V to 12V | 11 | Rail-to-Rail, Single Supply | SOIC, SOP | $1.62 |
| AD8091 | 110MHz | 170V/µs | 1V/V | Yes | 71 | 16nV/rtHz | 3V to 12V | 5.5 | Rail-to-Rail, Single Supply | SOIC, SOT | $0.70 |
| AD8092 | 110MHz | 170V/µs | 1V/V | Yes | 71 | 16nV/rtHz | 3V to 12V | 11 | Rail-to-Rail, Single Supply | SOIC, SOP | $0.90 |
| AD829 | 120MHz | 230V/µs | 1V/V | No | n/a | 1.7nV/rtHz | 9V to 36V | 6.5 | Comp Pin, Null | DIP, LCC, SOIC | $2.52 |
| ADA4851-4 | 130MHz | 375V/µs | 1V/V | Yes | 83 | 10nV/rtHz | 2.7V to 12V | 12.8 | Rail-to-Rail, Single Supply | SOP | $1.10 |
| ADA4851-2 | 130MHz | 375V/µs | 1V/V | Yes | 83 | 10nV/rtHz | 2.7V to 12V | 6.4 | Rail-to-Rail, Single Supply | SOP | $0.70 |
| AD8054 | 150MHz | 145V/µs | 1V/V | Yes | 68 | 16nV/rtHz | 3V to 12V | 13.6 | Single Supply | SOIC, SOP | $2.88 |
| AD8044 | 160MHz | 190V/µs | 1V/V | Yes | 75 | 16nV/rtHz | 3V to 12V | 13.6 | Rail-to-Rail, Single Supply | DIP, SOIC | $4.00 |
| AD8041 | 170MHz | 170V/µs | 1V/V | Yes | 72 | 16nV/rtHz | 3V to 12V | 6.5 | Disable, Power Down, Rail-to-Rail, Single Supply | DIP, SOIC | $1.95 |
| AD8042 | 170MHz | 225V/µs | 1V/V | Yes | 73 | 15nV/rtHz | 3V to 12V | 14 | Rail-to-Rail, Single Supply | DIP, SOIC | $2.05 |
| ADA4850-1 | 175MHz | 220V/µs | 1V/V | Yes | 81 | 10nV/rtHz |