AD8038:  オペアンプ、低消費電力、350MHz、電圧帰還型、シングル

AD8038アンプは、高速(350MHz)な電圧帰還型シングル・アンプで、アンプ1個当たり1.0mA(typ)という驚異的な低静止電流を備えています(max:1.5mA)。デュアル・アンプ(AD8039)も用意しています。低消費電力、低価格にもかかわらず、全般的にすばらしい性能を実現しています。さらに、425V/μsという高スルーレートと最大3mVの低入力オフセット電圧を提供します。AD80 ...続きを見る

AD8038:  オペアンプ、低消費電力、350MHz、電圧帰還型、シングル

製品概要

AD8038アンプは、高速(350MHz)な電圧帰還型シングル・アンプで、アンプ1個当たり1.0mA(typ)という驚異的な低静止電流を備えています(max:1.5mA)。デュアル・アンプ(AD8039)も用意しています。低消費電力、低価格にもかかわらず、全般的にすばらしい性能を実現しています。さらに、425V/μsという高スルーレートと最大3mVの低入力オフセット電圧を提供します。AD8038は、SOICパッケージでディスエーブル・ピンが備わっています。

アナログ・デバイセズ独自のXFCBプロセスにより、非常に低い静止電流でローノイズの動作が可能です(8nV/√Hzと600fA/√Hz)。広範囲の電源電圧(3~12V)、広い帯域幅、小型パッケージのAD8038アンプは、電力とスペースが限られたさまざまなアプリケーションで動作します。

一方のレールから1Vという広い入力コモン・モード電圧範囲を備え、出力での振幅は各レールの1V以内です。最大15pFの容量性負荷を駆動できるよう最適化されています。これ以上の容量性負荷を駆動する場合は、過剰なピーキングやオーバーシュートを防止するため、小さな直列抵抗が必要です。

AD8038アンプは、超小型のSC70とSOICパッケージで提供されます。アンプの定格は、-40~+85℃の工業用温度範囲で動作するように規定されています。

特長

  • 低消費電力
     電源電流:1mA/アンプ
  • 高速
     350MHzで-3dBの帯域幅(G=+1)
     425V/μsのスルーレート
  • 低価格
  • 低入力バイアス電流:750nAmax
  • 低雑音
     8nV/√Hz(100kHz)
     600fA/√Hz(100kHz)
  • 低歪み
     SFDR:-90dB(1MHzにて)
     SFDR:-65dB(5MHzにて)
  • 電源電圧範囲:3V~12V
  • 小型パッケージ:SOIC-8およびSC70-5

Diagrams

AD8038 Diagram
Functional Block Diagram for AD8038

仕様

V or I Feedback Voltage
Min Stable Acl 1V/V
Packages SC70,SOIC
Rail-Rail Out No
Slew Rate 425V/µs
-3dB Bandwidth 350MHz
Supply Current (max) 1.5mA
THD (-dB) 90dB
Type BiPolar,Video
Vcc-Vee 3V to 12V
Input Noise (nV/rtHz) 8nV/rtHz

その他の製品を探す

ADA4859-3 - Single-Supply, Fixed G = 2, High Speed, Video Amplifier with Charge Pump

ADA4420-6 - Low Cost 6-Channel HD/SD Video Filter

ADA4856-3 - Single-Supply, High Speed, Fixed G = +2, Rail-to-Rail Output Video Amplifier

新製品情報のRSSフィードを取得
Part# -3dB Bandwidth Slew Rate Min Stable Acl Rail-Rail Out THD (-dB) Input Noise (nV/rtHz) Vcc-Vee Supply Current (max) Features Packages Price* (1000-4999)
AD8051 110MHz 170V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.86
AD8052 110MHz 170V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $1.62
AD8091 110MHz 170V/µs 1V/V Yes 71 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.70
AD8092 110MHz 170V/µs 1V/V Yes 71 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $0.90
AD829 120MHz 230V/µs 1V/V No n/a 1.7nV/rtHz 9V to 36V 6.5 Comp Pin, Null DIP, LCC, SOIC $2.52
ADA4851-4 130MHz 375V/µs 1V/V Yes 83 10nV/rtHz 2.7V to 12V 12.8 Rail-to-Rail, Single Supply SOP $1.10
ADA4851-2 130MHz 375V/µs 1V/V Yes 83 10nV/rtHz 2.7V to 12V 6.4 Rail-to-Rail, Single Supply SOP $0.70
AD8054 150MHz 145V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 13.6 Single Supply SOIC, SOP $2.88
AD8044 160MHz 190V/µs 1V/V Yes 75 16nV/rtHz 3V to 12V 13.6 Rail-to-Rail, Single Supply DIP, SOIC $4.00
AD8041 170MHz 170V/µs 1V/V Yes 72 16nV/rtHz 3V to 12V 6.5 Disable, Power Down, Rail-to-Rail, Single Supply DIP, SOIC $1.95
AD8042 170MHz 225V/µs 1V/V Yes 73 15nV/rtHz 3V to 12V 14 Rail-to-Rail, Single Supply DIP, SOIC $2.05
ADA4850-1 175MHz 220V/µs 1V/V Yes 81