AD8019:  DSLライン・ドライバ、パワーダウン機能

低価格のxDSLライン・ドライバAD8019DSLは、抜群の歪み性能を実現する一方で、低インピーダンスの負荷で最小13dBmを駆動できるように最適化されています。高効率なアンプ・アーキテクチャにより、200mA最小出力電流を低インピーダンスの負荷に供給でき、1:2の巻数比をもったトランスを用いて+12Vの単電源設計が可能です。24Vの高速バイポーラ・プロセスによって製造されているので、±12 ...続きを見る

AD8019:  DSLライン・ドライバ、パワーダウン機能

製品概要

低価格のxDSLライン・ドライバAD8019DSLは、抜群の歪み性能を実現する一方で、低インピーダンスの負荷で最小13dBmを駆動できるように最適化されています。高効率なアンプ・アーキテクチャにより、200mA最小出力電流を低インピーダンスの負荷に供給でき、1:2の巻数比をもったトランスを用いて+12Vの単電源設計が可能です。24Vの高速バイポーラ・プロセスによって製造されているので、±12Vの電源レールに近い低歪み信号を駆動することもできます。±12Vの電源範囲を使用したハイブリッド設計では、1:1の巻数比のトランスを使用できます。

特長

  • 低歪み、高出力電流のアンプ
    +12~±12Vの電源で動作し、高性能ADSLやG.Lite
    CPE xDSLモデムに最適
  • 低消費電力の動作
    +12~±12Vの電源
    9.0mA(typ)の電源電流(アンプ1個当たり)
    デジタル(1ビット)によるパワーダウン
  • 電圧帰還型アンプ
  • 低歪み
    帯域外SFDRが-70dBc(200kHz時)
  • 高速
    135MHzの帯域幅(-3dB)、G=+1
    400V/msのスルーレート
  • 高ダイナミック・レンジ
    Vout~電源の2V以内

Diagrams

AD8019 Diagram
Functional Block Diagram for AD8019

仕様

V or I Feedback Voltage
Min Stable Acl 1V/V
Packages SOIC,SOP
Rail-Rail Out No
Slew Rate 400V/µs
-3dB Bandwidth 175MHz
Supply Current (max) 21mA
THD (-dB) 78dB
Type Hi Spd Compl. Bipolar,Video
Vcc-Vee 8V to 24V
Input Noise (nV/rtHz) 8nV/rtHz

その他の製品を探す

ADA4859-3 - Single-Supply, Fixed G = 2, High Speed, Video Amplifier with Charge Pump

ADA4856-3 - Single-Supply, High Speed, Fixed G = +2, Rail-to-Rail Output Video Amplifier

ADA4420-6 - Low Cost 6-Channel HD/SD Video Filter

新製品情報のRSSフィードを取得
Part# -3dB Bandwidth Slew Rate Min Stable Acl Rail-Rail Out THD (-dB) Input Noise (nV/rtHz) Vcc-Vee Supply Current (max) Features Packages Price* (1000-4999)
AD8051 110MHz 170V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.86
AD8052 110MHz 170V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $1.62
AD8091 110MHz 170V/µs 1V/V Yes 71 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.70
AD8092 110MHz 170V/µs 1V/V Yes 71 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $0.90
AD829 120MHz 230V/µs 1V/V No n/a 1.7nV/rtHz 9V to 36V 6.5 Comp Pin, Null DIP, LCC, SOIC $2.52
ADA4851-4 130MHz 375V/µs 1V/V Yes 83 10nV/rtHz 2.7V to 12V 12.8 Rail-to-Rail, Single Supply SOP $1.10
ADA4851-2 130MHz 375V/µs 1V/V Yes 83 10nV/rtHz 2.7V to 12V 6.4 Rail-to-Rail, Single Supply SOP $0.70
AD8054 150MHz 145V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 13.6 Single Supply SOIC, SOP $2.88
AD8044 160MHz 190V/µs 1V/V Yes 75 16nV/rtHz 3V to 12V 13.6 Rail-to-Rail, Single Supply DIP, SOIC $4.00
AD8041 170MHz 170V/µs 1V/V Yes 72 16nV/rtHz 3V to 12V 6.5 Disable, Power Down, Rail-to-Rail, Single Supply DIP, SOIC $1.95
AD8042 170MHz 225V/µs 1V/V Yes 73 15nV/rtHz 3V to 12V 14 Rail-to-Rail, Single Supply DIP, SOIC $2.05
ADA4850-1 175MHz 220V/µs 1V/V Yes 81 10nV/rtHz 2.7V to 6V 2.9 Power Down, Rail-to-Rail, Single Supply CSP $0.56
ADA4850-2 175MHz 220V/µs