AD8260:  High Current Driver Amplifier and Digital VGA/Preamplifier with 3 dB Steps

The AD8260 includes a high current driver, usable as a transmitter, and a low noise, digitally programmable variable gain amplifier (DGA), useable as a receiver, combined in a 5 mm × 5 mm, 32-lead ...続きを見る

AD8260:  High Current Driver Amplifier and Digital VGA/Preamplifier with 3 dB Steps

製品概要

The AD8260 includes a high current driver, usable as a transmitter, and a low noise, digitally programmable variable gain amplifier (DGA), useable as a receiver, combined in a 5 mm × 5 mm, 32-lead chip scale package.

The receiver section consists of a single-ended input preamplifier, and linear-in-dB, differential-output VGA. Usable at dc and frequencies to 80 MHz; the –3 dB bandwidth is 180 MHz. The driver-amplifier delivers ±300 mA, well suited for driving low impedance loads, even when connected to a 3.3 V supply.

The AD8260 DGA is ideal for trim applications and has a gain span of 30 dB, in 3 dB steps. Excellent bandwidth uniformity is maintained across the entire frequency range. The DGA’s low output-referred noise is advantageous in driving high speed ADCs. The differential output facilitates the interface to modern low voltage high speed ADCs.

Single-supply and dual-supply operation makes the part versatile and enables gain control of negative-going pulses, such as generated by photodiodes or photo-multiplier tubes, as well as processing band-pass signals on a single supply. For maximum dynamic range, it is essential that the part be ac-coupled when operating on a single supply.

The AD8260 preamplifier (PrA) is user configurable with external resistors for gains greater than 6 dB; as with any high frequency op amp, the gain is inverting or noninverting. The DGA is characterized with a noninverting PrA gain of 2×. The attenuator has a range of 30 dB and the output amplifier has a gain of 8× (18.06 dB). The lowest noninverting gain range is −6 dB to +24 dB and shifts up with increased PrA gain. The gain is controlled via a parallel port (Pin GNS0 to Pin GNS3) with 10 gain steps of 3 dB per code. For any nonused code, the preamplifier and DGA are disabled.

The AD8260 can operate with single or dual supplies from 3.3 V to ±5 V. An internal buffer normally provides a split supply reference for single-supply operation; an external reference can also be used when the VMID buffer is shut down.

The operating temperature range is −40°C to +105°C. The AD8260 is available in a 32-lead LFCSP.

Applications

  • Digital AGC systems
  • Tx/Rx signal processing
  • Power-line transceivers
  • Features

    • Driver amplifier
    • Differential configuration—direct drive from DAC
    • Preset gain of 1.5×
    • 3 dB bandwidth: 155 MHz
    • Large output drive: >±300 mA
    • Combined preamplifier and VGA
    • Supplies: 3.3 V to 10 V (with VMID enabled)
      ±3.3 V to ±5 V (with VMID disabled)
    • Low noise
      Voltage noise: 2.4 nV/√Hz
      Current noise: 5 pA/√Hz
    • Gain range: 30 dB in 3 dB steps
      −6 dB to +24 dB (preamplifier gain = 6 dB)
    • Single-ended preamplifier input and differential output
    • −3 dB bandwidth: 180 MHz
    • Power: 93 mW with 3.3 V supplies
      Power-down for VGA, driver amplifier, and system

    仕様

    Supply Voltage (V) +3.3V
    Gain Low End (dB) -6dB
    Gain High End (dB) +24dB
    -3 dB BW (MHz) 180MHz
    Spectral Noise (nV/rtHz) 2.4nV/rtHz
    Gain Accuracy (dB) +0.25dB
    Supply Current (max) 28mA

    その他の製品を探す

    AD8639 - 16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier

    AD8260 - High Current Driver Amplifier and Digital VGA/Preamplifier with 3 dB Steps

    ADL5592 - 250 MHz to 2400 MHz RF Variable Gain Amplifier

    新製品情報のRSSフィードを取得
    Part# Gain Control -3 dB BW (MHz) Gain Low End (dB) Gain High End (dB) Number of Channels Spectral Noise (nV/rtHz) Supply Voltage (V) Supply Current (max) Gain Accuracy (dB) 1 dB Comp Point (dBm) Package Price* (1000-4999)
    AD600 Analog 35 0 +40 2 1.4 ±5 14mA - - - $16.61
    AD602 Analog 35 -10 +30 2 1.4 ±5 14mA - - - $13.36
    AD603 Analog 90 -11 +31 1 1.4 ±5 20mA ±0.5 - 8-Lead DIP, 8-Lead SOIC $4.40
    AD604 Analog 40 0 +48 2 0.8 ±5 31mA ±0.3 15 24-Lead SOIC, 24-Lead SSOP $16.45
    AD605 Analog 40 -14 +34 2 1.8 +5 23mA ±0.2 15 16-Lead SOIC $9.91
    AD8260 Digital 180 -6 +24 1 2.4 +3.3 28mA +0.25 - - $3.84
    AD8320 Digital 150 -10 +26 1 53 +12 105mA ±0.2 22.5 20-Lead SOIC -
    AD8321 Digital 120 -27.4 +26 1 20 +9 90mA ±1 19.5 20-Lead SOIC $4.40
    AD8322 Digital 180 -12.6 +29.5 1 64 +5 113mA ±2 19 28-Lead TSSOP $3.19
    AD8323 Digital 100 -26 +27.5 1 - +5 - - - 28-Lead TSSOP $3.34
    AD8324 Digital 100 -25.5 +33.5 1 157 +3.3 207mA ±1 21 20-Lead LFCSP, 20-Lead QSOP $1.73
    AD8325 Digital 100 -29.5 +30 1 56 +5 133mA ±1 18.5 28-Lead TSSOP $3.34
    AD8326 Digital 100 -26 +27.5 1 100 ±5 157mA ±1 26.5 28-Lead PSOP, 28-Lead TSSOP $3.95
    AD8327 Digital 160 -18 +30 1 64 +5 105mA ±1 18 20-Lead TSSOP $3.80
    AD8328 Digital 107 -27.5 +31.5 1 135 - 120mA ±1 18.4 20-Lead LFCSP, 20-Lead QSOP $1.92
    AD8330 Analog 150 0 +50 1 5 +6 20mA ±0.5 - 16-Lead LFCSP, 16-Lead QSOP $4.44
    AD8331 Analog 120 -4.5 +43 1 0.74 +5 25mA +0.5 7 - $5.45
    AD8332 Analog 120 -4.5 +43.5 2 0.74 +5 58mA +0.5 7 28-Lead TSSOP, 32-Lead CSP $10.57
    AD8334 Analog 100 +4.5 +43.5 4 0.74 +5 116mA +0.5 7 64-Lead LFCSP $14.66
    AD8335 Analog 70 -10 +38 4 1.3 +5 76mA ±0.2 18 64-Lead LFCSP $12.14
    AD8336 Analog 115 -14 +46 1 3 ±12 25mA ±0.5 11 16-Lead LFCSP $4.59
    AD8337 Analog 280 0 +24 1 2.2 ±5 15mA ±0.25 - 8-Lead LFCSP $2.52
    AD8367 Analog 500 -2.5 +42.5 1 1.84 +5.5 26mA ±0.2 8.1 14-Lead TSSOP $4.60
    AD8368 Analog 800 -12 +22 1 - +5 - ±0.4 13 24-Lead LFCSP $4.60
    AD8369 Digital 600 -5 +40 1 2 +5.5 37mA ±0.5 0.5 16-Lead TSSOP $4.25
    AD8370 Digital 700 +25 +34 1 2.1 +5.5 78mA - 14 16-Lead TSSOP $4.25
    AD8375 Digital 690 -4 +20 1 - +5 130mA ±0.2 19 24-Lead LFCSP $4.54
    AD8376 Digital 690 -4 +20 2 - +5 260mA ±0.2 19 32-Lead CSP $6.57
    ADL5330 Analog 3000 -34 +22 1 - +5 240mA - 1.2 24-Lead LFCSP $5.04
    ADL5390 Analog 2400 - +7 1 - +5 130mA - 9.6 24-Lead LFCSP $7.59
    ADL5391 Analog 2000 - +9.5 1 26.7 +5 135mA - 15.1 16-Lead LFCSP $4.95
    ADL5592 Digital 2400 - +30.5 1 - - - -0.02 - 40-Lead LFCSP -

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    価格、パッケージ&製品状況

    Help

    モデル名
    モデル名はある製品の特定のバージョンを表し、購入やサンプルの入手が可能です。

    製品状況
    製品状況は製品サイクルにおける現在の状況を示し、以下の4つの段階があります。
    • 発売前:このモデルはまだ全面的な製造には至っていませんが、サンプルは入手できます。
    • 製造:現在、このモデルは製造しておりますので、製品の購入とサンプルの入手が可能です。
    • 最終販売:このモデルは製造中止が予定されておりますが、まだしばらくの間は販売しております。
    • 製造中止製品:この製品はすでに製造中止となっており、販売しておりません。
    パッケージ情報
    本製品のパッケージ(DIP、SOIC、BGAなど)。評価用ボードはモデルの性能を示すために設計されたボードで、デバイスはこのボード上に収納されています。

    パッケージの詳細図および化学組成については、パッケージのサイトをご覧ください

    ピン数
    ピン数はデバイス上のピンやボール、パッドの数です。ピン配置図および機能についてはデータシートをご覧ください。

    動作温度範囲
    アナログ・デバイセズの製品モデルは、許容できる動作温度範囲が以下のように規定されています。
    モデル名によりそれぞれ動作温度範囲が異なる場合がありますので、詳細についてはデータシートでご確認ください。
    • 商用温度範囲:0~70℃
    • 軍用温度範囲:-55~+125℃
    • 拡張工業用温度範囲(1):-40~+85℃
      拡張工業用温度範囲(2):-40~+105℃
      拡張工業用温度範囲(3):-40~+125℃
    価格
    価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

    出荷可能日
    この日付は、アナログ・デバイセズが注文品を出庫できると想定している日です。ほとんどの製品はこの日付から48時間以内に出荷されます。注文がなされると、アナログ・デバイセズでは納期を確認するための「Acknowledgement:注文確認」のEメールを送信します。注文時には、到着予定日が表示されます。在庫のない製品については注文を受け付け、後日、製品が入荷された時点で発送いたします。また、ご注文された製品について、倉庫の所在地にご注意ください。弊社の倉庫は米国、欧州、東南アジアにありますので、場所によっては輸送時間が異なります。

    RoHS準拠
    環境問題に対応した鉛フリー版も提供しております。詳細については、 鉛フリー情報をご覧ください.

    価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

    販売代理店リストを見る