<?xml version="1.0" encoding="UTF-8"?>
<rss xmlns:content="http://purl.org/rss/1.0/modules/content/" xmlns:taxo="http://purl.org/rss/1.0/modules/taxonomy/" xmlns:rdf="http://www.w3.org/1999/02/22-rdf-syntax-ns#" xmlns:dc="http://purl.org/dc/elements/1.1/" version="2.0">
  <channel>
    <title>アナログ・デバイセズ：アンプ＆コンパレータの新製品情報</title>
    <link>http://www.analog.com</link>
    <description>アナログ・デバイセズ：アンプ＆コンパレータの新製品情報</description>
    <pubDate>Tue, 02 Mar 2010 09:49:29 GMT</pubDate>
    <dc:date>2010-03-02T09:49:29Z</dc:date>
    <item>
      <title>ADA4891-2, Low Cost CMOS, High Speed, Rail-to-Rail Amplifiers</title>
      <link>http://www.analog.com/jp/amplifiers-and-comparators/operational-amplifiers-op-amps/ada4891-2/products/product.html</link>
      <description>The ADA4891-1 (single) and ADA4891-2 (dual) are CMOS, high speed amplifiers that offer high performance at a low cost. The amplifiers feature true single-supply capability, with an input voltage range that extends 300 mV below the negative rail.&lt;/p&gt;&lt;p&gt;
In spite of their low cost, the ADA4891 family provides high performance and versatility. The rail-to-rail output stage enables the output to swing</description>
      <category>アンプ＆コンパレータ</category>
      <category>オペアンプ</category>
      <pubDate>Tue, 02 Mar 2010 09:49:29 GMT</pubDate>
      <guid>http://www.analog.com/jp/amplifiers-and-comparators/operational-amplifiers-op-amps/ada4891-2/products/product.html</guid>
      <dc:date>2010-03-02T09:49:29Z</dc:date>
    </item>
    <item>
      <title>ADA4891-1, Low Cost CMOS, High Speed, Rail-to-Rail Amplifiers</title>
      <link>http://www.analog.com/jp/amplifiers-and-comparators/operational-amplifiers-op-amps/ada4891-1/products/product.html</link>
      <description>The ADA4891-1 (single) and ADA4891-2 (dual) are CMOS, high speed amplifiers that offer high performance at a low cost. The amplifiers feature true single-supply capability, with an input voltage range that extends 300 mV below the negative rail.&lt;/p&gt;&lt;p&gt;
In spite of their low cost, the ADA4891 family provides high performance and versatility. The rail-to-rail output stage enables the output to swing</description>
      <category>アンプ＆コンパレータ</category>
      <category>オペアンプ</category>
      <pubDate>Tue, 02 Mar 2010 09:39:05 GMT</pubDate>
      <guid>http://www.analog.com/jp/amplifiers-and-comparators/operational-amplifiers-op-amps/ada4891-1/products/product.html</guid>
      <dc:date>2010-03-02T09:39:05Z</dc:date>
    </item>
    <item>
      <title>AD8208, ディファレンス・アンプ、高電圧、高精度</title>
      <link>http://www.analog.com/jp/amplifiers-and-comparators/current-sense-amplifiers/ad8208/products/product.html</link>
      <description>AD8208は単電源のディファレンス・アンプで、大きなコモンモード電圧上に現れる小さな差動電圧を増幅しローパス・フィルタリングするには理想的な製品です。入力コモンモード電圧範囲は、＋5V電源使用時では、－2V～＋45Vに拡張されています。AD8208はAEC-Q100仕様に適応しています。このアンプは、強化された入力過電圧保護、ESD保護およびEMIのフィルタリングを提供します。
&lt;/p&gt;&lt;p&gt;
車載アプリケーションでは、システム制御を向上させるため堅牢で高精度の要求があります。AD8208は優れたACおよびDC性能仕様を提供し、アプリケーションにおける誤差を最小化します。代表的なオフセットとゲイン・ドリフトは、それぞれ5&amp;#181;V/℃および10ppm/℃以下となっています。また、この製品はDC～10kHz間で80dBのCMRR（min）を提供します。
&lt;/p&gt;&lt;p&gt;
AD8208の機</description>
      <category>アンプ＆コンパレータ</category>
      <category>電流検出アンプ</category>
      <pubDate>Fri, 29 Jan 2010 08:25:40 GMT</pubDate>
      <guid>http://www.analog.com/jp/amplifiers-and-comparators/current-sense-amplifiers/ad8208/products/product.html</guid>
      <dc:date>2010-01-29T08:25:40Z</dc:date>
    </item>
    <item>
      <title>ADA4898-2, High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed, Dual 8-Lead Op Amp</title>
      <link>http://www.analog.com/jp/amplifiers-and-comparators/operational-amplifiers-op-amps/ada4898-2/products/product.html</link>
      <description>The ADA4898 is an ultralow noise and distortion, unity gain stable, voltage feedback op amp that is ideal for use in 16-bit and 18-bit systems with power supplies from ±5 V to ±16 V. The ADA4898 features a linear, low noise input stage and internal compensation that achieves high slew rates and low noise.&lt;/p&gt;&lt;p&gt;
With the wide supply voltage range, low offset voltage, and wide bandwidth, the</description>
      <category>アンプ＆コンパレータ</category>
      <category>オペアンプ</category>
      <pubDate>Tue, 19 Jan 2010 16:59:24 GMT</pubDate>
      <guid>http://www.analog.com/jp/amplifiers-and-comparators/operational-amplifiers-op-amps/ada4898-2/products/product.html</guid>
      <dc:date>2010-01-19T16:59:24Z</dc:date>
    </item>
    <item>
      <title>AD8366, DC to 500 MHz, Dual Digital Gain Trim Amplifier</title>
      <link>http://www.analog.com/jp/amplifiers-and-comparators/variable-gain-amplifiers/ad8366/products/product.html</link>
      <description>&lt;p&gt;The AD8366 offers excellent spurious-free dynamic range, suitable for driving 12-bit ADCs. The NF at max gain is 10.5 dB at 10 MHz and increases 2 dB for every 4 dB decrease in gain. Over the entire gain range, the HD3 and HD2 are &gt; 88 dBc for 2V p-p at the output at 10 MHz into 500 Ω. The 2-tone intermodulation distortion of -90 dBc into 200 Ω translates to an OIP3 of 43 dBm. The differential</description>
      <category>アンプ＆コンパレータ</category>
      <category>可変ゲイン・アンプ</category>
      <pubDate>Fri, 01 Jan 2010 05:00:00 GMT</pubDate>
      <guid>http://www.analog.com/jp/amplifiers-and-comparators/variable-gain-amplifiers/ad8366/products/product.html</guid>
      <dc:date>2010-01-01T05:00:00Z</dc:date>
    </item>
    <item>
      <title>ADA4004-1, オペアンプ、シングル、36V、高精度1.8nV/√Hz</title>
      <link>http://www.analog.com/jp/amplifiers-and-comparators/operational-amplifiers-op-amps/ada4004-1/products/product.html</link>
      <description>ADA4004-1/ADA4004-2/ADA4004-4は、それぞれシングル、デュアル、クワッドのオペアンプで、オフセット電圧40μV、オフセットドリフト0.7μV/℃、信号帯域幅12MHz、アンプ当たりの消費電流は低く1.7mAなどの特長を備えています。
&lt;/p&gt;&lt;p&gt;
ADA4004-1/ADA4004-2/ADA4004-4は、高性能なiPolar™プロセスで設計されており、ノイズと消費電力の低減、および速度と安定性の増加、そして小型パッケージ・サイズを可能としています。この従来にない技術によって、ADA4004-1/ADA4004-2/ADA4004-4は、わずかアンプ当たり1.7mAの消費電流で、1.8nV/√Hzの電圧ノイズ密度、低い6Hzの1/fコーナ・周波数を実現しています。この製品の小型パッケージは、ボード・スペースを節約し、コストを削減し、レイアウトの柔軟性を向上させ</description>
      <category>アンプ＆コンパレータ</category>
      <category>オペアンプ</category>
      <pubDate>Fri, 01 Jan 2010 05:00:00 GMT</pubDate>
      <guid>http://www.analog.com/jp/amplifiers-and-comparators/operational-amplifiers-op-amps/ada4004-1/products/product.html</guid>
      <dc:date>2010-01-01T05:00:00Z</dc:date>
    </item>
    <item>
      <title>AD8366, DC to 500 MHz, Dual Digital Gain Trim Amplifier</title>
      <link>http://www.analog.com/jp/amplifiers-and-comparators/variable-gain-amplifiers/ad8366/products/product.html</link>
      <description>&lt;p&gt;The AD8366 offers excellent spurious-free dynamic range, suitable for driving 12-bit ADCs. The NF at max gain is 10.5 dB at 10 MHz and increases 2 dB for every 4 dB decrease in gain. Over the entire gain range, the HD3 and HD2 are &gt; 88 dBc for 2V p-p at the output at 10 MHz into 500 Ω. The 2-tone intermodulation distortion of -90 dBc into 200 Ω translates to an OIP3 of 43 dBm. The differential</description>
      <category>アンプ＆コンパレータ</category>
      <category>可変ゲイン・アンプ</category>
      <pubDate>Fri, 01 Jan 2010 05:00:00 GMT</pubDate>
      <guid>http://www.analog.com/jp/amplifiers-and-comparators/variable-gain-amplifiers/ad8366/products/product.html</guid>
      <dc:date>2010-01-01T05:00:00Z</dc:date>
    </item>
    <item>
      <title>AD8657, 18V, 20μA, 200kHz CMOS Rail-to-Rail Input/Output Operational Amplifier</title>
      <link>http://www.analog.com/jp/amplifiers-and-comparators/operational-amplifiers-op-amps/ad8657/products/product.html</link>
      <description>The AD8657 is a dual, micropower, precision, rail-to-rail
input/output amplifier optimized for low power and wide operating
supply voltage range applications.
The AD8657 operates from 2.7V up to 18 V with a quiescent supply
current of 20 uA.&lt;/p&gt;
&lt;p&gt;
The combination of low supply current, low offset voltage, very low
input bias current, wide supply range and rail-to-rail inputs and
output make the</description>
      <category>アンプ＆コンパレータ</category>
      <category>オペアンプ</category>
      <pubDate>Tue, 22 Dec 2009 13:20:16 GMT</pubDate>
      <guid>http://www.analog.com/jp/amplifiers-and-comparators/operational-amplifiers-op-amps/ad8657/products/product.html</guid>
      <dc:date>2009-12-22T13:20:16Z</dc:date>
    </item>
    <item>
      <title>ADA4960-1, Low Distortion Ultrahigh Speed Differential ADC Driver</title>
      <link>http://www.analog.com/jp/amplifiers-and-comparators/differential-amplifiers/ada4960-1/products/product.html</link>
      <description>The ADA4960-1 is a high performance differential amplifier optimized for RF and IF applications. It achieves better than 63dB SFDR performance at frequencies up to 500 MHz, and 52dB up to 1GHz, making it an ideal driver for high speed 8-bit to 10-bit giga-sample analog-to-digital converters (ADCs).&lt;/p&gt;

&lt;p&gt;Unlike other wideband differential amplifiers, the ADA4960-1 has buffered inputs that</description>
      <category>アンプ＆コンパレータ</category>
      <category>差動アンプ</category>
      <pubDate>Fri, 18 Dec 2009 08:06:55 GMT</pubDate>
      <guid>http://www.analog.com/jp/amplifiers-and-comparators/differential-amplifiers/ada4960-1/products/product.html</guid>
      <dc:date>2009-12-18T08:06:55Z</dc:date>
    </item>
    <item>
      <title>AD8432, ロー・ノイズ・アンプ、デュアル、超低ノイズ、ゲイン／入力インピーダンス選択可能</title>
      <link>http://www.analog.com/jp/amplifiers-and-comparators/rfif-amplifiers/ad8432/products/product.html</link>
      <description>AD8432はデュアル・チャンネル、低消費の超低ノイズ・アンプで、選択可能なゲインおよびアクティブ・インピーダンス・マッチングを備えています。各アンプは、シングルエンド入力、差動出力で入力クランプを内蔵しています。ゲイン設定用ピンをつなぎ合わせることによって、4種の、G=12.04dB、18.06dB、21.58dB、24.08dB（×4、×8、×12、×16）、高精度ゲイン設定が可能です。G=12.04での200MHzの帯域幅を備えているため、このアンプは、多くの高速アプリケーションに適しています。
&lt;/p&gt;&lt;p&gt;
AD8432の並外れたノイズ性能は、アクティブ・インピーダンス・マッチングによって達成されます。フィードバック・ネットワークを使うことによって、ノイズ性能を劣化することなく、アンプの入力インピーダンスを信号源のインピーダンスとマッチングするように調整できます。AD8432のイ</description>
      <category>アンプ＆コンパレータ</category>
      <category>ゲイン・ブロック</category>
      <pubDate>Wed, 04 Nov 2009 14:42:51 GMT</pubDate>
      <guid>http://www.analog.com/jp/amplifiers-and-comparators/rfif-amplifiers/ad8432/products/product.html</guid>
      <dc:date>2009-11-04T14:42:51Z</dc:date>
    </item>
    <item>
      <title>AD8209, ディファレンス・アンプ、高電圧、高精度</title>
      <link>http://www.analog.com/jp/amplifiers-and-comparators/current-sense-amplifiers/ad8209/products/product.html</link>
      <description>AD8209は単電源のディファレンス・アンプで、大きなコモンモード電圧上に現れる小さな差動電圧を増幅しローパス・フィルタリングするには理想的な製品です。入力コモンモード電圧範囲は、＋5V電源使用時では、－2V～＋45Vに拡張されています。AD8209はAEC-Q100仕様に適応しています。このアンプは、強化された入力過電圧保護、ESD保護およびEMIのフィルタリングを提供します。
&lt;/p&gt;&lt;p&gt;
車載アプリケーションでは、システム制御を向上させるため堅牢で高精度の要求があります。AD8209は優れたACおよびDC性能仕様を提供し、アプリケーションにおける誤差を最小化します。MSOPパッケージでの代表的なオフセットとゲイン・ドリフトは、それぞれ5&amp;#181;V/℃および10ppm/℃以下となっています。また、この製品はDC～10kHz間で80dBのCMRR（min）を提供します。
&lt;/p&gt;&lt;</description>
      <category>アンプ＆コンパレータ</category>
      <category>電流検出アンプ</category>
      <pubDate>Tue, 03 Nov 2009 15:05:38 GMT</pubDate>
      <guid>http://www.analog.com/jp/amplifiers-and-comparators/current-sense-amplifiers/ad8209/products/product.html</guid>
      <dc:date>2009-11-03T15:05:38Z</dc:date>
    </item>
    <item>
      <title>ADA4424-6, 6-Channel SD/ED/HD Video Filter with Charge Pump</title>
      <link>http://www.analog.com/jp/amplifiers-and-comparators/video-ampsbuffersfilters/ada4424-6/products/product.html</link>
      <description>The ADA4424-6 is a high performance video reconstruction filter
specifically designed for consumer applications. It consists of a
standard definition (SD) section with two fifth-order Butterworth
filters, and a high definition (HD) section with three fifth-order
filters. The SD section contains an internal Y/C summer for CVBS
output, whereas the HD section provides selectable corner
frequencies</description>
      <category>アンプ＆コンパレータ</category>
      <category>ビデオ・アンプ／バッファ／フィルタ</category>
      <pubDate>Thu, 08 Oct 2009 05:29:44 GMT</pubDate>
      <guid>http://www.analog.com/jp/amplifiers-and-comparators/video-ampsbuffersfilters/ada4424-6/products/product.html</guid>
      <dc:date>2009-10-08T05:29:44Z</dc:date>
    </item>
    <item>
      <title>ADA4692-4, Quad, Low Power, 3.6 MHz, Low Noise, Rail-to-Rail Output, Operational Amplifier</title>
      <link>http://www.analog.com/jp/amplifiers-and-comparators/operational-amplifiers-op-amps/ada4692-4/products/product.html</link>
      <description>The ADA4692-4 is a quad, rail-to-rail output, single-supply
amplifier featuring low power, wide bandwidth, and low noise.
These amplifiers are ideal for a wide variety of applications.
Audio preamps, filters, IR/photodiode amplifiers, charge amps,
and high impedance sensors all benefit from this combination
of performance and features.&lt;/p&gt;
&lt;p&gt;
Applications for these amplifiers include consumer</description>
      <category>アンプ＆コンパレータ</category>
      <category>オペアンプ</category>
      <pubDate>Fri, 25 Sep 2009 12:28:34 GMT</pubDate>
      <guid>http://www.analog.com/jp/amplifiers-and-comparators/operational-amplifiers-op-amps/ada4692-4/products/product.html</guid>
      <dc:date>2009-09-25T12:28:34Z</dc:date>
    </item>
    <item>
      <title>ADL5601, RF/IFゲインブロック、50 MHz～4.0GHz</title>
      <link>http://www.analog.com/jp/amplifiers-and-comparators/rfif-amplifiers/adl5601/products/product.html</link>
      <description>ADL5601は、最大4.0 GHzの周波数まで動作する広帯域幅、ゲイン15dBを備えたリニア・アンプです。このデバイスは、携帯電話、ケーブル・テレビ（CATV）、軍用、計測機器などのさまざまな分野で使用することができます。&lt;/p&gt;

&lt;p&gt;ADL5601は、内部でマッチングされたゲインブロックによって、最大のダイナミックレンジを提供します。この製品は、4.0 GHzの周波数範囲全域にわたって、きわめて小さなノイズ指数と非常に高いOIP3仕様を同時に提供します。&lt;/p&gt;

&lt;p&gt;ADL5601は15dBのゲインを持ち、周波数全域、温度範囲全域、電源電圧全域にわたって各デバイス相互間に対して安定な動作をします。入力、出力において内部的に50Ωでマッチングされており、AD5601は広範囲なアプリケーションに非常に簡単に採用することができます。動作には、入力/出力のAC結合コンデンサ、電源デカッ</description>
      <category>アンプ＆コンパレータ</category>
      <category>ゲイン・ブロック</category>
      <pubDate>Wed, 23 Sep 2009 16:32:59 GMT</pubDate>
      <guid>http://www.analog.com/jp/amplifiers-and-comparators/rfif-amplifiers/adl5601/products/product.html</guid>
      <dc:date>2009-09-23T16:32:59Z</dc:date>
    </item>
  </channel>
</rss>