content here.
content here.

AD8274:  ディファレンス・アンプ、高精度、超低歪み

AD8274は、ACおよびDC性能の優れたディファレンス・アンプです。アナログ・デバイセズ独自のiPolar®プロセスとレーザ・トリミング抵抗を用いて製造され、画期的な消費電流対歪み率特性を達成するとともに、優れたゲイン・ドリフト、ゲイン精度、CMRR性能を備えています。

オーディオ・バンドの歪み性能は、½のゲイン時に0.00025%(112dB)、2のゲイン時に0.00035%(109dB)ときわめて低く、この低い歪み率を維持しながら600Ωの負荷を駆動します。

最大±18Vの電源電圧(+36Vの単電源)で動作するAD8274は、工業用の大信号計測に最適です。さらに、抵抗分圧器アーキテクチャにより、電源を超える電圧の測定も可能です。

部品を外付けせずに、AD8274をG=½またはG=2の差動アンプとして構成できます。高いゲイン安定性や低歪み ...続きを見る

AD8274:  ディファレンス・アンプ、高精度、超低歪み

製品概要

AD8274は、ACおよびDC性能の優れたディファレンス・アンプです。アナログ・デバイセズ独自のiPolar®プロセスとレーザ・トリミング抵抗を用いて製造され、画期的な消費電流対歪み率特性を達成するとともに、優れたゲイン・ドリフト、ゲイン精度、CMRR性能を備えています。

オーディオ・バンドの歪み性能は、½のゲイン時に0.00025%(112dB)、2のゲイン時に0.00035%(109dB)ときわめて低く、この低い歪み率を維持しながら600Ωの負荷を駆動します。

最大±18Vの電源電圧(+36Vの単電源)で動作するAD8274は、工業用の大信号計測に最適です。さらに、抵抗分圧器アーキテクチャにより、電源を超える電圧の測定も可能です。

部品を外付けせずに、AD8274をG=½またはG=2の差動アンプとして構成できます。高いゲイン安定性や低歪みの性能が要求されるシングルエンドのアプリケーションでは、AD8274を-2から+3までの範囲の複数ゲインで構成することも可能です。

AD8274は歪み性能とDC性能に優れ、しかもスルーレートと帯域幅が高いため、優れたADCドライバとして利用できます。さらに、出力駆動能力が高いため、ケーブル・ドライバとしても最適です。

AD8274の電源電流は、最大でわずか2.6mAに抑えられています。このデバイスは-40~+85℃の工業用温度範囲で仕様規定され、RoHSに完全準拠しています。デュアル・バージョンについては、AD8273 のデータシートを参照してください。

アプリケーション

  • ADCドライバ
  • 高性能オーディオ
  • 計装アンプのビルディング・ブロック
  • レベル変換器
  • 自動試験装置
  • サイン/コサイン・エンコーダ
    • 超低歪み
      0.00025%のTHD+N(20kHz)
      0.0015%のTHD+N(100kHz)
      600Ω負荷を駆動
    • 優れたゲイン精度
      0.03%(max)のゲイン誤差
      2ppm/℃(max)のゲイン・ドリフト
      ½または2のゲイン
    • AC仕様
      20V/μs(min)のスルーレート
      800ns(0.01%に対する)のセトリング時間
    • 高精度のDC性能
      83dB(min)のCMRR
      700μV(max)のオフセット電圧
    • 8ピンのSOICおよびMSOPパッケージ
    • 電源電流:2.6mA(max)
    • 電源範囲:±2.5~±18V
    • Single/Dual Supply: Dual
    • Voltage Supply (Vmax) : +36V
    • Gain Range (min to max): 2
    • Bandwidth G=10 (kHz typ): 10000kHz
    • CMRR (dB): 77dB
    • Temperature Range: -40 to +85
    • Gain Error (%) max: +0.03%
    • Supply Current : 2.6mA
    • Package: MSOP,SOIC
    • Vosi (µV): 700µV

    Circuits from the Lab/実用回路集

    Part# Description Single/Dual Supply Vcc-Vee Gain Setting Method Bandwidth G=10 (kHz typ) Gain min. Gain max. Min CMRR @ 60 Hz Min Gain Min CMRR @ 60Hz Max Gain Vnoise RTI 1-10 Hz µVp-p Price* (1000-4999)
    AD522 Diff Amp Dual 10V to 36V Resistor 30 1 1,000 75dB 100dB 4 -
    AD524 Precision IA Dual 12V to 36V Pin 400 1 1,000 70dB 110dB 0.3 $9.52
    AD526 Software Programmable Dual 9V to 33V Digital 350 1 16 - - 3 $6.39
    AD620 General Purpose IA Dual 4.6V to 36V Resistor 800 1 10,000 73dB 110dB 0.28 $3.31
    AD621 Precision IA Dual 4.6V to 36V Pin 800 10 100 93dB 110dB 0.28 $4.09
    AD622 Low Cost IA Dual 5.2V to 36V Resistor 800 1 1,000 66dB 103dB 0.3 $2.51
    AD623 S.S R-R IA Single/Dual 2.7V to 12V Resistor 100 1 1,000 70dB 105dB 2 $1.40
    AD624 Precision IA Dual 12V to 36V Pin 150 1 1,000 70dB 110dB 0.3 $15.87
    AD625 Programmable Gain IA Dual 12V to 36V Resistor 400 1 10,000 70dB 110dB 0.3 $8.78
    AD626 Diff Amp Single/Dual 4.8V to 12V Pin 100 10 100 55dB 55dB 2 $3.70
    AD627 Micropower IA Single/Dual 2.2V to 36V Resistor 30 5 1,000 77dB 77dB 0.56 $2.56
    AD628 High CMV DA Single/Dual 4.5V to 36V Pin, Resistor 600 0.1 100 75dB 75dB 15 $1.78
    AD629 High CMV DA Dual 5V to 36V fixed 500 1 1 77dB 77dB 15 $2.84
    AD8129 Low Cost Diff Amp Single/Dual 4.5V to 25V Resistor 200000 10 - 94dB - - $1.57
    AD8202 High CMV DA Single 3.5V to 12V fixed 50 - - 82dB 82dB 10 $1.51
    AD8203 High CMV DA Single 3.5V to 12V fixed 60 - - 82dB 82dB 10 $1.37
    AD8205 S.S Diff Amp Single 4.5V to 5.5V fixed 50 - - 78dB 78dB 20 $1.51
    AD8206 S.S Diff Amp Single 4.5V to 5.5V fixed 100 - - 76dB 76dB 20 $1.37
    AD8210 Bi-Directional Shunt Mon Single 4.5V to 5.5V fixed 500 20 20 100dB 100dB 7 $1.81
    AD8211 High CMV Shunt Mon Single 4.5V to 5.5V fixed 500 20 20 100dB 100dB 7 $0.81
    AD8212 High CMV Shunt Mon Single 7V to 65V Resistor 1000 1 1,000 100dB 100dB 1.1 $0.93
    AD8213 Dual High CMV Shunt Mon Single 4.5V to 5.5V fixed 500 20 20 100dB 100dB 7 $2.01
    AD8214 High CMV Threshold Detec Single 5V to 65V Resistor - 1 100 80dB 80dB 2.2 $0.76
    AD8215 High CMV Shunt Mon Single 4.5V to 5.5V fixed 450 20 20 100dB 100dB 7 $1.21
    AD8216 High BW 65 V Diff Amp Single 4.5V to 5.5V fixed 3000 3 3 80dB 80dB 20 $1.62
    AD8220 R-R JFET IA Single/Dual 4.6V to 36V Resistor 800 1 1,000 78dB 94dB 0.8 $2.32
    AD8221 High Performance IA Dual 4.6V to 36V Resistor 562 1 1,000 80dB 130dB 0.25 $2.01
    AD8222 Dual High Performance IA Dual - to - Resistor 750 1 1,000 80dB 130dB 0.25 $3.63
    AD8223 S.S R-R IA Single/Dual 3V to 24V Pin 125 5 1,000 80dB 90dB 0.6 $1.05
    AD8224 Dual JFET R-R IA Single/Dual 4.6V to 36V Resistor 800 1 1,000 78dB 94dB 0.8 $4.17
    AD8225 Fixed G=5 IA Dual 3.4V to 36V fixed 900 - - 86dB 86dB 1.5 $3.29
    AD8226 Wide Supply R-R out IA Single/Dual 2.2V to 36V Resistor 200 5 1,000 80dB 105dB 2 $1.40
    AD8227 Wide Supply R-R out IA Single/Dual 2.2V to 36V Resistor 200 5 1,000 90dB 105dB 0.5 $1.38
    AD8228 Precision IA Dual 4.6V to 36V Pin 650 10 100 100dB 120dB 0.5 $3.03
    AD8230 Zero Drift IA Single/Dual 8V to 16V Resistor 2 2 1,000 - 110dB 3 $2.99
    AD8231 Zero Drift Software Prog Single 3V to 6V Digital, Pin, Software 700 1 128 80dB 110dB 0.7 $1.71
    AD8236 - Single 1.8V to 5.5V Resistor 9 - - 94dB 110dB 4 $0.99
    AD8250 Software Programmable Dual 10V to 34V Digital, Pin 3000 1 10 80dB 98dB 1 $5.01
    AD8251 Software Programmable Dual 10V to 34V Digital, Pin 2500 1 8 80dB 98dB 1.2 $5.01
    AD8253 Software Programmable Dual 10V to 34V Digital, Pin 4000 1 1,000 80dB 100dB 1 $4.95
    AD8270 Dual Diff Amp Dual 5V to 36V Pin - 0.5 1.2 70dB 80dB 1 $1.91
    AD8271 - - 5V to 36V - - 0.5 1.2 - - - $1.25
    AD8273 Dual Audio Diff Amp Dual 5V to 36V Pin - 0.5 2 77dB - 2 $1.67
    AD8274 Precision Diff Amp Dual 5V to 36V - 10000 0.5 2 - - - $1.05
    AD8275 Level Shifting ACD Driver Single 3.3V to 15V Resistor - - - 96dB 96dB - $1.60
    AD8276 - Single/Dual 2V to 36V fixed - - - 86dB - - $0.95
    AD8277 - - 2V to 36V - - - - - - - $1.60
    AD8278 - - 2V to 36V - - - - - - - $0.95
    AD8290 Sensor Amp - 2.6V to 5.5V fixed - 50 50 - - 0.75 $1.52
    AD8293G160 Zero Drift Filter Amp Single 1.8V to 5.5V fixed 0.5 160 160 94dB 94dB 0.7 $0.99
    AD8293G80 Zero Drift Filter Amp Single 1.8V to 5.5V fixed 0.5 80 80 94dB 94dB 0.7 $0.99
    AD8295 Precision IA Dual 4.6V to 36V Resistor 750 1 1,000 80dB 130dB 0.25 $2.59
    AD8553 Zero Drift IA Single 1.8V to 5.5V Resistor 1 0.1 10,000 80dB 120dB 0.7 $1.32
    AD8555 Sensor Amp Single