![]() | |||
Diff amps that maximize ADC performance. | |||
|
|||
Lowest distortion from dc to 100 MHz
The ADA4937 and ADA4938 set new differential amplifier performance standards from dc to 100 MHz. Best-in-class low noise, low distortion, high SFDR, and wide bandwith combine to make both parts ideal for driving high speed, 12- to 16-bit ADCs. For example, now you can have true 14-bit performance at 70 MHz, and true 16-bit performance at 40 MHz. Additional features include adjustable gain and output common-mode voltage, a wide supply range, and small LFCSP packaging. more ...
Driver Amplifiers for Selected High Speed, High Performance A/D Converters
| ADC | Bits | Channel Count | MSPS | Driver | |
|---|---|---|---|---|---|
| ADA4937-1 | ADA4938-1 | ||||
| AD9460/AD9461 | 16 | 1 | 80/105/130 | • | |
| AD9446 | 16 | 1 | 80/100 | • | • |
| AD9246/AD9233 | 14/12 | 1 | 80/105/125 | • | |
| AD9245 | 14 | 1 | 20/40/65/80 | • | |
| AD9445 | 14 | 1 | 105/125 | • | • |
| AD9254 | 14 | 1 | 150 | • | |
| AD6654 | 14 | 1 | 92.16 | • | |
| AD9235/AD9236 | 12 | 1 | 20/40/65/80 | • | |
| AD9230/AD9211 | 12/10 | 1 | 170/210/250 | • | |
| AD9215 | 10 | 1 | 65/80/105 | • | |
| AD9283 | 8 | 1 | 50/80/100 | • | |
| AD9480/AD9481 | 8 | 1 | 250 | • | |
| AD9640/AD9627 | 14/12 | 2 | 80/105/125/150 | • | |
| AD9216 | 10 | 2 | 65/80/105 | • | |
| AD9288 | 8 | 2 | 40/80/100 | • | |
White Papers/Technical Articles
Wideband A/D Converter Front-End Design Considerations II: Amplifier or Transformer Drive for the ADC?
Design of the input configuration, or "front end", ahead of a high-performance analog-to-digital converter (ADC) is critical to achieving desired system performance. more ...
Analog Dialogue: High Speed Op Amp Drives a 16-bit, 1 MSPS Differential-Input A/D
Modern high resolution analog-to-digital converters (ADCs) usually require input buffer amplifiers (ADC drivers), because they often present a dc load of several hundred ohms or moreand a high frequency dynamic loadto the source that is driving them. If the source is a transducer or a typical low frequency preamplifier, significant errors may occur. more ...
Seminars
A Practical Guide to High-Speed Circuit Board Layout
Design Considerations in Specifying Data Converters for High Speed Applications
Solutions Bulletins
Application Notes
AN-584: Using the AD813x Differential Amplifier
AN-827: A Resonant Approach to Interfacing Amplifiers to Switched-Capacitor ADCs