ADL5330:  10 MHz to 3 GHz VGA with 60dB Gain Control Range

The ADL5330 is a broadband voltage variable gain amplifier specified for operation from 10MHz to 3GHz. The device provides precise linear-in-dB gain control over 60dB range with approximately -40dB ...続きを見る

ADL5330:  10 MHz to 3 GHz VGA with 60dB Gain Control Range

製品概要

The ADL5330 is a broadband voltage variable gain amplifier specified for operation from 10MHz to 3GHz. The device provides precise linear-in-dB gain control over 60dB range with approximately -40dB attenuation and +20dB gain. A 0 to 1.4V gain control input voltage is required to set the gain or attenuation over the 60db range.

The ADL5330 provides a high linearity output power making the device an ideal solution for wireless infrastructure transmit signal paths.

The ADL5330 is supplied in 24-lead LFCSP, and fully specified over –40 to 85°C temperature range.

Features

  • Operating frequency range 10MHZ to 3GHz
  • Linear-in-dB 60dB gain control range
  • Maximum gain +20dB
  • Output Third Order Intercept +31dBm @ 900MHz
  • Output 1dB compression point +22dBm @ 900MHz
  • Output noise floor 144dBm/Hz @ 900MHz
  • Single 5V supply
  • Small 24-pin LFCSP package

Verified Circuits Using This Part

Verified Circuits are designed for ease of use and proven to work by ADI applications engineers. To learn more about Verified Circuits from ADI, please visit Verified Circuits Home.

Circuit Diagram

Diagrams

ADL5330 Diagram
Functional Block Diagram for ADL5330

仕様

Gain Control Analog
-3 dB BW (MHz) 3000MHz
Gain Low End (dB) -34dB
Gain High End (dB) +22dB
Number of Channels 1
Supply Voltage (V) +5V
Supply Current (max) 240mA

その他の製品を探す

ADA4932-1 - Low Power Differential ADC Driver

ADA4927-1 - Ultralow Distortion Current Feedback Differential ADC Driver

ADA4932-2 - Low Cost / Low Power Differential ADC Driver

ADA4927-2 - Ultralow Distortion Current Feedback Differential ADC Driver

新製品情報のRSSフィードを取得 続きを見る
Part# Gain Control -3 dB BW (MHz) Gain Low End (dB) Gain High End (dB) Number of Channels Spectral Noise (nV/rtHz) Supply Voltage (V) Supply Current (max) Gain Accuracy (dB) 1 dB Comp Point (dBm) Package Price* (1000-4999)
AD600 Analog 35 0 +40 2 1.4 ±5 14mA - - - $16.61
AD602 Analog 35 -10 +30 2 1.4 ±5 14mA - - - $13.36
AD603 Analog 90 -11 +31 1 1.4 ±5 20mA ±0.5 - 8-Lead DIP, 8-Lead SOIC $4.40
AD604 Analog 40 0 +48 2 0.8 ±5 31mA ±0.3 15 24-Lead SOIC, 24-Lead SSOP $16.45
AD605 Analog 40 -14 +34 2 1.8 +5 23mA ±0.2 15 16-Lead SOIC $9.91
AD8260 Digital 180 -6 +24 1 2.4 +3.3 28mA +0.25 - - $3.84
AD8320 Digital 150 -10 +26 1 53 +12 105mA ±0.2 22.5 20-Lead SOIC -
AD8321 Digital 120 -27.4 +26 1 20 +9 90mA ±1 19.5 20-Lead SOIC $4.40
AD8322 Digital 180 -12.6 +29.5 1 64 +5 113mA ±2 19 28-Lead TSSOP $3.19
AD8323 Digital 100 -26 +27.5 1 - +5 - - - 28-Lead TSSOP $3.34
AD8324 Digital 100 -25.5 +33.5 1 157 +3.3 207mA ±1 21 20-Lead LFCSP, 20-Lead QSOP $1.73
AD8325 Digital 100 -29.5 +30 1 56 +5 133mA ±1 18.5 28-Lead TSSOP $3.34
AD8326 Digital 100 -26 +27.5 1 100 ±5