AD8320:  デジタル制御可変ゲイン、36dB、高出力電力、高性能ライン・ドライバ

AD8320は、同軸ライン駆動のアプリケーションに最適なデジタル制御可変ゲイン・アンプです。8ビットのシリアル・ワードにより、36dBのレンジ(256のゲイン・レベル)にわたって目標の出力ゲインを設定できます。AD8320は、リニアのゲイン応答を示します。

AD8320は、0~-36dBのデジタル制御の可変減衰器と、その前段のローノイズ固定ゲイン・バッファ、およびその後段の低 ...続きを見る

AD8320:  デジタル制御可変ゲイン、36dB、高出力電力、高性能ライン・ドライバ

製品概要

AD8320は、同軸ライン駆動のアプリケーションに最適なデジタル制御可変ゲイン・アンプです。8ビットのシリアル・ワードにより、36dBのレンジ(256のゲイン・レベル)にわたって目標の出力ゲインを設定できます。AD8320は、リニアのゲイン応答を示します。

AD8320は、0~-36dBのデジタル制御の可変減衰器と、その前段のローノイズ固定ゲイン・バッファ、およびその後段の低歪みハイパワーアンプで構成されます。入力インピーダンスが220Ωで、最大0.310Vp-pまでのシングルエンド入力信号(アナログ)を受信できします。出力仕様は、同軸ケーブルなど75Ωの負荷を駆動するように規定していますが、これ以外の負荷を駆動する能力も備えています。歪み性能は、42MHzで最大12dBm(3.1Vp-p)の出力レベルにおいて-57dBcを達成し、最大18dBm(6.2Vp-p)の出力レベルを用いると-46dBcを達成します。

パワーアップとパワーダウンの時も75Ωの一定の出力インピーダンスを維持できることが、AD8320の性能と価格面で大きなメリットになります。これによって75Ωの外付けのバック終端が不要となるため、標準のオペアンプに比べて、実効出力電圧が2倍になります。さらに、オンチップの75Ω終端により、パワーダウンとパワーアップ時にグリッチ出力を低く抑えることができ、外部スイッチも不要になります。

AD8320は20ピンのSOICパッケージで提供しており、+5V~+12Vの単電源で動作し、-40~+85℃の温度範囲で仕様規定しています。

この製品には評価用ボードがあります。製品番号AD8320-EBでご注文ください。評価用ボードの回路図とレイアウトは、製品のデータシートに掲載されています。

特長

  • 8ビット・シリアル・ゲイン・コントロール
     V/V/LSBで直線利得応答
  • ゲイン範囲:36dB
     精度±0.20dB
  • 上限帯域幅:150MHz
  • 単電源動作:5V~12V
  • パワーアップおよびパワーダウン状態でも75Ωの出力インピーダ ンスを維持
  • 1dB圧縮ポイント:22dBm(75Ω)
  • 75Ω負荷低ひずみ信号ドライブ:
     周波数42MHz、出力レベル12dBmにおけるSFDR:-57dBc
     周波数42MHz、出力レベル18dBmにおけるSFDR:-46dBc
  • SPI入力コントロール標準をサポート

Diagrams

AD8320 Diagram
Functional Block Diagram for AD8320

仕様

Gain Control Digital
-3 dB BW (MHz) 150MHz
Gain Low End (dB) -10dB
Gain High End (dB) +26dB
Number of Channels 1
Spectral Noise (nV/rtHz) 53nV/rtHz
Supply Voltage (V) +12V
Supply Current (max) 105mA
Gain Accuracy (dB) ±0.2dB

その他の製品を探す

ADL5592 - 250 MHz to 2400 MHz RF Variable Gain Amplifier

ADA4927-1 - Ultralow Distortion Current Feedback Differential ADC Driver

ADA4927-2 - Ultralow Distortion Current Feedback Differential ADC Driver

ADA4932-2 - Low Cost / Low Power Differential ADC Driver

新製品情報のRSSフィードを取得 続きを見る
Part# Gain Control -3 dB BW (MHz) Gain Low End (dB) Gain High End (dB) Number of Channels Spectral Noise (nV/rtHz) Supply Voltage (V) Supply Current (max) Gain Accuracy (dB) 1 dB Comp Point (dBm) Package Price* (1000-4999)
AD600 Analog 35 0 +40 2 1.4 ±5 14mA - - - $16.61
AD602 Analog 35 -10 +30 2 1.4 ±5 14mA - - - $13.36
AD603 Analog 90 -11 +31 1 1.4 ±5 20mA ±0.5 - 8-Lead DIP, 8-Lead SOIC $4.40
AD604 Analog 40 0 +48 2 0.8 ±5 31mA ±0.3 15 24-Lead SOIC, 24-Lead SSOP $16.45
AD605 Analog 40 -14 +34 2 1.8 +5 23mA ±0.2 15 16-Lead SOIC $9.91
AD8260 Digital 180 -6 +24 1 2.4 +3.3 28mA +0.25 - - $3.84
AD8320 Digital 150 -10 +26 1 53 +12 105mA ±0.2 22.5 20-Lead SOIC -
AD8321 Digital 120 -27.4 +26 1 20 +9 90mA ±1 19.5 20-Lead SOIC $4.40
AD8322 Digital 180 -12.6 +29.5 1 64 +5 113mA ±2 19 28-Lead TSSOP $3.19
AD8323 Digital 100 -26 +27.5 1 - +5 - - - 28-Lead TSSOP $3.34
AD8324 Digital 100 -25.5 +33.5 1 157 +3.3 207mA ±1 21 20-Lead LFCSP, 20-Lead QSOP $1.73
AD8325 Digital 100 -29.5 +30 1 56 +5 133mA ±1 18.5 28-Lead TSSOP $3.34
AD8326 Digital 100 -26 +27.5 1