AD8212:  High Voltage Current Shunt Monitor

The AD8212 is a high common-mode voltage, current shunt monitor. It accurately amplifies a small differential input voltage in the presence of large common-mode voltages up to 65 V (>500 V with an ...続きを見る

AD8212:  High Voltage Current Shunt Monitor

製品概要

The AD8212 is a high common-mode voltage, current shunt monitor. It accurately amplifies a small differential input voltage in the presence of large common-mode voltages up to 65 V (>500 V with an external PNP transistor).

The AD8212 is ideal for current monitoring across a shunt resistor in applications controlling loads, such as motors and solenoids. The current output of the device is proportional to the input differential voltage. The user can select an external resistor to set the desired gain. The typical common-mode voltage range of the AD8212 is 7 V to 65 V.

Another feature of the AD8212 is high voltage operation, which is achieved by using an external high voltage breakdown PNP transistor. In this configuration, the common-mode range of the AD8212 is equal to the breakdown of the external PNP transistor. Therefore, operation at several hundred volts is easily achieved (see Figure 23 in the data sheet).

The AD8212 features a patented output base current compensation circuit for high voltage operation mode. This ensures that no base current is lost through the external transistor and excellent output accuracy is maintained regardless of common-mode voltage or temperature.

Applications

  • Current shunt measurement
  • Motor controls
  • DC-to-DC converters
  • Power supplies
  • Battery monitoring
  • Remote sensing
  • Data Sheet, Rev. A, 11/07

    Features

    • Adjustable gain
    • High common-mode voltage range
      7 V to 65 V typical
      7 V to >500 V with external pass transistor
    • Current output
    • Integrated 5 V series regulator
    • 8-lead MSOP package
    • Operating temperature range of −40°C to +125°C

    Diagrams

    AD8212 Diagram
    Functional Block Diagram for AD8212

    仕様

    Single/Dual Supply Single
    Voltage Supply (Vmax) +65V
    Gain Setting Method Resistor
    Gain Range (min to max) 1000
    Bandwidth G=10 (kHz typ) 1000kHz
    CMRR (dB) 100dB
    Vnoise RTI 1-10 Hz µVp-p 1.1µV p-p
    Temperature Range -40 to +125
    Supply Current (max) 720µA
    Package MSOP

    その他の製品を探す

    AD8274 - Low Distortion, Precision Difference Amplifier

    AD8228 - Precision Instrumentation Amplifier Fixed G = 10, 100

    新製品情報のRSSフィードを取得
    Part# Common Mode Range (V) Bandwidth G=10 (kHz typ) CMRR (dB) Gain Range (min to max) Voltage Supply (Vmin) Voltage Supply (Vmax) Supply Current (max) VosiTC (µV/deg C) Gain temp co. Temperature Range Package Price* (1000-4999)
    AD22057 -1 to 24 30 80 20 +3 +26 0.5mA - - -40 to +125 DIP, SOIC $4.62
    AD626 0 to 54 100 66 90 ±2.4 ±6 2mA 0.000006 150ppm/C -40 to +85 DIP, SOIC $3.70
    AD628 +/- 100 600 77 100 ±5 ±18 1.6mA - - -40 to +85 SOIC $1.78
    AD629 +/- 270 500 77 1 ±2.5 ±18 1mA - - -40 to +85 DIP, SOIC $2.84
    AD8202 -12 to 30 50 82 20 +3.5 +12 0.25mA 10 20ppm/C -40 to +125 Die, SOIC, SOP $1.51
    AD8203 -12 to 30 60 82 14 +3.5 +12 0.25mA 10 20ppm/C -40 to +125 SOP $1.37
    AD8205 -2 to 65 50 78 50 +4.5 +5 2mA 15 30ppm/C -40 to +125 Die, SOIC $1.51
    AD8206 -2 to 65 100 76 20 +4.5 +5.5 2mA 15 30ppm/C -40 to +125 Die, SOIC $1.37
    AD8210 -2 to 65 500 100 20 +4.5 +5.5 1.5mA 10 20ppm/C -40 to +125 SOIC $1.81
    AD8211 -2 to 65 500 120 20 - - 2mA 12 20ppm/C -40 to +125 SOT $0.81
    AD8212 7 to 65 1000 100 1,000 +7 +65 720µA 10 - -40 to +125 MSOP $0.93
    AD8213 -2 to 65 500 100 20 +4.5 +5.5 2.5mA 12 10ppm/C -40 to +125 MSOP $2.01
    AD8214 5 to 65 - 80 100 +5 +65 1.2mA 15 - -40 to +125 MSOP $0.76
    AD8215 -2 to 65 450 100 20 - - 2.2mA 6 15ppm/C -40 to +125 SOIC $1.21
    AD8216 -4 to 65 3000 90 3 - - 2mA 10 10ppm/C -40 to +125 SOIC $1.62
    AD8228 - 650 100 10,100 - - - - - -40 to +85 - $3.03
    AD8270 -Vs to +Vs 10000 98 1.5 - - 2.5mA 1.5 1ppm/C -40 to +125 - $1.89
    AD8273 +/- 40 20000 86 1.5 - - 2.5mA 3 2ppm/C -40 to +125 - $1.67
    AD8290 - - 120 50 - - 4.68mA - 15ppm/C - - $1.52
    AD8553 - 1 100 10,000 +1.8 +5.5 1.3mA - - -40 to +85 MSOP $1.32
    ADM4073 2 to 28 1800 90 40 +3 +28 - - - -40 to +125 SOT $0.99
    AMP03 +/- 20 3000 85 1 ±5 ±15 2.5mA - - -40 to +85 - $2.81

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    価格、パッケージ&製品状況

    Help

    モデル名
    モデル名はある製品の特定のバージョンを表し、購入やサンプルの入手が可能です。

    製品状況
    製品状況は製品サイクルにおける現在の状況を示し、以下の4つの段階があります。
    • 発売前:このモデルはまだ全面的な製造には至っていませんが、サンプルは入手できます。
    • 製造:現在、このモデルは製造しておりますので、製品の購入とサンプルの入手が可能です。
    • 最終販売:このモデルは製造中止が予定されておりますが、まだしばらくの間は販売しております。
    • 製造中止製品:この製品はすでに製造中止となっており、販売しておりません。
    パッケージ情報
    本製品のパッケージ(DIP、SOIC、BGAなど)。評価用ボードはモデルの性能を示すために設計されたボードで、デバイスはこのボード上に収納されています。

    パッケージの詳細図および化学組成については、パッケージのサイトをご覧ください

    ピン数
    ピン数はデバイス上のピンやボール、パッドの数です。ピン配置図および機能についてはデータシートをご覧ください。

    動作温度範囲
    アナログ・デバイセズの製品モデルは、許容できる動作温度範囲が以下のように規定されています。
    モデル名によりそれぞれ動作温度範囲が異なる場合がありますので、詳細についてはデータシートでご確認ください。
    • 商用温度範囲:0~70℃
    • 軍用温度範囲:-55~+125℃
    • 拡張工業用温度範囲(1):-40~+85℃
      拡張工業用温度範囲(2):-40~+105℃
      拡張工業用温度範囲(3):-40~+125℃
    価格
    価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS準拠
    環境問題に対応した鉛フリー版も提供しております。詳細については、 鉛フリー情報をご覧ください.

    *価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    販売代理店リストを見る