|
消费类电子及多媒体处理类 |
| 参考命题A |
| ADSP-BF52x Based Design of E-Picture Frame |
| DESCRIPTION |
Store pictures in SD card and display on LCD
Support USB interface to digital camera and USB flash
Provide pictures decorative functions.
Provide addition functions such as: mp3 playback, RTC, alarm clock, speaker, etc. |
| RECOMMENDED PARTS |
| ADSP-BF525/BF533L |
| 参考命题B |
ADSP-BF52x Based WiFi Steam Audio |
|
| DESCRIPTION |
WiFi connection to internet to support steam audio playback (mp3 etc) Provide addition functions such as: speaker, download mp3 to local flash through internet, DAB/Satellite/FM radio etc.
|
| RECOMMENDED PARTS |
| ADSP-BF525/BF542 |
| 参考命题C |
| ucLinux Based PMP |
| DESCRIPTION |
Based on DiMA PMP starter kit and DMTC ingredients Support basic functions such as mp3 and mpeg4 playback etc; basic ucLinux GUI
|
| RECOMMENDED PARTS |
| ADSP-BF525/BF531 |
| 参考命题D |
| BF54x based digital camera |
| DESCRIPTION |
Support basic digital camera and video recorder function: display on LCD while taking pictures |
| RECOMMENDED PARTS |
| ADSP-BF542 |
| 参考命题E |
| Smart functions based on ADI MEMS technology. |
| DESCRIPTION |
1. Based on ADI tri-axis acceleration MEMS product, develop as many as possible types games which can be integrated in handset or PMP.
2. TV remote controller
Based on ADI tri-axis acceleration MEMS product, develop a kind of remote controller which sense the gesture or action of the human being as the input interface. Please design the controller as smart as possible to maximize the convenience and comfortable experience for the people using.
3. 3D Mouse
Based on ADI tri-axis acceleration MEMS technology, develop a kind of 3D mouse.
4. Anti-theft equipment for the car.
|
| RECOMMENDED PARTS |
| ADXL330, ADuC8xx/ADuC702x |
| 参考命题F |
| Intelligent Electronic Batheroom Scales( 智能体重计 ) |
| DESCRIPTION |
Monitor the body weight and save the results with a time stamp to EEPROM as history data, user can recall the data from the LCD screen to analyze the body health.  |
| RECOMMENDED PARTS |
| ADE7566 |
| |