Analog to Digital Converters
A/D Converters
Audio A/D Converters
Capacitance to Digital Converters
Energy Measurement 
Isolated A/D Converters
Synchro/Resolver to Digital Converters
Temperature to Digital Converters
Touchscreen Controllers
Video Decoders
Voltage to Frequency Converters
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

Energy Measurement

Description

Analog Devices Energy (ADE) measurement ICs are the most proven and most preferred energy measurement technology in the world. Your metering needs are met with best-in-class performance, reliability, and EMC at an attractive system cost. For example, see our latest *ADE51xx and ADE55xx families; complete SoCs optimized for reliable, low cost, and flexible single phase LCD display electricity meters. We also provide advanced solutions for three phase measurement and data communications.

ADE7100 and ADE7500 Product FamiliesThe ADE71xx/ADE75xx and larger memory ADE51xx/ADE55xx families of ICs simplify energy meter design by providing all the features needed for an accurate, reliable, and fully functional energy meter with LCD display. Learn more by viewing the on line, interactive brochure, available by clicking on the image on the left.

The Energy Measurement Products 12-Page Catalog has been updated, and features integrated products for LCD Meters, pulsed output products for stepper motor display meters, and serial interface products for LCD meters.

Energy Measurement IC and System Solutions

Download this Selection Table
(pdf, 33,194 bytes)
Last Updated: 4/2008

Product Selection Gude for the ADE51XX and ADE55XX Family
  ADE5166 ADE5169 ADE5566 ADE5569
Antitamper    
W + VA + rms
VAR    
di/dt    
5 V LCD
RTC
Flash (kB) 62 62 62 62
Package 64-Lead LQFP 64-Lead LQFP 64-Lead LQFP 64-Lead LQFP
Product Selection Guide For ADE71xx and ADE75xx Families
  ADE7166 ADE7169 ADE7566 ADE7569
Antitamper    
W + VA + rms
VAR    
di/dt    
5 V LCD
RTC
Flash (kB) 8/16 8/16 8/16 8/16
Package 64-Lead LQFP 64-Lead LQFP 64-Lead LQFP 64-Lead LQFP
Single Phase, Pulsed Output Products
  ADE7751 ADE7755 ADE7757A
(AD71056)
ADE7768 ADE7769 ADE7761B
Phases
Single Phase, 2-Wire
Interface
Micro-Ohm Shunts &
Current Transformers
Key Features
Active Energy
High Frequency Pulse
Low Frequency
Complementary Pulse
Hardware Calibration
Fault Tolerant Billing        
Missing Neutral Billing          
Integrated Oscillator    
Reverse Power Indication  
Positive Only Accumulation          
No-Load Indication            
Package Options
SSOP 24-lead 24-lead       20-lead
SOIC     16-lead 16-lead 16-lead  
BETA Samples            
Production Samples Now* Now* Now* Now* Now* Now*
Single Phase Serial Port Interface Products
  ADE7753 ADE7759 ADE7763
Phases
Single Phase, 2-Wire
Interface
Micro-Ohm Shunts &
Current Transformers
Rogowski Coil (di/dt input)
Key Features
Active Energy
Apparent Energy, RMS Voltage
& RMS Current
 
Reactive Energy    
High Frequency Pulse
Serial Port Interface &
Software Calibration
Zero Crossing Logic Output
Positive Only Accumulation Mode  
Power Quality Supervisory**
Package Options
SSOP 20-lead 20-lead 20-lead
SOIC      
BETA Samples      
Production Samples Now* Now* Now*
Polyphase Products
  ADE7752A ADE7752B ADE7762 ADE7754 ADE7758
Phases
Polyphase, 3- or 4-Wire
(Wye or Delta Load)
Sensor Interface
Micro-ohm Shunts &
Current Transformers
Rogowski Coil (di/dt input)        
Output & Calibration
Low Frequency Complementary Pulse
& Hardware Calibration
   
Serial Port Interface &
Software Calibration
     
High Frequency Pulse
Key Features
Active Energy
Apparent Energy, RMS Voltage
& RMS Current
     
Reactive Energy        
Fault Tolerant Billing
Reverse Power Indication
(Sum of the phases)
   
Reverse Power Indication
(per phase)
   
No Load threshold
(Sum of the phases)
     
No Load threshold
(per phase)
   
Phase Drop or SAG Indication    
Phase Sequence Error Detection      
Zero Crossing Logic Output      
Power Quality Supervisory**      
Package Options
SSOP          
SOIC 24-lead 24-lead 24-lead 24-lead 24-lead
BETA Samples          
Production Samples Now* Now* Now* Now* Now*
Note: Shaded columns are polyphase serial interface products.

*Samples of the products in this table may be ordered via the Product Page link above.

**May include some or all of the following: SAG and Peak detections, Peak level recording, Line Period measurement and Zero Crossing Detection.