content here.
content here.

AD7766 24-Bit, 15 mW, 109 dB, 128kSPS ADC Evaluation Tools
(EVAL-AD7766EDZ) using EVAL-CED1Z

Introduction

The AD7766 is a high performance 24-bit oversampled SAR analog-to-digital converter (ADC). The AD7766 combine the benefits of a large dynamic range and input bandwidth, consuming just 15 mW power.

Ideal for ultralow power data acquisition (such as PCI- and USB-based systems), the AD7766 provide 24-bit resolution. The combination of exceptional SNR, wide dynamic range, and outstanding dc accuracy make the AD7766 ideally suited for measuring small signal changes over a wide dynamic range. This is particularly suitable for applications where small changes on the input are measured on larger ac or dc signals. In such an application, the AD7766 accurately gather both ac and dc information.

The evaluation tools for the AD7766/66-1/66-2 incorporate:

  • EVAL-AD7766/66-1/66-2EDZ
  • EVAL-CED1Z Converter Evaluation and Development board

The combination of the EVAL-AD7766/66-1/66-2EDZ board, software (available in both Labview source and executable formats) coupled with EVAL-CED1Z allows the user to fully evaluate the AD7766BRUZ, AD7766-1BRUZ and AD7766-2BRUZ devices. This analysis includes, AC (FFT) and DC (waveform and histogram plots) analysis. See below for the relevant documentation for the system including technical notes, software downloads and evaluation board gerber files.

Converter Evaluation and Development Board

Documentation

Technical notes are available in Adobe Acrobat Portable Document Format (PDF). To download the Technical Note, select the link below:

Converter Evaluation and Development Board (EVAL-CED1Z)

The evaluation board for each of the AD7766, AD7766-1 and AD7766-2 products is controlled by the
CED1Z (Converter Evaluation and Development Board) (pdf, 1.43 MB).

Please see the CED1Z homepage for more details.

Software

EVAL-AD7766/66-1/66-2EDZ software is available to the user in both Labview source code and in an executable version. The sofware download also includes source FPGA code used in the EVAL-AD7766/66-1/66-2EDZ system and an example C source file showing how to interface to the EVAL-AD7766/66-1/-66-2EDZ evaluation system.

To download the evaluation software package, select the link below, save the zip file to the PC and then run the install.

  • AD7766.zip (EVAL-AD7766/66-1/66-2EDZ software executable)
    (zip, 56.4 MB)

EVAL-AD7766/66-1/66-2EDZ Gerber Files