AD7723: 16-Bit, 1.2 MSPS CMOS, Sigma-Delta ADC
Introduction
This Technical Note describes the evaluation board for the AD7723 16-Bit, 1.2MSPS, CMOS, Sigma-Delta ADC. The AD7723 evaluation board is designed to demonstrate the AD7723's performance and to provide a flexible interface for a variety of applications. Full data on the AD7723 is available in the AD7723 data sheet available from Analog Devices and should be consulted in conjunction with this Technical Note when using the Evaluation Board.
The AD7723 can operate with its internal reference, or the on-board AD780 precision bandgap reference can be used as an external reference. The analog input is conditioned using 2 AD8047 op-amps, and this circuit can be configured to drive the AD7723 with complimentary signals.
The evaluation board is compatible with the EVALUATION BOARD CONTROLLER.
Features
- Full-Featured Evaluation Board for the AD7723
- EvaluationController Compatible
- Stand Alone Capability
- Versatile Analog Signal Conditioning Circuit
- On-Board 2.5V Reference
- Crystal or CMOS Clock Oscillator Sampling Clock
- Serial or Parallel Conversion Data Interface
- Various Linking Options
- PC Software for Control and Data Analysis when used with Evaluaton Board Controller
- Patchwork Area for User Expansion
Documentation
Technical notes are available in Adobe Acrobat Portable Document Format (PDF).
To download the Technical Note, select the link below:
Software
To download the software, select the link below: