content here.
content here.

22-Bit Data Acquisition System

Introduction

The EVAL-AD7716EB demonstrates the AD7716, 4-channel, 22-bit A/D Converter. This high-resolution ADC is ideally suited for biomedical data acquisition systems such as ECG and EEG as will as general data acquisition applications. Full data on the AD7716 is available in the AD7716 data sheet available from Analog Devices and should be consulted in conjunction with this document when using the evaluation board. Included on the evaluation board with the AD7716 are 4 input buffers, a voltage reference, a crystal oscillator, output interface circuitry and a 25-Way D-Type connector. The board comes complete with a cable for connecting directly to the printer port of a PC.

Features

  • 4-Channel Data Acquisition Board
  • 22-Bit Resolution
  • PC Printer Port Compatible

Documentation

Technical notes are available in Adobe Acrobat Portable Document Format (PDF).
To download the Technical Note, select the link below: