Introduction
The AD7356/AD7352 are dual, 12-bit, high speed, low power, successive approximation ADCs that operate from a single 2.5 V power supply and feature throughput rates up to 5/3 MSPS. The parts contain two ADCs, each preceded by a low noise, wide bandwidth track-and-hold circuit that can handle input frequencies in excess of 200 MHz.
The evaluation tools for the AD7356/AD7352 incorporate:
- EVAL-AD7356EDZ/EVAL-AD7352EDZ
- EVAL-CED1Z Converter Evaluation and Development board
The combination of the EVAL-AD7356EDZ/ EVAL-AD7352EDZ board, software (available in both Labview source and executable formats) coupled with EVAL-CED1Z allows the user to fully evaluate the AD7356BRUZ/ AD7352BRUZ. This analysis includes, AC (FFT) and DC (linearity, waveform and histogram plots) analysis. See below for the relevant documentation for the system including technical notes and software downloads.
Documentation
Technical notes are available in Adobe Acrobat Portable Document Format (PDF).
To download the Technical Note, select the link below:
Converter Evaluation and Development Board (EVAL-CED1Z)
The evaluation board for the AD7356/AD7352 is controlled by the CED1Z (Converter Evaluation and Development Board)
(pdf, 1.43 MB).
Please see the CED1Z homepage for more details.
Software
EVAL-AD7356EDZ/ EVAL-AD7352EDZ software is available to the user in both Labview source code and in an executable version. The software download also includes source FPGA code used in the EVAL-AD7356EDZ/EVAL-AD7352EDZ system and an example C source file showing how to interface to the EVAL-AD7356EDZ/EVAL-AD7352EDZ evaluation system.
To download the evaluation software package, select the link below, save the zip file to the PC and then run the install.
- AD7356_57_52.zip (EVAL-AD7356EDZ/EVAL-AD7352EDZ software executable)
(zip, 57.0 MB)