content here.
content here.

AD7475/AD7495: 1 MSPS, 12-Bit ADC

Introduction

This Technical Note describes the evaluation board for the AD7475/AD7495 which is a fast 12-bit high speed, low power successive-approximation ADCs. The parts operate from a single 2.7 V to 5.25 V power supply and feature throughput rates up to 1 MSPS. Full data on the AD7475/AD7495 is available in the AD7475/AD7495 data sheet available from Analog Devices and should be consulted in conjunction with this Technical Note when using the Evaluation Board.

On-board components include an AD780 which is a pin programmable +2.5V or +3V ultra high precision bandgap reference and an AD711 op-amp used to buffer the analog input. There are various link options which are explained in detail on page 2.

Interfacing to this board is through a 96-way connector. This 96-way connector is compatible with the EVALUATION-BOARD CONTROLLER which is also available from Analog Devices. External sockets are provided for the REFIN input and the VIN input.

Documentation

Technical notes are available in Adobe Acrobat Portable Document Format (PDF).
To download the Technical Note, select the link below:

Software

Included in the EVAL-AD7475/AD7495CB evaluation board package is software for controlling and evaluating the performance of the AD7475/AD7495 when it is operated with the EVALUATION BOARD CONTROLLER. The EVAL-AD7475/AD7495CB Demonstration/Evaluation Software runs under Windows 95, 98, 2000 & NT. The user interface on the PC is via a dedicated program written especially for the EVAL-AD7475/AD7495.

To download the software, select the link below: