Circuits from the Lab ADI engineers share their lab work with you in this ‘Circuits from the Lab’ Circuit Note. You can combine these product pairings quickly and with confidence. Please review our Circuits from the Lab Information and Disclaimer page for more details.

Interfacing ADL5317 to Translinear Logarithmic Amplifier

  (CN0057)
Circuit Types:  RF/IF Driver
Optimized For:  High Performance, High Speed, Low Noise and Distortion
Applications:  Communications
Contributed January, 2009
Ask the Experts/Provide Feedback

Have questions about this circuit or your upcoming design? Please contact our experienced applications engineers who are readily available to assist you.
Have feedback on this circuit? Please provide it here.

Products Used in This Circuit
Sample This Circuit
  • AD8304
  • AD8304ARUZ (14 ld TSSOP)
  • AD8305
  • AD8305ACPZ-RL7 (16 ld LFCSP (3x3mm, 1.3mm exposed pad))
  • ADL5306
  • ADL5306ACPZ-REEL7 (16 ld LFCSP (3x3mm, 1.3mm exposed pad))
  • ADL5310
  • ADL5310ACPZ-REEL7 (24 ld LFCSP (4x4mm w/2.10mm EP))
  • ADL5317
  • ADL5317ACPZ-REEL7 (16 ld LFCSP (3x3mm, 1.3mm exposed pad))
Evaluation & Design Tools
Evaluation Boards Design and Simulation Tools