Circuits from the Lab ADI engineers share their lab work with you in this ‘Circuits from the Lab’ Circuit Note. You can combine these product pairings quickly and with confidence. Please review our Circuits from the Lab Information and Disclaimer page for more details.

Driving the AD9233/9246/9254 ADCs in AC-Coupled Baseband Applications

  (CN0051)
Circuit Types:  ADC Circuit/Driver
Optimized For:  High Speed
Applications:  Communications
Contributed February, 2009
Ask the Experts/Provide Feedback

Have questions about this circuit or your upcoming design? Please contact our experienced applications engineers who are readily available to assist you.
Have feedback on this circuit? Please provide it here.

Products Used in This Circuit
Sample This Circuit
  • AD9233
  • AD9233BCPZ-105 (48 ld LFCSP (7x7mm w_4.1mm EP) )
  • AD9233BCPZ-80 (48 ld LFCSP (7x7mm w_4.1mm EP) )
  • AD80141BCPZ-140 (48 ld LFCSP (7x7mm w_4.1mm EP) )
  • AD9246

    To obtain samples of this part, please contact ADI

  • AD9254

    To obtain samples of this part, please contact ADI

  • ADA4937-1
  • ADA4937-1YCPZ-R7 (16 ld LFCSP (3x3mm, 1.3mm exposed pad))
Evaluation & Design Tools
Evaluation Boards Design and Simulation Tools