Circuits from the Lab ADI engineers share their lab work with you in this ‘Circuits from the Lab’ Circuit Note. You can combine these product pairings quickly and with confidence. Please review our Circuits from the Lab Information and Disclaimer page for more details.

Single Ended to Differential Conversion using the AD8138 Low-Distortion Differential ADC Driver and AD7356 5MSPS,12-bit SAR ADC

  (CN0041)
Circuit Types:  ADC Circuit/Driver
Optimized For:  High Performance, Low Noise and Distortion
Applications:  Instrumentation, Medical, Process Control
Contributed October, 2008
Ask the Experts/Provide Feedback

Have questions about this circuit or your upcoming design? Please contact our experienced applications engineers who are readily available to assist you.
Have feedback on this circuit? Please provide it here.

Products Used in This Circuit
Sample This Circuit
  • AD7356
  • AD7356BRUZ (16 ld TSSOP)
  • AD7356YRUZ (16 ld TSSOP)
  • AD8138
  • AD8138ARMZ (8 ld MSOP)
  • AD8138ARZ (8 ld SOIC)
  • AD8638
  • AD8638ARZ (8 ld SOIC)
  • AD8638ARJZ-REEL7 (5 ld SOT-23)
  • OP07D
  • OP07DRZ (8 ld SOIC)
  • OP07DNZ (8 ld PDIP)
  • OP177

    To obtain samples of this part, please contact ADI

Evaluation & Design Tools
Evaluation Boards Design and Simulation Tools