Circuits from the Lab ADI engineers share their lab work with you in this ‘Circuits from the Lab’ Circuit Note. You can combine these product pairings quickly and with confidence. Please review our Circuits from the Lab Information and Disclaimer page for more details.

Precision, Unipolar, Inverting Conversion Using the AD5547/AD5557 DAC

  (CN0026)
Circuit Types:  Multiplying
Optimized For:  High Performance, High Precision
Applications:  Instrumentation, Process Control
Contributed June, 2009
Ask the Experts/Provide Feedback

Have questions about this circuit or your upcoming design? Please contact our experienced applications engineers who are readily available to assist you.
Have feedback on this circuit? Please provide it here.

Products Used in This Circuit
Sample This Circuit
  • AD5547
  • AD5547CRUZ (38 ld TSSOP)
  • AD5547BRUZ (38 ld TSSOP)
  • AD5557
  • AD5557CRUZ (38 ld TSSOP)
  • AD8605
  • AD8605ARTZ-REEL7 (5 ld SOT-23)
  • AD8628
  • AD8628AUJZ-REEL7 (5 ld TSOT)
  • AD8628ARZ (8 ld SOIC)
  • AD8628ARTZ-REEL7 (5 ld SOT-23)
  • AD8629
  • AD8629ARMZ
  • AD8629ARZ (8 ld SOIC)
  • ADR03
  • ADR03AUJZ-REEL7 (5 ld TSOT)
  • ADR03AKSZ-REEL7 (5 ld SC70)
  • ADR03ARZ (8 ld SOIC)
Evaluation & Design Tools
Evaluation Boards Design and Simulation Tools