Circuits from the Lab ADI engineers share their lab work with you in this ‘Circuits from the Lab’ Circuit Note. You can combine these product pairings quickly and with confidence. Please review our Circuits from the Lab Information and Disclaimer page for more details.

Interfacing the ADL5375 I/Q Modulator to the AD9779A Dual-Channel, 1 GSPS High Speed DAC

  (CN0021)
Circuit Types:  Modulator
Optimized For:  High Performance, High Speed
Applications:  Communications
Contributed May, 2009
Ask the Experts/Provide Feedback

Have questions about this circuit or your upcoming design? Please contact our experienced applications engineers who are readily available to assist you.
Have feedback on this circuit? Please provide it here.

Products Used in This Circuit
Sample This Circuit
  • AD9779A
  • AD9779ABSVZ (100 ld TQFP-ED(w/ 6.5mm exposed pad))
  • AD9788

    To obtain samples of this part, please contact ADI

  • ADL5375
  • ADL5375-05ACPZ-R7 (24 ld LFCSP (4x4mm 2.5mm PAD))
  • ADL5375-15ACPZ-R7 (24 ld LFCSP (4x4mm 2.5mm PAD))
  • ADL5385
  • ADL5385ACPZ-R7 (24 ld LFCSP (4x4mm w/2.30mm EP))
Evaluation & Design Tools
Evaluation Boards Design and Simulation Tools