Circuits from the Lab ADI engineers share their lab work with you in this ‘Circuits from the Lab’ Circuit Note. You can combine these product pairings quickly and with confidence. Please review our Circuits from the Lab Information and Disclaimer page for more details.

Interfacing the ADL5370 I/Q Modulator to the AD9779A Dual-Channel, 1 GSPS High Speed DAC

  (CN0016)
Circuit Types:  Modulator
Optimized For:  High Performance, High Speed
Applications:  Communications
Contributed May, 2009
Ask the Experts/Provide Feedback

Have questions about this circuit or your upcoming design? Please contact our experienced applications engineers who are readily available to assist you.
Have feedback on this circuit? Please provide it here.

Products Used in This Circuit
  • AD9779A:

    The AD9776A/AD9778A/AD9779A are dual, 12-/14-/16-bit, high dynamic range digital-to-analog converters (DACs) that provide a sample rate of 1 GSPS, permitting a multicarrier generation up to the Nyquist frequency. They include features optimized for direct conversion transmission applications, including complex digital modulation and gain and offset compensation. The DAC outputs are optimized to MoreRead more

    AD9779A Diagram
    Dual 16-Bit, 1 GSPS, Digital-to-Analog Converter
  • AD9788:

    The AD9785/AD9787/AD9788 are 12-bit, 14-bit, and 16-bit, high dynamic range TxDAC® devices, respectively, that provide a sample rate of 800 MSPS, permitting multicarrier generation up to the Nyquist frequency. Features are included for optimizing direct conversion transmit applications, including complex digital modulation, as well as gain, phase, and offset compensation. The DAC outputs are MoreRead more

    AD9788 Functional Block Diagram
    Dual 16-Bit 800 MSPS DAC with Low Power 32-Bit Complex NCO
  • ADL5370:

    The ADL5370 is the first in the fixed-gain quadrature modulator (F-MOD) family designed for use from 300 MHz to 1000 MHz. Its excellent phase accuracy and amplitude balance enable high performance intermediate frequency or direct radio frequency modulation for communication systems.

    The ADL5370 provides a greater than 500 MHz, 3 dB baseband bandwidth, making it ideally suited for use in MoreRead more

    ADL5370 Diagram
    300 MHz to 1000 MHz Quadrature Modulator
  • ADL5385:

    The ADL5385 is a silicon, monolithic, quadrature modulator that is designed for use from 50 MHz to 2200 MHz. Its excellent phase accuracy and amplitude balance enable high-performance IF or direct RF modulation for communication systems.

    The AD5385 takes the signals from two differential baseband inputs and modulates them onto two carriers in quadrature with each other. The two internal MoreRead more

    ADL5385 Diagram
    50 MHz to 2200 MHz Quadrature Modulator
Sample This Circuit
  • AD9779A
  • AD9779ABSVZ (100 ld TQFP-ED(w/ 6.5mm exposed pad))
  • AD9788

    To obtain samples of this part, please contact ADI

  • ADL5370
  • ADL5370ACPZ-R7 (24 ld LFCSP (4x4mm w/2.30mm EP))
  • ADL5385
  • ADL5385ACPZ-R7 (24 ld LFCSP (4x4mm w/2.30mm EP))
Evaluation & Design Tools
Evaluation Boards Design and Simulation Tools