-
Products
- Amplifiers and Comparators
- Analog Microcontrollers
- Analog to Digital Converters
- Audio/Video Products
- Broadband Products
- Clock and Timing
- Digital to Analog Converters
- Embedded Processing and DSP
- Fiber/Optic
- Interface
- MEMS
- Power Management
- References
- RF/IF Components
- Sensors
- Switches/Multiplexers
- Temperature Sensing and Thermal Management
- Other Products
- Analog/HDMI/DVI Interfaces
- Audio A/D Converters
- Audio Amplifiers
- Audio CODECs
- Audio D/A Converters
- Audio Signal Processors
- Camera/Camcorder Analog Front Ends
- Display Driver Electronics
- iMEMS® Microphone
- Lens Driver Components
- Mobile TV Tuners
- Sample Rate Converters
- Video Amps/Buffers/Filters
- Video CODECs
- Video Compression
- Video Decoders
- Video Encoders
OTHERS WAYS
TO FIND PRODUCTSSelection Guides Product Selection Tables - Applications
- Resources & Tools
-
About ADI
- My Analog
ADI engineers share their lab work with you in this
‘Circuits from the Lab’ Circuit Note.
You can combine these product pairings quickly and with confidence.
Please review our Circuits from the Lab Information and Disclaimer page
for more details.
CN0010
ADI engineers share their lab work with you in this ‘Circuits from the Lab’ Circuit Note. You can combine these product pairings quickly and with confidence. Please review the disclaimer at the bottom of the page for more information.
Copyright 2008, Analog Devices, Inc. All rights reserved. "Circuits from the Lab" from Analog Devices have been designed and built by Analog Devices engineers. Standard engineering practices have been employed in the design and construction of each circuit, and their function and performance have been tested and verified in a lab environment at room temperature. However, you are solely responsible for testing the circuit and determining its suitability and applicability for your use and application. Accordingly, in no event shall Analog Devices be liable for direct, indirect, special, incidental, consequential or punitive damages due to any cause whatsoever connected to the use of any "Circuits from the Lab". Circuit variations described in the Common Variations section of the document have not necessarily also been built and tested.
"Circuits from the Lab" are intended only for use with Analog Devices products and are the intellectual property of Analog Devices or its licensors. While you may use the "Circuits from the Lab" in the design of your product, no other license is granted by implication or otherwise under any patents or other intellectual property by application or use of the "Circuits from the Lab". Information furnished by Analog Devices is believed to be accurate and reliable. However, "Circuits from the Lab" are supplied "as is" and without warranties of any kind, express, implied, or statutory including, but not limited to, any implied warranty of merchantability, noninfringement or fitness for a particular purpose and no responsibility is assumed by Analog Devices for their use, nor for any infringements of patents or other rights of third parties that may result from their use. Analog Devices reserves the right to change any "Circuits from the Lab" at any time without notice, but is under no obligation to do so. Trademarks and registered trademarks are the property of their respective owners.
40 Channels of Programmable Voltage with Excellent Temperature Drift Performance Using the AD5381 DAC
  (CN0010)| Circuit Types: | Multichannel |
| Optimized For: | Temperature Stability |
| Applications: | Instrumentation, Process Control |
This circuit is a multichannel DAC configuration with excellent temperature drift performance. It provides 40 individual output voltage channels with 12 bits of resolution and a temperature stability of typically less than 3 ppm/°C.
Figure 1 shows a typical configuration for the AD5381 when configured for use with an external reference. In the circuit shown, all AGND, SIGNAL_GND, and DAC_GND pins are tied together to a common AGND. AGND and DGND are connected together at the AD5381 device. On power-up, the AD5381 defaults to external reference operation.
This design uses two separate 5.0 V power supplies—one to power the voltage reference and the analog portion of the AD5381 (AVDD), the other to power the digital portion of the AD5381 (DVDD). For best performance, a linear regulator should always be used to power the analog portion of the circuit. If a switching regulator is used to power the digital portion, care should be taken to minimize switching noise at the DVDD supply pins. Additional decoupling using a series connected ferrite bead may be required. The AD5381 digital (DVDD) power supply can operate from a 3 V or 5 V supply, which provides for maximum flexibility when interfacing to digital components. Both supplies can be tied together to a common 5 V supply, provided that supply is derived from a linear regulator. Refer to the ADIsimPower™ design tool for guidance on the power supply designs.
It is recommended to decouple each power pin close to the device with a 0.1 μF ceramic and a 10 μF tantalum capacitor. In this circuit, the reference for the AD5381 is provided externally from either an ADR421 or ADR431 2.5 V reference. The ADR431 provides a lower output voltage noise specification for applications where that specification is important. The reference should be decoupled at the REFOUT/REFIN pin of the device with a 0.1 μF capacitor.
A variation of this circuit uses the AD5381-3 (3 V device) with the ADR280 1.2 V reference where all other connections and components are the same as those outlined above.
Contributed May, 2009
On This Page:
Ask the Experts/Provide Feedback
Have questions
about this circuit or your upcoming design? Please contact
our experienced applications engineers who are readily available to assist you.
Have feedback on this circuit? Please provide it
here.
-
AD5381:
40-Channel 12-Bit 3 V/5 V Single-Supply Voltage-Output DACThe AD5381 is a 40-channel, 12-Bit DAC and is available in a 14 mm x 14 mm 100-lead LQFP package. It operates from a single 3 V or 5 V supply. Programmable gain (m) and offset (c) are provided per channel to facilitate system calibration. Each DAC channel is double-buffered which allows all DAC outputs to be updated simultaneously via an LDAC pin. More
Data Sheet Rev B, 08/2005 (pdf 982kB)
Data Sheet Rev B, 08/2005 (pdf 982kB) -
ADR280:
1.2 V Ultralow Power High PSRR Voltage ReferenceThe ADR280 is a 1.2 V band gap core reference with excellent line regulation and power supply rejection designed specifically for applications experiencing heavy dynamic supply variations, such as data converter references in GSM, GPRS, and 3G mobile station applications. Devices such as the AD6535 that have an analog baseband IC with on-board baseband, audio codecs, voltage regulators, and More
Data Sheet Rev C, 04/2007 (pdf 842kB)
Data Sheet Rev C, 04/2007 (pdf 842kB) -
ADR421:
Ultraprecision, Low Noise, 2.500 V XFET® Voltage ReferencesThe ADR42x are a series of ultraprecision, second generation eXtra implanted junction FET (XFET) voltage references featuring low noise, high accuracy, and excellent long-term stability in SOIC and MSOP footprints.
Patented temperature drift curvature correction technique and XFET technology minimize nonlinearity of the voltage change with temperature. The XFET architecture offers More
Data Sheet Rev H, 06/2007 (pdf 544kB)
Data Sheet Rev H, 06/2007 (pdf 544kB) -
ADR431:
Ultralow Noise XFET® Voltage References with Current Sink and Source CapabilityThe ADR43x series is a family of XFET voltage references featuring low noise, high accuracy, and low temperature drift performance. Using Analog Devices, Inc., patented temperature drift curvature correction and XFET (eXtra implanted junction FET) technology, voltage change vs. temperature nonlinearity in the ADR43x is minimized.
The XFET references operate at lower current (800 µA) and More
Data Sheet Rev E, 01/2009 (pdf 1847kB)
Data Sheet Rev E, 01/2009 (pdf 1847kB)
Evaluation Boards
- AD5380/AD5381/AD5382/AD5383EB Evaluation Tools
- ADIsimPower™ Voltage Regulator Design Tool This tool supports buck converter designs OPTIMIZED for efficiency, PCB spa...
- ADIsimPower™ Voltage Regulator Design Tool This tool supports buck converter designs OPTIMIZED for efficiency, PCB spa...
- Voltage Reference Wizard This Wizard helps you select the most suitable voltage for a use with a dat...
- ADIsimPower™ Voltage Regulator Design Tool This tool supports buck converter designs OPTIMIZED for efficiency, PCB spa...