-
Products
- Amplifiers and Comparators
- Analog Microcontrollers
- Analog to Digital Converters
- Audio/Video Products
- Broadband Products
- Clock and Timing
- Digital to Analog Converters
- Embedded Processing and DSP
- Fiber/Optic
- Interface
- MEMS
- Power Management
- References
- RF/IF Components
- Sensors
- Switches/Multiplexers
- Temperature Sensing and Thermal Management
- Other Products
- Analog/HDMI/DVI Interfaces
- Audio A/D Converters
- Audio Amplifiers
- Audio CODECs
- Audio D/A Converters
- Audio Signal Processors
- Camera/Camcorder Analog Front Ends
- Display Driver Electronics
- iMEMS® Microphone
- Lens Driver Components
- Mobile TV Tuners
- Sample Rate Converters
- Video Amps/Buffers/Filters
- Video CODECs
- Video Compression
- Video Decoders
- Video Encoders
OTHERS WAYS
TO FIND PRODUCTSSelection Guides Product Selection Tables - Resources & Tools
-
About ADI
- My Analog
ADI engineers share their lab work with you in this
‘Circuits from the Lab’ Circuit Note.
You can combine these product pairings quickly and with confidence.
Please review our Circuits from the Lab Information and Disclaimer page
for more details.
CN0006
ADI engineers share their lab work with you in this ‘Circuits from the Lab’ Circuit Note. You can combine these product pairings quickly and with confidence. Please review the disclaimer at the bottom of the page for more information.
Copyright 2008, Analog Devices, Inc. All rights reserved. "Circuits from the Lab" from Analog Devices have been designed and built by Analog Devices engineers. Standard engineering practices have been employed in the design and construction of each circuit, and their function and performance have been tested and verified in a lab environment at room temperature. However, you are solely responsible for testing the circuit and determining its suitability and applicability for your use and application. Accordingly, in no event shall Analog Devices be liable for direct, indirect, special, incidental, consequential or punitive damages due to any cause whatsoever connected to the use of any "Circuits from the Lab". Circuit variations described in the Common Variations section of the document have not necessarily also been built and tested.
"Circuits from the Lab" are intended only for use with Analog Devices products and are the intellectual property of Analog Devices or its licensors. While you may use the "Circuits from the Lab" in the design of your product, no other license is granted by implication or otherwise under any patents or other intellectual property by application or use of the "Circuits from the Lab". Information furnished by Analog Devices is believed to be accurate and reliable. However, "Circuits from the Lab" are supplied "as is" and without warranties of any kind, express, implied, or statutory including, but not limited to, any implied warranty of merchantability, noninfringement or fitness for a particular purpose and no responsibility is assumed by Analog Devices for their use, nor for any infringements of patents or other rights of third parties that may result from their use. Analog Devices reserves the right to change any "Circuits from the Lab" at any time without notice, but is under no obligation to do so. Trademarks and registered trademarks are the property of their respective owners.
High Accuracy, Bipolar Voltage Output Digital-to-Analog Conversion Using the AD5764 DAC
  (CN0006)| Circuit Types: | Multichannel |
| Optimized For: | High Performance, High Precision |
| Applications: | General Purpose, Instrumentation, Process Control |
This circuit provides high accuracy, bipolar data conversion using the AD5764, a quad, 16-bit, serial input, bipolar voltage output DAC. This circuit utilizes the ADR02 precision reference to achieve optimal DAC performance over full operating temperature range. The only external components needed for this precision 16-bit DAC are a reference voltage source, decoupling capacitors on the supply pins and reference inputs, and an optional short-circuit current setting resistor leading to savings in cost and board space. This circuit is well suited for both closed-loop servo control and open-loop control applications.
The AD5764 is a high performance digital-to-analog converter that offers guaranteed monotonicity, integral nonlinearity (INL) of ±1 LSB (C-grade device), low noise, and 10 μs settling time. Performance is guaranteed over wide operating supply voltage ranges. The AVDD supply range is +11.4 V to +16.5 V, and the AVSS operating range is from −11.4 V to −16.5 V. The nominal full-scale output range is ±10 V.
A precision voltage reference must be used in order for the DAC to achieve the optimum performance over its full operating temperature range. The AD5764 incorporates reference buffers, which eliminate the need for both a positive and negative external reference and associated buffers. This leads to further savings in both cost and board space. Because the voltages applied to the reference inputs (REFAB, REFCD) are used to generate the buffered positive and negative internal references for the DAC cores, any error in the external voltage reference is reflected in the outputs of the device.
There are four possible sources of error to consider when choosing a voltage reference for high accuracy applications: initial accuracy, temperature coefficient of the output voltage, long term drift, and output voltage noise. Table 1 lists other 5 V precision reference candidates from Analog Devices and their respective attributes.
| Part No | Initial Accuracy Max (mV) |
Long-Term Drift Typ (ppm) |
Temp Drift Max (ppm/°C) |
0.1 Hz to 10 Hz Noise Typ (μV p-p) |
| ADR435B | ±2 | 40 | 3 | 8 |
| ADR425B | ±1 | 50 | 3 | 3.4 |
| ADR02B | ±3 | 50 | 3* | 10 |
| ADR395B | ±5 | 50 | 9 | 8 |
| AD586T | ±2.5 | 15 | 10 | 4 |
Table 1: Precision Voltage Reference Attributes
In any circuit where accuracy is important, careful considera-tion of the power supply and ground return layout helps to ensure the rated performance. The PCB on which the AD5764 is mounted must be designed so that the analog and digital sections are physically separated and confined to certain areas of the board. If the AD5764 is in a system where multiple devices require an AGND-to-DGND connection, the connec-tion is to be made at one point only. The star ground point is established as close as possible to the device. The AD5764 must have ample supply bypassing of 10 μF in parallel with 0.1 μF on each supply, located as close to the package as possible, ideally right up against the device. The 10 μF capacitors are the tantalum bead type. The 0.1 μF capacitor must have low effective series resistance (ESR) and low effective series inductance (ESL), such as the common ceramic types, which provide a low impedance path to ground at high frequencies to handle transient currents due to internal logic switching.
The power supply traces of the AD5764 must be as wide as possible to provide low impedance paths and reduce the effects of glitches on the power supply line. Fast switching signals, such as clocks, must be shielded with digital ground to avoid radiating noise to other parts of the board, and must never be run near the reference inputs. A ground line routed between the SDIN and SCLK lines helps reduce crosstalk between them (not required on a multilayer board, which has a separate ground plane; however, it is helpful to separate the lines). It is essential to minimize noise on the reference inputs because it couples through to the DAC output. Avoid crossover of digital and analog signals. Traces on opposite sides of the board must run at right angles to each other. This reduces the effects of feedthrough on the board. A microstrip technique is recommended, but not always possible with a double-sided board. In this technique, the component side of the board is dedicated to the ground plane, and signal traces are placed on the solder side. Best layout and performance are achieved with at least a 4-layer multilayer board, where there is a ground plane layer, a power supply layer, and two signal layers.
Contributed May, 2009
On This Page:
Ask the Experts/Provide Feedback
Have questions
about this circuit or your upcoming design? Please contact
our experienced applications engineers who are readily available to assist you.
Have feedback on this circuit? Please provide it
here.
-
AD5764:
Complete Quad, 16-Bit, High Accuracy, Serial Input, Bipolar Voltage Output DACThe AD5764 is a quad, 16-bit, serial input, bipolar voltage output DAC that operates from supply voltages of ±11.4 V to ±16.5 V. Nominal full-scale output range is ±10 V. The AD5764 provides integrated output amplifiers, reference buffers, and proprietary power-up/power-down control circuitry. The part also features a digital I/O port that is programmed via the serial interface. The part More
Data Sheet Rev D, 08/2009 (pdf 713kB)
Data Sheet Rev D, 08/2009 (pdf 713kB) -
AD586:
High Precision 5 V ReferenceThe AD586 represents a major advance in the state-of-the-art in monolithic voltage references. Using a proprietary ion-implanted buried Zener diode and laser wafer trimming of high stability thin-film resistors, the AD586 provides outstanding performance at low cost.
The AD586 offers much higher performance than most other 5 V references. Because the AD586 uses an industry standard pinout, More
-
ADR02:
Ultracompact, Precision 5.0 V Voltage ReferenceThe ADR01, ADR02, ADR03, and ADR06 are precision 10.0 V, 5.0 V, 2.5 V, and 3.0 V band gap voltage references featuring high accuracy, high stability, and low power consumption. The parts are housed in tiny, 5-lead SC70 and TSOT packages, as well as in 8-lead SOIC versions. The SOIC versions of the ADR01, ADR02, and ADR03 are drop-in replacements1 to the industry-standard REF01, REF02, More
Data Sheet Rev L, 12/2008 (pdf 738kB)
Data Sheet Rev L, 12/2008 (pdf 738kB) -
ADR395:
5.0 V Micropower, Low Noise Precision Voltage Reference with ShutdownThe ADR391/ADR392/ADR395 are precision 2.048 V, 2.5 V, 4.096 V, and 5 V band gap voltage references, respectively, featuring low power and high precision in a tiny footprint. Using patented temperature drift curvature correction techniques from Analog Devices, Inc., the ADR39x references achieve a low 9 ppm/°C of temperature drift in the TSOT package.
The ADR39x family of micropower, low More
Data Sheet Rev H, 10/2009 (pdf 425kB)
Data Sheet Rev H, 10/2009 (pdf 425kB)
Evaluation Boards
- AD5764 Evaluation Tools Evaluation Board for Quad, 16-Bit, High Accuracy, Serial Input, Bipolar Vol...
- ADIsimPower™ Voltage Regulator Design Tool This tool supports buck converter designs OPTIMIZED for efficiency, PCB spa...
- PLC DEMO SYSTEM
- ADIsimPower™ Voltage Regulator Design Tool This tool supports buck converter designs OPTIMIZED for efficiency, PCB spa...
- Voltage Reference Wizard This Wizard helps you select the most suitable voltage for a use with a dat...